FS Germany Free delivery on orders over EUR 79 (Excl. VAT)
Germany / € EUR

Germany

Free delivery on orders over EUR 79 (Excl. VAT)
This picture is about SWB950-L.
This picture is about SWB950-L.

SWB950-L, Swing Barrier (Left Pedestal), 10mm PMMA/Stainless Steel Pipe, 650mm to 1050mm Lane Width, Support QR Code and IC Card

#174008
#174008

6 Million Cycles Audible and Visual Alarm

3.114,23 € (Incl. VAT)
FS P/N: SWB950-L
0 Sold
0 Review
0 Question
Pre-order, Ship by 02 Aug, 2024
See more warehouse availability
Deliver to Berlin, 10082
1.000,00 € via UPS Express Saver®
Online Installation
Test Support
2-Year Warranty
3-Day Returns
7-Day Exchange
Specifications
Connectivity Solutions
Features
Videos
Q&A
Reviews
Resources

SWB950-L, Swing Barrier (Left Pedestal)

SWB950-L adopts advanced movement production technology to ensure long-term stable operation. It can work with face recognition terminals to achieve precise access control. It also supports multiple door opening modes such as authentication (QR code, IC card), induction, and normally open. With 16 pairs of IR light curtain matrix circular scanning control, it can sensitively detect reverse access, tailgating, intrusion and other events, and trigger sound and light alarms. It is widely used in public security, transportation, parks, universities, justice, energy, medical care and other industries.

Specifications
Interface
RS485x1, RS232x1,
Network Interface, CAN
MCBF
≥6 million times
IO
10
Closing Accuracy
≤1°
IR Detector
16 Pairs
Motor Type
Brushless DC motor
Power Supply
220V input
24VDC/3A, 12VDC/7A output
Barrier Material
10mm PMMA/stainless
steel pipe
Working Temperature
-20 to 60°C (-4 to 140℉)
Power Consumption
Standby 30W
Operating 50W
Dimensions (HxWxD)
37.80''x7.48''x59.06''
(960x190x1500mm)
Throughput
30 to 60 people per minute
Alarm Mode
Audible and visual alarm
Anti-pinch Detection
Support
Retrograde Motion Detection
Support
Lane Width
650 to 1050mm
Usage Scenario
Indoor/Outdoor
Operating Humidity
< 95%, Non-condensing
Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.

Features

Powerful and Stable Control Core

Advanced movement structure and high-quality brushless DC motor realize precise control, stable operation and long lifetime.

Easy Set of Passenger Passing Mode

The capability of customizing single or dual-way passing mode for different periods, as well as anti-pinch technologies satisfy varied security level in different scenarios.

Ideal for Various Door Access Control Scenes

Swing barrier is widely used in public security, transportation, parks, universities, justice, energy, medical care and other industries.

Specifications

SWB950-L, Swing Barrier (Left Pedestal)

SWB950-L adopts advanced movement production technology to ensure long-term stable operation. It can work with face recognition terminals to achieve precise access control. It also supports multiple door opening modes such as authentication (QR code, IC card), induction, and normally open. With 16 pairs of IR light curtain matrix circular scanning control, it can sensitively detect reverse access, tailgating, intrusion and other events, and trigger sound and light alarms. It is widely used in public security, transportation, parks, universities, justice, energy, medical care and other industries.

Specifications
Interface
RS485x1, RS232x1,
Network Interface, CAN
MCBF
≥6 million times
IO
10
Closing Accuracy
≤1°
IR Detector
16 Pairs
Motor Type
Brushless DC motor
Power Supply
220V input
24VDC/3A, 12VDC/7A output
Barrier Material
10mm PMMA/stainless
steel pipe
Working Temperature
-20 to 60°C (-4 to 140℉)
Power Consumption
Standby 30W
Operating 50W
Dimensions (HxWxD)
37.80''x7.48''x59.06''
(960x190x1500mm)
Throughput
30 to 60 people per minute
Alarm Mode
Audible and visual alarm
Anti-pinch Detection
Support
Retrograde Motion Detection
Support
Lane Width
650 to 1050mm
Usage Scenario
Indoor/Outdoor
Operating Humidity
< 95%, Non-condensing
Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.
Features
Powerful and Stable Control Core

Advanced movement structure and high-quality brushless DC motor realize precise control, stable operation and long lifetime.

Easy Set of Passenger Passing Mode

The capability of customizing single or dual-way passing mode for different periods, as well as anti-pinch technologies satisfy varied security level in different scenarios.

Ideal for Various Door Access Control Scenes

Swing barrier is widely used in public security, transportation, parks, universities, justice, energy, medical care and other industries.

Questions & Answers

Customer Reviews

Resources

2.617,00 € (Excl. VAT)

3.114,23 € (Incl. VAT)

Pre-order