FS Germany Free delivery on orders over EUR 79 (Excl. VAT)
Germany / € EUR

Germany

Free delivery on orders over EUR 79 (Excl. VAT)
This picture is about S3250-16TF-U.
This picture is about S3250-16TF-U.
This picture is about S3250-16TF-U.
This picture is about S3250-16TF-U.
This picture is about S3250-16TF-U.
This picture is about S3250-16TF-U.
This picture is about S3250-16TF-U.
This picture is about S3250-16TF-U.
This picture is about S3250-16TF-U.
This picture is about S3250-16TF-U.
This picture is about S3250-16TF-U.
This picture is about S3250-16TF-U.

S3250-16TF-U, 16-Port Gigabit Ethernet L2+ PoE++ Switch, 16 x PoE+ Ports @230W, with 2 x 1Gb RJ45, 2 x 1Gb SFP Uplinks

#169148
#169148

Marvell 230W LACP

248,71 € (Incl. VAT)
FS P/N: S3250-16TF-U
473 Sold
5 Reviews
6 Questions
29 in DE Warehouse, Get it by 24 May, 2024
See more warehouse availability
Deliver to Berlin, 10082
Free Shipping via TNT Express®
Test Support
4-Year Warranty
30-Day Returns
30-Day Exchange
Specifications
Connectivity Solutions
Features
Q&A
Reviews
Resources

S3250-16TF-U, 16-Port Gigabit Ethernet L2+ PoE++ Switch, 16 x PoE+ Ports @230W, with 2 x 1Gb RJ45, 2 x 1Gb SFP Uplinks

S3250-16TF-U 16-port managed PoE+ switch is equipped 2x 10/100/1000MBASE-T PoE++ ports, 14x 10/100/1000MBASE-T PoE+ ports, with 2x 1Gb RJ45, 2x 1Gb SFP Uplinks. 2 ports support both IEEE 802.3af/at/bt (up to 90W per port) and 14 ports support both IEEE 802.3af/at (up to 30W per port) for powering attached IP phones, wireless access points, or other standards-compliant PoE, PoE+ and PoE++ end network devices. In addition, the 2x 1G SFP ports, can provide high-speed uplink and server/storage/high-performance workstation connectivity.

With high switching performance and reliability, the product features a large cache and low transmission delay, which supports access to Ultra HD video.

Specifications
Ports
18x 10/100/1000BASE-T RJ45 | 2x 1G SFP
Total Number of IPv4 Routes
16
Switching Capacity
56 Gbps
MAC Address
16K
Forwarding Rate
29.76 Mpps
Number of VLANs
4094
RAM
2 Gb
Input Range
100-240V, 50/60Hz
Flash Memory
128 Mb
Packet Buffer
12Mbit
Jumbo Frame
10K
Airflow
Left-to-Right
Max. Power Consumption
12W (265W with PoE)
Operating Temperature
0 to 45ºC (32 to 113°F)
Fan Number
1
Operating Humidity
10-90% (Non-condensing)
PoE Standard
IEEE 802.3af/at/bt
Mounting Options
Desktop/Rackmount
Dimensions (HxWxD)
1.73''x17.32"x 7.01"(44x440x178mm)
PoE Budget
230W
Please Note: Matching the European standard power cord as default. If you need other standard power cords, please note in the order or contact your account manager.
Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.

Connectivity Solutions

Wireless Solution
View products
Medium and Large Campus Surveillance Solution
View products

Features

Gigabit Port Configuration
2× 10/100/1000 Mbps PoE++ ports provide up to 90W per port, and 14 PoE+ ports provide up to 30W per port, together with 2 x 1Gb SFP slots for high-speed optical connections.
56 Gbps
Switching Capacity
IEEE 802.3af/at/bt
PoE Standard
230W
Power Budget
DHCP Accelerates Network Deployment

DHCP dynamically allocates IP addresses, simplifies IP address management, it saves more management time and costs and is more secure.

SNMP Simplifies Management and Monitors Failures

SNMP provides unified interfaces and protocols to manage devices in different physical spaces to improve management efficiency.

Specifications

S3250-16TF-U, 16-Port Gigabit Ethernet L2+ PoE++ Switch, 16 x PoE+ Ports @230W, with 2 x 1Gb RJ45, 2 x 1Gb SFP Uplinks

S3250-16TF-U 16-port managed PoE+ switch is equipped 2x 10/100/1000MBASE-T PoE++ ports, 14x 10/100/1000MBASE-T PoE+ ports, with 2x 1Gb RJ45, 2x 1Gb SFP Uplinks. 2 ports support both IEEE 802.3af/at/bt (up to 90W per port) and 14 ports support both IEEE 802.3af/at (up to 30W per port) for powering attached IP phones, wireless access points, or other standards-compliant PoE, PoE+ and PoE++ end network devices. In addition, the 2x 1G SFP ports, can provide high-speed uplink and server/storage/high-performance workstation connectivity.

With high switching performance and reliability, the product features a large cache and low transmission delay, which supports access to Ultra HD video.

Specifications
Ports
18x 10/100/1000BASE-T RJ45 | 2x 1G SFP
Total Number of IPv4 Routes
16
Switching Capacity
56 Gbps
MAC Address
16K
Forwarding Rate
29.76 Mpps
Number of VLANs
4094
RAM
2 Gb
Input Range
100-240V, 50/60Hz
Flash Memory
128 Mb
Packet Buffer
12Mbit
Jumbo Frame
10K
Airflow
Left-to-Right
Max. Power Consumption
12W (265W with PoE)
Operating Temperature
0 to 45ºC (32 to 113°F)
Fan Number
1
Operating Humidity
10-90% (Non-condensing)
PoE Standard
IEEE 802.3af/at/bt
Mounting Options
Desktop/Rackmount
Dimensions (HxWxD)
1.73''x17.32"x 7.01"(44x440x178mm)
PoE Budget
230W
Please Note: Matching the European standard power cord as default. If you need other standard power cords, please note in the order or contact your account manager.
Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.
Connectivity Solutions
Wireless Solution
View products
Medium and Large Campus Surveillance Solution
View products
Features
Gigabit Port Configuration
2× 10/100/1000 Mbps PoE++ ports provide up to 90W per port, and 14 PoE+ ports provide up to 30W per port, together with 2 x 1Gb SFP slots for high-speed optical connections.
56 Gbps
Switching Capacity
IEEE 802.3af/at/bt
PoE Standard
230W
Power Budget
DHCP Accelerates Network Deployment

DHCP dynamically allocates IP addresses, simplifies IP address management, it saves more management time and costs and is more secure.

SNMP Simplifies Management and Monitors Failures

SNMP provides unified interfaces and protocols to manage devices in different physical spaces to improve management efficiency.

Questions & Answers

Customer Reviews

Resources

209,00 € (Excl. VAT)

248,71 € (Incl. VAT)

29 in DE Warehouse