FS Germany Free delivery on orders over EUR 79 (Excl. VAT)
Germany / € EUR
Free delivery on orders over EUR 79 (Excl. VAT)

Germany

This picture is about 2.
This picture is about 1.
This picture is about .
This picture is about 3.
This picture is about .
This picture is about 2.
This picture is about 1.
This picture is about .
This picture is about 3.
This picture is about .

Generic Compatible SFP56 10/25/50GBASE-LR 1311nm 10km DOM Duplex LC/UPC SMF Optical Transceiver Module for 5G Wireless (Industrial)

#160349
#160349

Semtech Macom DFB 5G Wireless ≤1.8W Duplex LC SMF

439,11 € (Incl. VAT)
FS P/N: SFP-50GMLR-31-I
22 Sold
2 Reviews
4 Questions
Pre-order, Ship by 03 Jun, 2024
See more Warehouse
Deliver to Berlin, 10082
Free Shipping via TNT Express®
Test Support
5-Year Warranty
30-Day Returns
30-Day Exchange
Specifications
Connectivity Solutions
Q&A
Reviews
Resources

Generic Compatible 10/25/50GBASE-LR SFP56 Optical Transceiver Module (SMF, 1311nm, 10km, Duplex LC, Industrial, DOM)  

This Generic Compatible SFP56 transceiver provides multi-rate 10/25/50GBase-LR throughput up to 10km over OS2 SMF via an LC duplex connector. This transceiver is compliant with SFP56 MSA, SFF-8432 and SFF-8472 standards. The built-in digital diagnostics monitoring (DDM) allows access to real-time operating parameters via the I2C interface. The SFP-50GMLR-31-I module is suitable for 50GBASE Ethernet, 5G Network Fronthaul applications and can work in harsh industrial environments, such as telecommunications, outdoor applications and marine, oil and gas, mining.
Note: The FS P/N is changed from SFP56-LR-50GM-I to SFP-50GMLR-31-I, but the product is the same. Only the FS P/N has been changed.

Specifications
Part Number
SFP-50GMLR-31-I
Vendor Name
FS
Form Factor
SFP56
Max Data Rate
53.125Gbps
Wavelength
1311nm
Max Cable Distance
10km
Connector
Duplex LC
Media
SMF
Transmitter Type
DFB
Receiver Type
PIN
TX Power
-4.5~4.2dBm
Receiver Sensitivity
<-10.8dBm
Powerbudget
6.3dB
Receiver Overload
4.2dBm
Power Consumption
≤1.8W
Extinction Ratio
>3.5dB
Protocols
SFF-8432, SFF-8472, IEEE 802.3cd 50GBASE-LR, IEEE 802.3 50GAUI-1 C2M
Industrial Temperature Range
-40 to 85°C (-40 to 185°F)

Quality Testing Program

Take a look at our test program to get the reliable and high-performance optical transceivers.

Quality Testing Program

Optical Transceivers Testing Learn more
Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.
Please Note: Installing a third party transceiver does not void your network equipment warranty. Network equipment manufacturers all have guidelines stating that warranty support on their products will not be affected.
Specifications

Generic Compatible 10/25/50GBASE-LR SFP56 Optical Transceiver Module (SMF, 1311nm, 10km, Duplex LC, Industrial, DOM)  

This Generic Compatible SFP56 transceiver provides multi-rate 10/25/50GBase-LR throughput up to 10km over OS2 SMF via an LC duplex connector. This transceiver is compliant with SFP56 MSA, SFF-8432 and SFF-8472 standards. The built-in digital diagnostics monitoring (DDM) allows access to real-time operating parameters via the I2C interface. The SFP-50GMLR-31-I module is suitable for 50GBASE Ethernet, 5G Network Fronthaul applications and can work in harsh industrial environments, such as telecommunications, outdoor applications and marine, oil and gas, mining.
Note: The FS P/N is changed from SFP56-LR-50GM-I to SFP-50GMLR-31-I, but the product is the same. Only the FS P/N has been changed.

Specifications
Part Number
SFP-50GMLR-31-I
Vendor Name
FS
Form Factor
SFP56
Max Data Rate
53.125Gbps
Wavelength
1311nm
Max Cable Distance
10km
Connector
Duplex LC
Media
SMF
Transmitter Type
DFB
Receiver Type
PIN
TX Power
-4.5~4.2dBm
Receiver Sensitivity
<-10.8dBm
Powerbudget
6.3dB
Receiver Overload
4.2dBm
Power Consumption
≤1.8W
Extinction Ratio
>3.5dB
Protocols
SFF-8432, SFF-8472, IEEE 802.3cd 50GBASE-LR, IEEE 802.3 50GAUI-1 C2M
Industrial Temperature Range
-40 to 85°C (-40 to 185°F)

Quality Testing Program

Take a look at our test program to get the reliable and high-performance optical transceivers.

Quality Testing Program

Optical Transceivers Testing Learn more
Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.
Please Note: Installing a third party transceiver does not void your network equipment warranty. Network equipment manufacturers all have guidelines stating that warranty support on their products will not be affected.

Questions & Answers

Customer Reviews

Resources

439,11 € (Incl. VAT)

Pre-order