FS Germany Free delivery on orders over EUR 79 (Excl. VAT)
Germany / € EUR
Free delivery on orders over EUR 79 (Excl. VAT)

Germany

This picture is about VDG-S1001.
This picture is about VDG-S1001.
This picture is about VDG-S1001.
This picture is about VDG-S1001.
This picture is about VDG-S1001.
This picture is about VDG-S1001.
This picture is about VDG-S1001.
This picture is about VDG-S1001.
This picture is about VDG-S1001.
This picture is about VDG-S1001.
This picture is about VDG-S1001.
This picture is about VDG-S1001.

VDG-S1001, E1/T1/PRI VoIP Gateway with 1 Port, Supports up to 30 Concurrent Calls

#145344
#145344

Small Enterprises Web GUI

689,01 € (Incl. VAT)
FS P/N: VDG-S1001
7 Sold
1 Review
2 Questions
Pre-order, Ship by 19 Sep, 2024
See more Warehouse
Deliver to Berlin, 10082
Free Shipping via TNT Express®
Online Installation
Test Support
1-Year Warranty
30-Day Returns
30-Day Exchange
Specifications
Connectivity Solutions
Features
Q&A
Reviews
Resources

VDG-S1001,E1/T1/PRI VoIP Gateway with 1 Port, Supports up to 30 Concurrent Calls

VDG-S1001 T1/E1 Gateway supports 1 T1/E1/PRI interface and 30 concurrent calls. It is a converged media gateway product. This kind of gateway connects traditional telephone systems to IP networks and integrates VoIP PBX with the ISDN seamlessly. With a friendly GUI, users may easily setup their customized Gateway.

VDG-S1001 T1/E1 VoIP Gateway is a Digital VoIP Gateway solution ideal for ISPs and call centers.set up

Specifications
E1/T1 Ports
1
Concurrent Calls
30
Protocol
SIP (RFC3261)
USB
USB 2.0x 2
Transfer Protocol
IAX, TCP, UDP, RTP, SSH, HTTP, HTTPS
Management
Web GUI
LAN
1x 10/100/1000M Ethernet Port
WAN
1x 10/100/1000M Ethernet Port
Power Supply
100-240V/AC
Dimensions (H × W × D)
44 x 310 x 162.5mm
Operation Temperature Range
0°C to 70°C
Storage Temperature Range
-40°C to 85°C
Humidity
5-95% non-condensing
DDNS
Support
Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.

Features

Cost-effectiveness of Bringing Legacy Phone System to VoIP

FS Gateway can connect your legacy equipment in the E1/T1/PRI network to your VoIP system, making you enjoy the benefits of VoIP without completely phasing out the traditional system.

Support Various Protocols and Voice Codecs

Adopt TDM/SIP/UDP/PRI/SS7/R2 protocols flexibly and ensure HD voice quality by supporting G.711A/G.711U/G.729G/GSM codecs.

Specifications

VDG-S1001,E1/T1/PRI VoIP Gateway with 1 Port, Supports up to 30 Concurrent Calls

VDG-S1001 T1/E1 Gateway supports 1 T1/E1/PRI interface and 30 concurrent calls. It is a converged media gateway product. This kind of gateway connects traditional telephone systems to IP networks and integrates VoIP PBX with the ISDN seamlessly. With a friendly GUI, users may easily setup their customized Gateway.

VDG-S1001 T1/E1 VoIP Gateway is a Digital VoIP Gateway solution ideal for ISPs and call centers.set up

Specifications
E1/T1 Ports
1
Concurrent Calls
30
Protocol
SIP (RFC3261)
USB
USB 2.0x 2
Transfer Protocol
IAX, TCP, UDP, RTP, SSH, HTTP, HTTPS
Management
Web GUI
LAN
1x 10/100/1000M Ethernet Port
WAN
1x 10/100/1000M Ethernet Port
Power Supply
100-240V/AC
Dimensions (H × W × D)
44 x 310 x 162.5mm
Operation Temperature Range
0°C to 70°C
Storage Temperature Range
-40°C to 85°C
Humidity
5-95% non-condensing
DDNS
Support
Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.
Features
Cost-effectiveness of Bringing Legacy Phone System to VoIP

FS Gateway can connect your legacy equipment in the E1/T1/PRI network to your VoIP system, making you enjoy the benefits of VoIP without completely phasing out the traditional system.

Support Various Protocols and Voice Codecs

Adopt TDM/SIP/UDP/PRI/SS7/R2 protocols flexibly and ensure HD voice quality by supporting G.711A/G.711U/G.729G/GSM codecs.

Questions & Answers

Customer Reviews

Resources

689,01 € (Incl. VAT)

Pre-order