FS Germany Free delivery on orders over EUR 79 (Excl. VAT)
Germany / € EUR
Free delivery on orders over EUR 79 (Excl. VAT)

Germany

This picture is about 1.
This picture is about 16.
This picture is about 16.
This picture is about 16.
This picture is about 1.
This picture is about 16.
This picture is about 16.
This picture is about 16.

Generic Compatible OSFP 800GBASE-2FR4 Finned Top PAM4 1310nm 2km DOM Dual Duplex LC/UPC SMF Optical Transceiver Module

#140416
#140416

100G PAM4 Ethernet Broadcom 7nm DSP ≤16.5W EML 2x 400G-FR4 2x LC-Duplex SMF

1.782,62 € (Incl. VAT)
FS P/N: OSFP-2FR4-800G
38 Sold
15 Reviews
12 Questions
Pre-order, Ship by 18 Sep, 2024
See more Warehouse
Deliver to Berlin, 10082
Free Shipping via TNT Express®
Project Inquiry
5-Year Warranty
30-Day Returns
30-Day Exchange

800GBASE-2FR4 OSFP Optical Transceiver Module (SMF, 1271nm, 1291nm, 1311nm and 1331nm, 2km, Dual Duplex LC, DOM, Finned Top)

The 800GBASE-2FR4 OSFP Optical Transceiver Module is designed for 800GBASE Ethernet throughput up to 2km over single-mode fiber (SMF) with duplex LC connectors. The 800 Gigabit Ethernet signal is carried over four wavelengths at 1271, 1291, 1311, 1331 nm. This transceiver is compliant with IEE802.3ck, IEEE 802.3cu, OSFP MSA. The built-in digital diagnostics monitoring (DDM) allows access to real-time operating parameters. It is suitable for 800G Ethernet, Breakout 2x 400G FR4, Data Center, Cloud Networks.

Note: The FS P/N is changed from OSFP800-2FR4-A2 to OSFP-2FR4-800G, but the product is the same. Only the FS P/N has been changed.

Specifications
Part Number
OSFP-2FR4-800G
Vendor Name
FS
Form Factor
OSFP Finned Top
Max Data Rate
850Gbps (8x 106.25Gbps)
Wavelength
1271nm, 1291nm, 1311nm and 1331nm
Max Cable Distance
2km
Connector
Dual LC Duplex/UPC
Media
SMF
Transmitter Type
EML
Receiver Type
PIN
TX Power
-3.2~4.4dBm
Minimum Receiver Power
-7.2dBm
Powerbudget
4dB
Receiver Overload
4.4dBm
Power Consumption
≤16.5W
Extinction Ratio
>3.5dB
DDM/DOM
Supported
Commercial Temperature Range
0 to 70°C (32 to 158°F)
Protocols
IEE802.3ck, IEEE 802.3cu, OSFP MSA
Warranty
5 Years

Quality Testing Program

Take a look at our optics test program and see what truly sets us apart.

Quality Testing Program

Quality Control System Learn more
Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.
Please Note: Installing a third party transceiver does not void your network equipment warranty. Network equipment manufacturers all have guidelines stating that warranty support on their products will not be affected.
Connectivity Solutions
Features
Leading Performance and Quality for 800G
Built-in Broadcom DSP Chip, the OSFP transceiver offers high-speed, and low-power in 800G links.
Broadcom 7nm DSP
Stable Transmission
≤16.5W
Low Power Consumption
53G EML Laser
Ensure Production
Center Wavelength
1271nm, 1291nm, 1311nm and 1331nm
1310nm
1310nm
1310nm
Connector
Dual LC Duplex
MTP/MPO-16
MTP/MPO-16
Dual MTP/MPO-12
Cable Distance (Max.)
2km
2km
2km
2km
Modulation
8x106.25G PAM4
8x106.25G PAM4
8x106.25G PAM4
8x106.25G PAM4
Transmitter Type
EML
EML
EML
EML
Packaging Technology
COB (Chip on Board) Packaging
COB (Chip on Board) Packaging
COB (Chip on Board) Packaging
COB (Chip on Board) Packaging
Chip
Broadcom 7nm DSP Chip
Broadcom 7nm DSP Chip
Broadcom 7nm DSP Chip
Broadcom 7nm DSP Chip
Power Consumption
≤16.5W
≤16.5W
≤18W
≤16.5W
Application
Ethernet
Data Center
800G to 2x400G
Ethernet
Data Center
800G to 2x400G Breakout
800G to 8x100G Breakout
Ethernet
Data Center
800G to 2x400G Breakout
800G to 8x100G Breakout
Ethernet
Data Center
800G to 2x400G Breakout
800G to 8x100G Breakout
Questions & Answers
Ask a question
All (12)Parameter (4)Connection (2)Modulation (2)Product Recommendation (2)Advantage (1)Cable Type (1)Chipset (1)Matching Cables (1)Ports (1)Product Comparison (1)Solutions (1)
Customer Reviews
Write a review
(undefined reviews)
5.0
5 stars
4 stars
3 stars
2 stars
1 star
15
0
0
0
0

P***y

United States

January 29, 2023
5.0
Fast shipping and delivery, I will keep a close eye on these type of products.
Verified Purchase
Helpful 0
Comment 0

T***a

Canada

January 09, 2023
5.0
We wanted a higher speed network system and needed to choose some transceivers, we didn't need a long transmission distance, so this type was just right for us. They proved to have excellent connectivity, and all metrics were within normal limits.
Verified Purchase
Helpful 0
Comment 0

J***n

Canada

December 17, 2022
5.0
Yes, we received it and all good here.
Verified Purchase
Helpful 0
Comment 0
See all reviews
Resources
Recently Viewed