FS Germany Free delivery on orders over EUR 79 (Excl. VAT)
Germany / € EUR
Free delivery on orders over EUR 79 (Excl. VAT)

Germany

This picture is about 1.
This picture is about 1.
This picture is about 1.
This picture is about /.
This picture is about 1.
This picture is about 1.
This picture is about 1.
This picture is about 1.
This picture is about /.
This picture is about 1.

IES3100-8TF-P, 8-Port Gigabit Ethernet L2+ Managed Industrial PoE+ Switch, 8 x PoE+ Ports @240W, with 2 x 1/2.5Gb SFP, Wide-Temp

Hot #138511
Hot #138511

240W PTP ERPS DIN-rail Mount Fanless

367,71 € (Incl. VAT)
FS P/N: IES3100-8TF-P
2.5K Sold
25 Reviews
62 Questions
295 in Global Warehouse, Get it by 03 Jun, 2024
40 in Transit, Get it by 03 Jun, 2024
See more Warehouse
Deliver to Berlin, 10082
Free Shipping via TNT Express®
Test Support
5-Year Warranty
30-Day Returns
30-Day Exchange
Specifications
Connectivity Solutions
Features
Videos
Q&A
Reviews
Resources

IES3100-8TF-P, 8-Port Gigabit Ethernet L2+ Managed Industrial PoE+ Switch, 8 x PoE+ Ports @240W, with 2 x 1/2.5Gb SFP

The IES3100-8TF-P features 8x 10/100/1000BASE-T PoE+ ports and 2x 100/1000/2500BASE-X SFP ports, which is designed especially for a wide variety of extended enterprise and industrial applications. With an IP30-rated metal casing, wide temperature range (-40°C to +75°C), and redundant power supply, the switch is suitable for use under harsh ambient conditions. It supports a 240W power budget for connecting PoE-powered end devices such as IP cameras, phones, wireless access points, sensors, and more. This layer 2 industrial managed switch supports enhanced L2+ functions such as VLAN, QoS, IGMP Snooping, LACP, etc. In addition, it also supports PTP (Precision Time Protocol), which is very suitable for industrial automation scenarios.

Specifications
Ports
8x 10/100/1000BASE-T RJ45 | 2x 100/1000/2500BASE-X SFP
MAC Address
8K
Switching Capacity
28Gbps
Input Voltage
48‐57VDC
Forwarding Rate
148, 800 pps/100M ports; 1, 488, 000 pps/1000M port
Power Budget(Dual Power)
240W
Flash Memory
256Mbit (32MB)
Max. Power Consumption
10W
Jumbo Frame
9,000
PoE Standard
IEEE 802.3af/at
Packet Buffer
4Mbit (512KB)
Operating Temperature
-40 to 75°C (-40 to 167°F)
Dimensions (HxWxD)
5.51''x2.04''x4.33'' (140x52x110mm)
Storage Temperature
-40 to 85°C (-40 to 185°F)
Enclosure
IP30 Rated Metal Enclosure
Operating Humidity
5-95%(non‐condensing)
Fan Number
Fanless
Installation
DIN-rail Mount
Management
WEB GUI/SSH/Telnet/SNMP
MTBF
≥ 400,000 Hours
Please Note: Power cord is not included with this product, please purchase seperately.

Software Spotlights

Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.

Connectivity Solutions

See more
MRP-Based Ring Redundancy Solution
View products
Optical-Electrical Hybrid Ring Network Solution
View products
ERPS-Based Ring Redundancy Solution
View products
Industrial Wireless Network Solution
View products
Industrial Park Surveillance Solution
View products

Features

Full Gigabit Ethernet Interfaces
IES3100-8TF-R is available with 8x 1G RJ45 ports and 2x 1/2.5G SFP ports to provide secure access for a wide variety of industrial and extended enterprise connectivity needs.
Switching Capacity
28Gbps
Wide Voltage Input
12-48VDC, 24VAC
Lightning Protection
6KV
IP30 Aluminum Metal Housing Suitable for Industrial Environments
IES3100-8TF-P is equipped with rugged IP30 metal enclosure to withstand a high degree of vibration and shock while operating in industrial environments from -40 to 75°C.
IP30 Enclosure
Shock and Vibration Resistant
-40–75°C Temperature
Supports up to 8 PoE/PoE+ ports

The 240W PoE power budget supplies up to 8 Power over Ethernet devices, automatically detecting and providing the required power for your PoE devices.

Compact Ethernet Industrial Switches Designed for Tight Spaces

The small switch supports DIN-rail mount, making efficient use of cabinet space for simple, flexible, and secure deployments.

PTP (Precision Time Protocol) Provides Sub-microsecond Accuracy

PTP enables switches to deliver synchronization with a higher level of accuracy than NTP, it is ideal for telecom and Carrier Ethernet applications.

ERPS (Ethernet Ring Protection Switching) Enables Failover Protection in Sub-50ms
ERPS implements loop blocking and link recovery faster than STP on the main device, and can
effectively add redundancy and up-time protection to any network.
Block the RPL owner to avoid sending data endlessly in a loop
Unblock RPL owner to ensure non-stop traffic forwarding
Equipped with Console, Web and SNMP Management Interfaces
With the built-in Web-based management interface, the IES3100-8TF-P offers an easy-to-use, platform-independent management and configuration facility.
Visual Interface
Convenient Operation
Easy Monitoring
RJ45 Ports
8x 10/100/1000BASE-T
8x 10/100/1000BASE-T
8x 10/100/1000BASE-T
8x 10/100/1000BASE-T
16x 10/100/1000 Base-T
SFP Ports
2x 100/1000/2500BASE-X SFP
2x 100/1000/2500BASE-X SFP
2x 100/1000/2500BASE-X SFP
2x 100/1000/2500BASE-X SFP
2x 100/1000BASE-X SFP
PoE Ports
8x PoE+
8x PoE+
PoE Budget
240W
240W
Management Layer
L2+
L2+
L2+
L2+
L2+
Time Management
PTP
PTP
PTP
PTP
NTP
IP Rating
IP30
IP40
IP30
IP30
IP30
Operating Temperature
-40 to 75°C
-40 to 75°C
-40 to 75°C
-40 to 75°C
-40 to 75°C
Installation
DIN-rail Mount
DIN-rail Mount
DIN-rail Mount or Wall Mount
DIN-rail Mount or Wall Mount
DIN-rail Mount or Wall Mount
VLAN, QoS, LACP, IGMP, ACL, DHCP, MSTP
yesyesyesyesyes
Static Routing
yesyes
MVRP/MRP
yesyes
Specifications

IES3100-8TF-P, 8-Port Gigabit Ethernet L2+ Managed Industrial PoE+ Switch, 8 x PoE+ Ports @240W, with 2 x 1/2.5Gb SFP

The IES3100-8TF-P features 8x 10/100/1000BASE-T PoE+ ports and 2x 100/1000/2500BASE-X SFP ports, which is designed especially for a wide variety of extended enterprise and industrial applications. With an IP30-rated metal casing, wide temperature range (-40°C to +75°C), and redundant power supply, the switch is suitable for use under harsh ambient conditions. It supports a 240W power budget for connecting PoE-powered end devices such as IP cameras, phones, wireless access points, sensors, and more. This layer 2 industrial managed switch supports enhanced L2+ functions such as VLAN, QoS, IGMP Snooping, LACP, etc. In addition, it also supports PTP (Precision Time Protocol), which is very suitable for industrial automation scenarios.

Specifications
Ports
8x 10/100/1000BASE-T RJ45 | 2x 100/1000/2500BASE-X SFP
MAC Address
8K
Switching Capacity
28Gbps
Input Voltage
48‐57VDC
Forwarding Rate
148, 800 pps/100M ports; 1, 488, 000 pps/1000M port
Power Budget(Dual Power)
240W
Flash Memory
256Mbit (32MB)
Max. Power Consumption
10W
Jumbo Frame
9,000
PoE Standard
IEEE 802.3af/at
Packet Buffer
4Mbit (512KB)
Operating Temperature
-40 to 75°C (-40 to 167°F)
Dimensions (HxWxD)
5.51''x2.04''x4.33'' (140x52x110mm)
Storage Temperature
-40 to 85°C (-40 to 185°F)
Enclosure
IP30 Rated Metal Enclosure
Operating Humidity
5-95%(non‐condensing)
Fan Number
Fanless
Installation
DIN-rail Mount
Management
WEB GUI/SSH/Telnet/SNMP
MTBF
≥ 400,000 Hours
Please Note: Power cord is not included with this product, please purchase seperately.

Software Spotlights

Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.
Connectivity Solutions
See more
MRP-Based Ring Redundancy Solution
View products
Optical-Electrical Hybrid Ring Network Solution
View products
ERPS-Based Ring Redundancy Solution
View products
Industrial Wireless Network Solution
View products
Industrial Park Surveillance Solution
View products
Features
Full Gigabit Ethernet Interfaces
IES3100-8TF-R is available with 8x 1G RJ45 ports and 2x 1/2.5G SFP ports to provide secure access for a wide variety of industrial and extended enterprise connectivity needs.
Switching Capacity
28Gbps
Wide Voltage Input
12-48VDC, 24VAC
Lightning Protection
6KV
IP30 Aluminum Metal Housing Suitable for Industrial Environments
IES3100-8TF-P is equipped with rugged IP30 metal enclosure to withstand a high degree of vibration and shock while operating in industrial environments from -40 to 75°C.
IP30 Enclosure
Shock and Vibration Resistant
-40–75°C Temperature
Supports up to 8 PoE/PoE+ ports

The 240W PoE power budget supplies up to 8 Power over Ethernet devices, automatically detecting and providing the required power for your PoE devices.

Compact Ethernet Industrial Switches Designed for Tight Spaces

The small switch supports DIN-rail mount, making efficient use of cabinet space for simple, flexible, and secure deployments.

PTP (Precision Time Protocol) Provides Sub-microsecond Accuracy

PTP enables switches to deliver synchronization with a higher level of accuracy than NTP, it is ideal for telecom and Carrier Ethernet applications.

ERPS (Ethernet Ring Protection Switching) Enables Failover Protection in Sub-50ms
ERPS implements loop blocking and link recovery faster than STP on the main device, and can
effectively add redundancy and up-time protection to any network.
Block the RPL owner to avoid sending data endlessly in a loop
Unblock RPL owner to ensure non-stop traffic forwarding
Equipped with Console, Web and SNMP Management Interfaces
With the built-in Web-based management interface, the IES3100-8TF-P offers an easy-to-use, platform-independent management and configuration facility.
Visual Interface
Convenient Operation
Easy Monitoring
RJ45 Ports
8x 10/100/1000BASE-T
8x 10/100/1000BASE-T
8x 10/100/1000BASE-T
8x 10/100/1000BASE-T
16x 10/100/1000 Base-T
SFP Ports
2x 100/1000/2500BASE-X SFP
2x 100/1000/2500BASE-X SFP
2x 100/1000/2500BASE-X SFP
2x 100/1000/2500BASE-X SFP
2x 100/1000BASE-X SFP
PoE Ports
8x PoE+
8x PoE+
PoE Budget
240W
240W
Management Layer
L2+
L2+
L2+
L2+
L2+
Time Management
PTP
PTP
PTP
PTP
NTP
IP Rating
IP30
IP40
IP30
IP30
IP30
Operating Temperature
-40 to 75°C
-40 to 75°C
-40 to 75°C
-40 to 75°C
-40 to 75°C
Installation
DIN-rail Mount
DIN-rail Mount
DIN-rail Mount or Wall Mount
DIN-rail Mount or Wall Mount
DIN-rail Mount or Wall Mount
VLAN, QoS, LACP, IGMP, ACL, DHCP, MSTP
yesyesyesyesyes
Static Routing
yesyes
MVRP/MRP
yesyes

Questions & Answers

Customer Reviews

Resources

367,71 € (Incl. VAT)

295 in Global Warehouse