FS Germany Free delivery on orders over EUR 79 (Excl. VAT)
Germany / € EUR
Free delivery on orders over EUR 79 (Excl. VAT)

Germany

This picture is about QDD-LR8-400G Optical Transceiver Module Overall Introduction | FS.
00:59
This picture is about QDD-LR8-400G.
This picture is about QDD-LR8-400G.
This picture is about QDD-LR8-400G.
This picture is about QDD-LR8-400G.
This picture is about QDD-LR8-400G.
This picture is about QDD-LR8-400G.
This picture is about QDD-LR8-400G.
This picture is about QDD-LR8-400G Optical Transceiver Module Overall Introduction | FS.
This picture is about QDD-LR8-400G.
This picture is about QDD-LR8-400G.
This picture is about QDD-LR8-400G.
This picture is about QDD-LR8-400G.
This picture is about QDD-LR8-400G.
This picture is about QDD-LR8-400G.
This picture is about QDD-LR8-400G.

Cisco QDD-400G-LR8-S Compatible QSFP-DD 400GBASE-LR8 PAM4 1310nm 10km DOM Duplex LC/UPC SMF Optical Transceiver Module

#112257
#112257

Inphi 16nm DSP Melco EML BOX ≤ 10W Duplex LC SMF

4.756,43 € (Incl. VAT)
FS P/N: QDD-LR8-400G
189 Sold
6 Reviews
6 Questions
17 in Global Warehouse, Get it by 01 Jul, 2024
See more Warehouse
Deliver to Berlin, 10082
Free Shipping via TNT Express®
Project Inquiry
Free Product Trial
5-Year Warranty
30-Day Returns
30-Day Exchange

Cisco QDD-400G-LR8-S Compatible 400GBASE-LR8 QSFP-DD PAM4 Optical Transceiver Module (SMF, 1310nm, 10km, LC, DOM)

The 400GBASE-LR8 module, Duplex LC connector, up to 10km over parallel single-mode fiber. It is compliant to IEEE 802.3bs protocol and 400GAUI-8/CEI-56G-VSR-PAM4 standard.
The 400 Gigabit Ethernet signal is carried over eight wavelengths. Multiplexing and demultiplexing of the eight wavelengths are managed within the device.


Note: The FS P/N is changed from QSFPDD-LR8-400G to QDD-LR8-400G, but the product is the same. Only the FS P/N has been changed.

Specifications
Cisco Compatible
QDD-400G-LR8-S
Vendor Name
FS
Form Factor
QSFP-DD
Max Data Rate
425Gbps
Wavelength
1310nm
Max Cable Distance
10km
Connector
Duplex LC (UPC)
Media
SMF
Transmitter Type
LWDM EML
Receiver Type
PIN
TX Power
-2.8~5.3dBm
RX Power
-9.1~5.3dBm
Powerbudget
6.3dB
Modulation
8x 50G PAM4
Power Consumption
≤10W
Extinction Ratio
3.5dB
DDM/DOM
Supported
Commercial Temperature Range
0 to 70°C (32 to 158°F)
DSP
TX and RX
Inbuilt FEC
No
Core Size
G.652/9um
Packaging Technology
BOX
Protocols
IEEE 802.3bs, QSFP-DD MSA, CMIS 4.1
Warranty
5 Years

Quality Testing Program

Take a look at our test program to get the reliable and high-performance optical transceivers.

Quality Testing Program

Optical Transceivers Testing Learn more
Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.
Please Note: Installing a third party transceiver does not void your network equipment warranty. Network equipment manufacturers all have guidelines stating that warranty support on their products will not be affected.
Connectivity Solutions
Features
Leading Performance and Quality for 400G
Built-in Inphi DSP Chip, the QSFP-DD transceiver offers high-speed, and low-power in 400G links.
Inphi DSP Chip
Stable Transmission
≤10W
Low Power Consumption
400Gbps
High Bandwidth
Comprehensive Testing Increases Reliability
Qualified through a rigorous process with advanced equipments to ensure you get the high quality and reliable optics.
Optical Spectrum Test
No Packet Loss & CRC
TDECQ Test
1.68dB
Bit Error Rate Test
BER 2.4E-4
Temperature Test
0~70°C
Center Wavelength
1310nm
1310nm
1310nm
1310nm
Connector
Duplex LC
Duplex LC
Duplex LC
MTP/MPO-8
MTP/MPO-12(8 of the 12 Fibers Used)
Cable Distance (Max.)
10km@SMF
10km@SMF
10km@SMF
10km@SMF
Modulation
8x 50G PAM4
8x 50G PAM4
8x 50G PAM4
8x 50G PAM4
DSP
Inphi DSP
Inphi DSP
Inphi DSP
Inphi DSP
Power Consumption
≤10W
≤10W
≤10W
≤10W
Transmitter Type
LWDM EML
EML
CWDM EML
EML
Packaging Technology
BOX
BOX
COB
COB
Protocols
QSFP-DD MSA, CMIS Rev4.1, OIF 56G PAM4, IEEE 802.3bs
OSFP MSA, CMIS Rev 4.0, IEEE 802.3bs
QSFP-DD MSA, CMIS Rev4.1, OIF 56G PAM4,100G Lambda MSA, IEEE 802.3bs
QSFP-DD MSA, CMIS Rev4.0, OIF 56G PAM4, 100G Lambda MSA, IEEE 802.3cu
Application
Data Center
Data Center
Data Center
Data Center
400G to 4x100G Breakout
Questions & Answers
Ask a question
All (6)Cisco Series (2)Compatible Modules (1)Optical Signal (1)PAM4 (1)Product Comparison (1)Transmission Distance (1)
Customer Reviews
Write a review
(undefined reviews)
5.0
5 stars
4 stars
3 stars
2 stars
1 star
6
0
0
0
0

H***z

Australia

October 20, 2023
5.0
Every Module works fine without any error.
Verified Purchase
Helpful 1
Comment 0

w***r

Singapore

October 19, 2023
5.0
The connect does look good. We appreciate your ability to get what we need and how capable your company is.
Verified Purchase
Helpful 2
Comment 0

R***e

Germany

September 07, 2020
5.0
Paired with the SMF cable recommended in the page. Their team always replied within 24 hours, and they were really knowledgeable in their responses.
Verified Purchase
Helpful 9
Comment 0
See all reviews
Resources
Recently Viewed