FS United Kingdom FREE DELIVERY on Orders over £79 (excl. VAT)
United Kingdom / £ GBP
FREE DELIVERY on Orders over £79 (excl. VAT)

United Kingdom

This picture is about 78845SO-S.
This picture is about 78845SO-S.
This picture is about 78845SO-S.
This picture is about 78845SO-S.
This picture is about 78845SO-S.
This picture is about 78845SO-S.
This picture is about 78845SO-S.
This picture is about 78845SO-S.

Cat6a/Cat7 RJ45 Standard Modular Plugs (Two-Piece Suit), Shielded Network Connectors for 23AWG Twisted Pair Solid Cable or Stranded Cable (50/Pack)

Hot #76455
Hot #76455

Solid or Stranded 23AWG 8P8C Full Metal Load Bar Grounding Clip

£42.00 inc. VAT
FS P/N: 78845SO-S
3.7K Sold
26 Reviews
4 Questions
28 in Global Warehouse, Get it by 20 06 2024
See more Warehouse
Deliver to London, E15 2PP
Free Shipping via DPD Parcel Service on orders over £79.00
Project Inquiry
1-Year Warranty

Cat6a/Cat7 RJ45 Shielded Modular Plug - Solid Cables

Cat6a/Cat7 RJ45 modular plug is perfect for terminating Cat6a/Cat7 solid cables. These modular plugs are manufactured from high-impact clear polycarbonate to withstand everyday wear and tear, and the contacts are 50 micron gold for optimum signal transmission. In addition, two-piece design with loading bar ensures easy and accurate assembly.

Specifications
Product Type
Modular Plug
Connector
RJ45 Male
Cable Type
Cat6a/Cat7 Shielded
Data Rate Support
10GBase-T
Compatibility
Solid or Stranded Cables
Package
50pcs/pack
Wire Gauge Supported
23AWG
Wiring Scheme
T568A & T568B
Loading Bar
Yes
Material
Polycarbonate
Operating Temperature
-40°C to 85°C
Approvals
RoHS Compliant
Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.
Features
Support 10GBase-T Ethernet & Guarantee the Stability of the Transmission

This Cat6a/Cat7 RJ45 shielded modular plug is designed with 3-Prong & 50μ" gold plated contacts, with stronger antioxidant performance, which can support 10GBase-T Ethernet.

50μ" Gold Plated Contacts

Superior and reliable data transmission

Metal-shielded Shell

Prevent electromagnetic interference

3-Prong Contacts Pins

Straddle conductors properly

Independent Line Groove for Easy Pre-wiring
Built-in transparent load bar makes it easy to see the wire sequence and ensure accurate wiring.
Operating Instructions

Cut the cable to a suitable length and put it into the stripping hole

Peel off the cable skin

Arrange the wires based on T568A/B

Put on the load bar

Flush cut the wires

Put the load bar assembly into the plug

Crimping plug

Crimping dovetail clip

Finish

Questions & Answers
Ask a question
All (4)Unanswered Question (1)Application Environment (1)Compatibility (1)Matching Cables (1)
Customer Reviews
Write a review
4.9
5 stars
4 stars
3 stars
2 stars
1 star
24
2
0
0
0

D***a

United States

3 Nov 2023
5.0
These shielded RJ45 network connectors are of excellent quality. I used them with the FS patchbox. I love FS.com's products and the support service they provide.
Verified Purchase
Helpful 0
Comment 0

B***a

Romania

4 Sep 2023
5.0
Very pleased about the product. It looks to be high quality material. It came packed in a high quality plastic bag. FS does a great job to satisfy every customer. Even customer service is great, they have contacted me to ask for some details. Overall it was a great experience to work with them.
Verified Purchase
Helpful 0
Comment 0

J***n

United States

12 Jun 2023
5.0
If you haven’t tried these over conventional RJ45 connectors, you’re simply missing out and wasting time. Groundbreaking design and so effortless to get right every single time. No more crossed or bunched pairs.
Verified Purchase
Helpful 0
Comment 0
See all reviews
Recently Viewed