FS United Kingdom FREE DELIVERY on Orders over £79 (excl. VAT)
United Kingdom / £ GBP
FREE DELIVERY on Orders over £79 (excl. VAT)

United Kingdom

This picture is about 4.
This picture is about 3.
This picture is about 2.
This picture is about 5.
This picture is about 1.
This picture is about 4.
This picture is about 3.
This picture is about 2.
This picture is about 5.
This picture is about 1.

Cat8 RJ45 (8P8C) Shielded Toolless Keystone Jack (1pc/Pack)

#216309
#216309

25/40GBase-T 22-24AWG Cable

£7.80 inc. VAT
FS P/N: C8M-STK
32 Sold
0 Review
0 Question
469 in Global Warehouse, Get it by 20 06 2024
See more Warehouse
Deliver to London, E15 2PP
Free Shipping via DPD Parcel Service on orders over £79.00
Project Inquiry
1-Year Warranty

Toolless Shielded Keystone Jack for Cat8 Ethernet Networking

Cat8 Shielded RJ45 Toolless Keystone Jack Module is designed to terminate 4-pair, 22-24 AWG twisted pair cable. Support PoE++ applications with power up to 100W. Each module is factory tested to exceed industry standard performance requirements. Contacts are plated with 50 microinches of gold for superior performance. Jacks are individually serialized and are compatible with keystone interfaces such as faceplates, modular patch panels and surface mount boxes. Compatible with Cat8 snagless shielded Ethernet cabling up to 30m (98.4ft). Ideal for 25GBASE-T and 40GBASE-T data center and cloud computing applications.

Specifications
Product Type
Cat8 Keystone Jack
Color
Metal Silver
Connector
RJ45 Female
Termination Type
Toolless
Shielding Type
Shielded
Data Rate Support
25G/40G Base-T
Wire Gauge Supported
22-24AWG Cable
Housing Material
Zinc Alloy
Operating Temperature
-20°C to 68°C (28°F to 154°F)
Dimensions (HxWxD)
0.88''x0.57''x1.36'' (22.3x14.6x34.6mm)
Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.
Features
Support 25G/40G Base-T Network Speed for Transmission Stability

Suitable for 25GBASE-T and 40GBASE-T data center and cloud computing applications with stable transmission.

RJ45 Contacts

Gold-plated RJ45 contacts for optimal conductivity

IDC Terminals

IDC terminals contact stablely for continuous network

Phosphor Bronze Material

Phosphor bronze material resists oxidation

Compatible with Patch Panels and Network Cables
Designed for installation with convenience, and performance well with 1U 24/48 ports patch panels and network cables to improve management efficiency.
Operating Instructions

Cut the cable jacket to the length needed

Separate the wires

Ethernet cable pass through the top case

Fix the cable core as photo

Cut off the excess part

Put the cable pressing cover into module line base

Use the both side cover to grip

Push the cable tie in and lock it

Complete

Questions & Answers
Ask a question
Be the first to ask a question.
Customer Reviews
Write a review
Not yet rated. Be the first to write a review
Resources
Recently Viewed