FS United States FREE SHIPPING on Orders Over US$79
United States / $ USD
FREE SHIPPING on Orders Over US$79

United States

Security Never Shuts Down

For the reliable secuirty system, choose FS video recorders and storage. They receive video from security cameras, then convert video and store it on the hard drive or SD card for later retrieval, forming a comprehensive solution for video surveillance storage.

Security Policies

24/7 Recording & Playback

Provide security for every hour and every day. Adopting advanced H.265 format, it offers longer storage days.

Security Policies

All-around Data Protection

Make a great improvement on data reliability through RAID, ANR, N+1 or N+M hot spare technology.

Security Policies

ONVIF Ensures Compatibility

Establish a stable and varied network, with no need to check the long compatibility list.

Features

  • Video Recorders

    • 4K HDMI Video Output

      High quality image of up to 8MP (4K) and multiple channels display on one screen ensures you never miss any details.

    • Efficient & Smart Search

      Videos from cameras can be replayed simultaneously. Smart search function enables you to find the target footage quickly.

    • Multiple Mangements

      Remotely managed via a web browser, VMS(Video Management Software) and mobile App, providing ease and convenience.

  • IPSAN

    • High-speed data transfer

      Use dedicated high-speed networks to transfer data between servers and storage devices, providing fast and reliable access to stored data.

    • Highly scalability

      Multiple IP SAN devices are clustered to expand storage capacity and realize data backup, which allow multiple servers to access shared storage devices.

    • Integrated management

      Unified management of security camera, access control, video recorder, decoder and so on, enhance cybersecurity with user role management

  • Mico SD Card

    • Record more videos

      With capacities of up to 128GB, you can record and save more footage between rewrites, perfect for your dash cam or home monitoring system.

    • High-speed Reading & Writing

      The read speed is up to 90MB/s, and the write speed is up to 65MB/s, so you can enjoy the smooth recording and video playback experience.

    • Flexible operating systems

      Adopt exFAT format, which can replace FAT32, is suitable for storing large-capacity files, used universally on Mac and Windows operating systems.

Scenarios

  • Highlights

    1. High definition video of 12MP can pick up more details.

    2. Smart image enhancements (WDR/3D DNR) can help you to obtain a clearer and smoother picture.

    3. The smart search function enables you to find the target footage quickly.

    4. Video management platform unifies the management of front-end devices, and checks the screen in real time.

    5. The camera supports multi-event trigger alarm function.

    6. Remote personnel can synchronize alarm information through SMS ,email and management platform.

    Related Solution
  • Highlights

    1. Intelligent behavior detection filters false alarms for precise monitoring.

    2. Respond quickly to security issues by receiving instant email alerts.

    3. Screen blocking alerts to prevent vandalism to the monitoring system.

    4. Real-time view and multi-channel display on one screen, enabling multi-site monitoring.

    5. VCA smart search finds footage easily by date, event types, and tags.

    6. VMS and mobile Apps are available to monitor remotely.

    Related Solution
  • Highlights

    1. High definition video of 5MP can pick up more details.

    2. Corridor mode can obtain wide-angle images in specific corridor scenes.

    3. Dome cameras display indoor images, while bullet cameras display outdoor images.

    4. PTZ cameras provide 360 degrees monitoring image based on automatic cruise.

    5. Smart H.265 supports longer storage of video images at low capacity.

    6. VMS and mobile Apps are available to monitor remotely.

    Related Solution