The Gigabit Ethernet stand-alone Mini media converter that provides cost effective, entry-level media conversion between 1x10/100/1000Base-TX ports and 100/1000Base-FX ports. With its fixed configuration, deployments are just plug-and-play, and with it is small size, it is ideal for locations where space is limited. We also supply Media Converter Chassis, the 1U height 12 slots media converter rack mount chassis specially designed for accommodating chassis-based mini Media Converters.
Нажмите, чтобы открыть расширенный вид
Мини неуправляемый гигабитный Ethernet медиаконвертер 1x 10/100/1000Base-T RJ45 – 1x 100/1000Base-X, MM SC 850 нм 220/550 м, US Plug
#131586
#131586
US$49.00
FS P/N: UMC-GA1SC1T-MMFS P/N: UMC-GA1SC1T-MM
Заказы 464
Отзывы 41
Вопросы 11
Модели:
20 на глобальном складе, 21 июн, 2024
20 шт. в пути, 12 июл, 2024
Посмотреть больше складов
Страна доставки: Казахстан
US$50.00 по DHL Express Worldwide
Запрос проекта
2 года гарантии
30-дневный срок возврата
30-дневный обмен
Mini 1x 10/100/1000Base-T RJ45 to 1x 100/1000Base-X Multimode SC 850nm 220/550m Gigabit Ethernet Media Converter, American Plug Standard
Specifications
Port Type
1x 10/100/1000Base-T RJ45
1x 1000Base-X SC
1x 1000Base-X SC
Standards and Protocols
IEEE 802.3, IEEE 802.3u, IEEE 802.3ab, IEEE 802.3z, IEEE 802.3x
Cable Type (Fiber)
Multimode 50/125µm, 62.5/125µm
Cable Type (Copper)
Cat5/5e/6
Power Consumption
4.6W
DIP Switch
LFP
Speed
Twisted-pair-10/100Mbps for half/full duplex 1000Mbps for full duplex
Fiber Optic-100Mbps/1000Mbps for full duplex
Fiber Optic-100Mbps/1000Mbps for full duplex
Jumbo Frame
9k
MTBF (hrs)
>50,000Hrs
Dimensions (HxWxD)
1.02''x 2.76''x 3.82'' (26x70x97mm)
Installation
Standalone
Input Power
DC 5-12V
Operating Temperature
0°C to 50°C
Storage Temperature
-10°C to 70°C
Operating Humidity
5 to 95%, Non-condensing
Warranty
2 Years
Сертификаты качества
Подробную информацию о сертификации см. в разделе Загрузка статуса соответствия товара.
Решение для применения
Особенности
Convert and Extend Signals within your Ethernet Network
The Converter extends links over greater distances with fibre optic cable, making it perfect for IT professionals and secure setups in government, business, or educational applications.
Extend Your Network
Beyond the 100M copper cable limit, up to 550M
Maintain Investments
Migrate a local network to fibre with existing copper-based hardware
Speed Conversion
Allow you to convert link speeds from 10/100/1000Base-T to 100/1000Base-X
Simple & Quick Operation
The hot swappable design makes these converters easy to install and troubleshoot for newbies, which allows simple communication with other devices.
Hot-swappable
Installation requires no manual configuration, simple operation
Auto-MDI/MDIX
Automatically detects cable connection type and configures the connection appropriately
Monitor Network Activity Easily
Diagnostic & DIP-switch configurations via LEDs for quick installation
LFP Alarm Link Failure within a Short Period of Time
With the LFP (link fault pass through) function, system administrators are able to notice the link failure within a short period of time, minimizing the loss caused by this problem.
DIP Switches to Control the Signal/Electricity Transmission
The DIP Switch can help select and change between various hardware or device options. Users just need to toggle each switch between on and off positions to enable and disable certain functions.
1U Chassis Capable of Housing Up to 12 Media Converters
The Converters can be used as standalone units when powered by their DC adapters or used in FS 1U 12 Slots Chassis (MFMC-12DP). This Chassis can offer power for these Converters.
Standalone or Chassis Based
Use for Small or Enterprise-Sized deployment
Power Up to 12 Media Converters
Free up space and simplify links and structure
Plug-and-Play
Installing/removing the converter without powering off the chassis
Видео
Вопросы и ответы
Задать нам вопрос
Все (11)Compatibility (1)Copper-to-Fibre (1)Installation (1)LFP Function (1)Matching Chassis (1)Power Supply (1)Product Recommendation (1)VLAN (1)
Отзывы
Написать отзыв
5
звезд
4
звезды
3
звезды
2
звезды
1
звезда
39
2
0
0
0
E***n
Canada
March 28, 2024
Im am quite happy that this is coming together. I'm happy that I chose to deal with a big company that is well established. That is what it means by taking care of your customers. I'm most definitely be dealing with FS.com in the future.
подтвердит покупку
Полезный 0
Отзывы 0P***n
Hong Kong, China
September 13, 2023
Simple unit, does just what it says.
Tested in 2 configurations:
1) Copper to unit, to fibre, to unit to copper - this worked exactly as a copper extender.
2) Copper to unit to fibre to sfp port in a switch (juniper) - this worked as expected
in both cases this was straight out of the box, with no configuration or settings needed.
Note the power brick was US plug, but this is actually on a short cable so can easily be adapted to whichever plug is needed, including IEC for rack install.
Tested in 2 configurations:
1) Copper to unit, to fibre, to unit to copper - this worked exactly as a copper extender.
2) Copper to unit to fibre to sfp port in a switch (juniper) - this worked as expected
in both cases this was straight out of the box, with no configuration or settings needed.
Note the power brick was US plug, but this is actually on a short cable so can easily be adapted to whichever plug is needed, including IEC for rack install.
подтвердит покупку
Полезный 1
Отзывы 0B***n
United States
August 03, 2023
Perfect. No nonsense media converter. Does what's exactly on the tin.. and does it for a great price.
подтвердит покупку
Полезный 1
Отзывы 0Посмотреть все отзывы
Библиотека
Недавно вы смотрели