FS United States FREE SHIPPING on Orders Over US$79
United States / $ USD

United States (English / $USD)

FREE SHIPPING on Orders Over US$79
This picture is about FOPM-202.
This picture is about FOPM-202.
This picture is about FOPM-202.
This picture is about FOPM-202.
This picture is about FOPM-202.
This picture is about FOPM-202.
This picture is about FOPM-202.
This picture is about FOPM-202.
This picture is about FOPM-202.
This picture is about FOPM-202.
This picture is about FOPM-202.
This picture is about FOPM-202.
This picture is about FOPM-202.
This picture is about FOPM-202.

FOPM-202 Handheld Optical Power Meter (-50~+26dBm) with 2.5mm FC/SC/ST Connector

Hot #97489
Hot #97489

850-1625nm SMF&MMF FC, SC, ST High Precision

US$53.00
FS P/N: FOPM-202
FS P/N: FOPM-202
2.2K Sold
44 Reviews
11 Questions
49 In U.S. Warehouse, Get It By Apr 30, 2024
26 In Global Warehouse, Get It By May 10, 2024
27 Back in stock, Recently Get It By Jun 6, 2024
See more warehouse availability
Deliver to New York, 10010
Free Shipping via UPS Ground® on orders over US$79.00
Test Support
1-Year Warranty
30-Day Returns
30-Day Exchange
Specifications
Features
Q&A
Reviews
Resources

FOPM-202 Handheld Optical Power Meter

FOPM-202 handheld optical power meter is a fiber optic tester with upgraded appearance and humanized design, which is mainly used in FTTx networks and fiber network testing. It has a wide range of power measurement and high accuracy, and can be used for absolute optical power measurement and relative loss measurement. When combine with a light source, the instrument is called an Optical Loss Test Set, or OLTS, typically used to measure optical power and end-to-end optical loss.

Specifications
Measurement Range
-50 to 26dBm
Calibrated Wavelengths
850/1300/1310/1490/1550/1625nm
Resolution
0.01 dB
Accuracy
SM ±0.2 dB
MM ±0.6 dB
Detector Type
InGAAs
Response Range
700~1700nm
Optical Connector
2.5mm FC/SC/ST
Cable Type
SMF & MMF
Auto-off Function
Supported
Power Supply
2x AA Batteries (Not included)
Linearity
±2%
Weight
180g
Relative Humidity
<90% (non-condensing)
Operating Temperature
-10 to 50°C (14 to 122°F)
Storage Temperature
-20 to 60°C (-4 to 140°F)
Dimensions(HxWxD)
6.3''x3''x1.3'' (160x75x32mm)
* The visual fault locator (VFL) is optional and it is not included by default.
Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.

Features

FOPM-202 Optical Power Meter

Support both absolute optical power measurements and relative loss measurements

After finishing the test, the device will automatically shut down

Integrate the handheld and the intelligent optical power meter in one unit

High Precision

Using advanced measurement technology, accurate to 0.01dB

Dust Proof Button Design

Membrane touch buttons makes it more durable and easier to store.

Protective Case

Protect the power meter from being damaged by falling, shocking and wearing.

User Friendly and Comfortable Product Design

The simple and clear button design makes your operation easier. With the backlight LCD display, it supports operation at the night or darker occasions.

Universal Optical Connectors

Equipped with 2.5mm FC, SC, ST adapters, it can be used directly with the optical power meter port, allowing it to be directly connected to FC, SC, ST connectors.

On the Importance of Real Test

FOPM-202 optical power meter is a portable, handheld tester that can be carried in the field without being cumbersome or adding to your already heavy load of tools and equipment. Combined usage with FOLS-201 or FOLS-202 optical light source, it offers a quick and accurate testing solution on both single mode and multimode fibers.

Specifications

FOPM-202 Handheld Optical Power Meter

FOPM-202 handheld optical power meter is a fiber optic tester with upgraded appearance and humanized design, which is mainly used in FTTx networks and fiber network testing. It has a wide range of power measurement and high accuracy, and can be used for absolute optical power measurement and relative loss measurement. When combine with a light source, the instrument is called an Optical Loss Test Set, or OLTS, typically used to measure optical power and end-to-end optical loss.

Specifications
Measurement Range
-50 to 26dBm
Calibrated Wavelengths
850/1300/1310/1490/1550/1625nm
Resolution
0.01 dB
Accuracy
SM ±0.2 dB
MM ±0.6 dB
Detector Type
InGAAs
Response Range
700~1700nm
Optical Connector
2.5mm FC/SC/ST
Cable Type
SMF & MMF
Auto-off Function
Supported
Power Supply
2x AA Batteries (Not included)
Linearity
±2%
Weight
180g
Relative Humidity
<90% (non-condensing)
Operating Temperature
-10 to 50°C (14 to 122°F)
Storage Temperature
-20 to 60°C (-4 to 140°F)
Dimensions(HxWxD)
6.3''x3''x1.3'' (160x75x32mm)
* The visual fault locator (VFL) is optional and it is not included by default.
Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.
Features
FOPM-202 Optical Power Meter

Support both absolute optical power measurements and relative loss measurements

After finishing the test, the device will automatically shut down

Integrate the handheld and the intelligent optical power meter in one unit

High Precision

Using advanced measurement technology, accurate to 0.01dB

Dust Proof Button Design

Membrane touch buttons makes it more durable and easier to store.

Protective Case

Protect the power meter from being damaged by falling, shocking and wearing.

User Friendly and Comfortable Product Design

The simple and clear button design makes your operation easier. With the backlight LCD display, it supports operation at the night or darker occasions.

Universal Optical Connectors

Equipped with 2.5mm FC, SC, ST adapters, it can be used directly with the optical power meter port, allowing it to be directly connected to FC, SC, ST connectors.

On the Importance of Real Test

FOPM-202 optical power meter is a portable, handheld tester that can be carried in the field without being cumbersome or adding to your already heavy load of tools and equipment. Combined usage with FOLS-201 or FOLS-202 optical light source, it offers a quick and accurate testing solution on both single mode and multimode fibers.

Questions & Answers

Customer Reviews

Resources

US$53.00

49 In U.S. Warehouse
26 In Global Warehouse