FS United States FREE SHIPPING on Orders Over US$79
United States / $ USD

United States

FREE SHIPPING on Orders Over US$79
This picture is about FS-OR4P-45U.
This picture is about FS-OR4P-45U.
This picture is about FS-OR4P-45U.
This picture is about FS-OR4P-45U.
This picture is about FS-OR4P-45U.
This picture is about FS-OR4P-45U.
This picture is about FS-OR4P-45U.
This picture is about FS-OR4P-45U.
This picture is about FS-OR4P-45U.
This picture is about FS-OR4P-45U.

45U GF4-Series 4-Post Adjustable Open Frame Rack

#88824
#88824

2000lbs Adjustable Depth

US$439.00
FS P/N: FS-OR4P-45U
Import Fees Included
FS P/N: FS-OR4P-45U
99 Sold
2 Reviews
6 Questions
9 In Global Warehouse, Get It By May 10, 2024
See more warehouse availability
Deliver to New York, 10010
US$390.00 via DHL Express Worldwide
Test Support
1-Year Warranty
30-Day Returns
30-Day Exchange
Specifications
Features
Q&A
Reviews
Resources

45U 4-Post Adjustable Open Frame Rack

The open-frame rack provides easy access and offers plenty of open space for cable management, making this solution ideal for network wiring closets and distribution frame applications with high-density cabling, typically used for server room and data center rack applications that don’t require physical security and don’t need added airflow control.

Specifications
Product Type
4-Post
No. of Rack Spaces
45U
Dimensions (HxWxD)
82.9''x23.6''x40'' (2104.8x600x1016.0mm)
Mounting Depth Range
22"-40" (558.8-1016mm)
Mounting Rails
Square-Punched
Weight Capacity - Stationary
2000lbs (907.18kg)
Material
SPCC
Color
Black
Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.

Features

Made with Ultimate Craftsmanship

Provide unobstructed airflow and easy access to equipment.

SPCC cold rolled steel construction with a black powder-coated finish for durability.

Design to house 19" standard mounting devices.

Multi-use Sided Mounting Holes

A set of holes along the rails lets you add optional side-mounted equipment such as a cable management hook that can use no additional rack-mount space.

Numbered Square-punched Holes

Square-punched mounting holes allow for quick location of rack spaces speeding the installation of devices.

Quick and Convenient Adjustable Depth

The rack supports adjustable equipment mounting depths from 22" to 40".

Practical Rolling Caster and Leveling Feet

The rolling caster can be rotated by 360 degrees, which makes the rack easy to move, and the leveling feet are used to ensure stability when you install equipment.

Product Components
The 45U 4-Post open frame rack is shipped unassembled that includes mounting screws, vertical rails, casters, top and base angles, etc. to proper assemble.

Left Vertical Rail x2

Right Vertical Rail x2

Top Bracket x2

Base Bracket x2

Left Corner Section x4

Right Corner Section x4

Center Section x4

M8 Bolt and Washer x48

M6 Screw, Nut and Cup Washer x50

Rolling Caster x4

Caster Screw x16

Cable Management Hook x24

Cable Management Screw x24

Grounding Wire x2

Grounding Wire Screw x4

Phillips-head Screwdriver x1

M8 Wrench x1

M6 Wrench x1

Leveling Feet x4

Specifications

45U 4-Post Adjustable Open Frame Rack

The open-frame rack provides easy access and offers plenty of open space for cable management, making this solution ideal for network wiring closets and distribution frame applications with high-density cabling, typically used for server room and data center rack applications that don’t require physical security and don’t need added airflow control.

Specifications
Product Type
4-Post
No. of Rack Spaces
45U
Dimensions (HxWxD)
82.9''x23.6''x40'' (2104.8x600x1016.0mm)
Mounting Depth Range
22"-40" (558.8-1016mm)
Mounting Rails
Square-Punched
Weight Capacity - Stationary
2000lbs (907.18kg)
Material
SPCC
Color
Black
Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.
Features
Made with Ultimate Craftsmanship

Provide unobstructed airflow and easy access to equipment.

SPCC cold rolled steel construction with a black powder-coated finish for durability.

Design to house 19" standard mounting devices.

Multi-use Sided Mounting Holes

A set of holes along the rails lets you add optional side-mounted equipment such as a cable management hook that can use no additional rack-mount space.

Numbered Square-punched Holes

Square-punched mounting holes allow for quick location of rack spaces speeding the installation of devices.

Quick and Convenient Adjustable Depth

The rack supports adjustable equipment mounting depths from 22" to 40".

Practical Rolling Caster and Leveling Feet

The rolling caster can be rotated by 360 degrees, which makes the rack easy to move, and the leveling feet are used to ensure stability when you install equipment.

Product Components
The 45U 4-Post open frame rack is shipped unassembled that includes mounting screws, vertical rails, casters, top and base angles, etc. to proper assemble.

Left Vertical Rail x2

Right Vertical Rail x2

Top Bracket x2

Base Bracket x2

Left Corner Section x4

Right Corner Section x4

Center Section x4

M8 Bolt and Washer x48

M6 Screw, Nut and Cup Washer x50

Rolling Caster x4

Caster Screw x16

Cable Management Hook x24

Cable Management Screw x24

Grounding Wire x2

Grounding Wire Screw x4

Phillips-head Screwdriver x1

M8 Wrench x1

M6 Wrench x1

Leveling Feet x4

Questions & Answers

Customer Reviews

Resources

US$439.00

9 In Global Warehouse