FS United States FREE SHIPPING on Orders Over US$79
United States / $ USD

United States

FREE SHIPPING on Orders Over US$79
This picture is about GJPFJV-OM4-24FR.
This picture is about GJPFJV-OM4-24FR.
This picture is about GJPFJV-OM4-24FR.
This picture is about GJPFJV-OM4-24FR.
This picture is about GJPFJV-OM4-24FR.
This picture is about GJPFJV-OM4-24FR.

1km 24 Fibers Multimode 50/125 OM4, Riser, Non-unitized Tight-Buffered Distribution Indoor Cable GJPFJV

#72005
#72005

20/10D Bend Radius Tight Buffer Indoor

US$6,279.00 US$7,911.00
FS P/N: GJPFJV-OM4-24FR
Import Fees Included
FS P/N: GJPFJV-OM4-24FR
16 Sold
0 Review
1 Question
Length:
14 in U.S. Warehouse, Get it by May 7, 2024
See more warehouse availability
Deliver to New York, 10010
US$69.00 via UPS Ground®
Test Support
1-Year Warranty
Specifications
Features
Q&A
Reviews
Resources

Non-unitized Tight-Buffered Distribution Indoor Cable

Tight-Buffered Distribution Cable contains several tight-buffered fibers bundled under the same jacket with kevlar strength members and sometimes fiberglass rod reinforcement to stiffen the cable and prevent kinking. With aramid yarn as a reinforcing member, the cable is light weight, softness and easy to peel. It is widely used as pigtails and jumpers for communication equipments.

Specifications
Cable Type
Tight-Buffered Distribution Cable
Fiber Count
24 Fibers
Flammability Rating
Riser (OFNR)
Fiber Type
Multimode 50/125 OM4 (Aqua)
Cable Diameter
8.5mm
Cable Weight
About 70kg/km
Tensile Strength (long/short term)
534/1780N
Crush Load (long/short term)
200/1000 (N/100mm)
Bending Radius (long/short term)
10D/20D (mm)
Operating/Storage Temperature
-20 to +60°C/-5 to +50°C
Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.

Features

Ideal Solution for Distribution Cables

Distribution cable can be direct connected to optical equipment for the fibers normally have a 900µm buffer. The terminated fibers may be directly connected to equipment without use of a patch panel. The cable is widely used in backbone and horizintal wiring.

Packaging & Shipping

FS.COM offers standardized packaging of cable, and we can ship it as soon as possible for adequate inventory. We pack the cable with roll, then put it into carton. The package provide good protection for cable. Usually we only attach test report on the out package of the cable, but we could also mark as your requirements.

Specifications

Non-unitized Tight-Buffered Distribution Indoor Cable

Tight-Buffered Distribution Cable contains several tight-buffered fibers bundled under the same jacket with kevlar strength members and sometimes fiberglass rod reinforcement to stiffen the cable and prevent kinking. With aramid yarn as a reinforcing member, the cable is light weight, softness and easy to peel. It is widely used as pigtails and jumpers for communication equipments.

Specifications
Cable Type
Tight-Buffered Distribution Cable
Fiber Count
24 Fibers
Flammability Rating
Riser (OFNR)
Fiber Type
Multimode 50/125 OM4 (Aqua)
Cable Diameter
8.5mm
Cable Weight
About 70kg/km
Tensile Strength (long/short term)
534/1780N
Crush Load (long/short term)
200/1000 (N/100mm)
Bending Radius (long/short term)
10D/20D (mm)
Operating/Storage Temperature
-20 to +60°C/-5 to +50°C
Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.
Features
Ideal Solution for Distribution Cables

Distribution cable can be direct connected to optical equipment for the fibers normally have a 900µm buffer. The terminated fibers may be directly connected to equipment without use of a patch panel. The cable is widely used in backbone and horizintal wiring.

Packaging & Shipping

FS.COM offers standardized packaging of cable, and we can ship it as soon as possible for adequate inventory. We pack the cable with roll, then put it into carton. The package provide good protection for cable. Usually we only attach test report on the out package of the cable, but we could also mark as your requirements.

Questions & Answers

Customer Reviews

Resources

US$6,279.00

14 in U.S. Warehouse