FS United States FREE SHIPPING on Orders Over US$79
United States / $ USD

United States

FREE SHIPPING on Orders Over US$79
This picture is about RB-FS-08C.
This picture is about RB-FS-08C.

Replacement Blade/Cutting Wheel for FS-08C Fiber Cleavers

#66019
#66019

Up to 50000 Times

US$30.00
FS P/N: RB-FS-08C
Import Fees Included
FS P/N: RB-FS-08C
529 Sold
2 Reviews
1 Question
30 in Transit, Get it by Jul 11, 2024
See more warehouse availability
Deliver to New York, 10010
Free Shipping via Fedex International Priority on orders over US$79.00
Test Support
Specifications
Q&A
Reviews

Replacement Blade/Cutting Wheel for FS-08C Fiber Cleavers

This fiber cleaver replacement blade is better or equal to original equipment parts replaced but below half the price, which save you at least 50% investment. Each cleaver blade is manufactured to exceed the specifications required for the fiber optic industry, and each cleaver blade is 100% individually inspected to ensure that they adhere to our stringent tolerances.

Specifications
Part Number
RB-FS-08C
Cleave Face
16 faces
Cutting
50,000 sports
Application
For FS-08C blade replacement
Material
Tungsten carbide
Standard
TIA/EIA-666-A
Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.
Specifications

Replacement Blade/Cutting Wheel for FS-08C Fiber Cleavers

This fiber cleaver replacement blade is better or equal to original equipment parts replaced but below half the price, which save you at least 50% investment. Each cleaver blade is manufactured to exceed the specifications required for the fiber optic industry, and each cleaver blade is 100% individually inspected to ensure that they adhere to our stringent tolerances.

Specifications
Part Number
RB-FS-08C
Cleave Face
16 faces
Cutting
50,000 sports
Application
For FS-08C blade replacement
Material
Tungsten carbide
Standard
TIA/EIA-666-A
Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.

Questions & Answers

Customer Reviews

US$30.00

30 in Transit