0.15dB ultra low IL bend insensitive fiber optic cable is less attenuation when bent or twisted compared with traditional bend insensitive fiber cables and this will make the installation and maintenance of the fiber optic cables more efficient. It also can save more space for your high density cabling in data centers and other enterprise networks.
Click to open expanded view
Customized Duplex Typical 0.08dB IL OM2 Multimode LC/SC/FC/ST 2.0mm Bend Insensitive Fiber Optic Patch Cable
#61464
#61464
US$7.60
FS P/N: HD-OM2XXDXImport Fees Included
FS P/N: HD-OM2XXDX
341 Sold
2 Reviews
7 Questions
Choose Length:
1m (3ft)
2m (7ft)
3m (10ft)
5m (16ft)
10m (33ft)
15m (49ft)
20m (66ft)
ft
1m (3ft)
2m (7ft)
3m (10ft)
5m (16ft)
10m (33ft)
15m (49ft)
20m (66ft)
ft
Connector A:
LC UPC
Connector B:
LC UPC
Cable Jacket:
PVC
Cable Diameter:
2.0mm
Available for back order, Get It By May 24, 2024
See more warehouse availability
Deliver to New York, 10010
Free Shipping via Fedex International Priority on orders over US$79.00
Solution Design
1-Year Warranty
Specifications
Features
Q&A
Reviews
Resources
LC/SC/FC/ST 50/125 OM2 Duplex Multimode Elite Bend Insensitive Fiber Optic Patch Cable
Specifications
Connector Type
LC/SC/FC/ST
Polish Type
UPC to UPC
Fiber Mode
OM2 50/125μm
Wavelength
850/1300nm
Fiber Count
Duplex
Fiber Grade
Bend Insensitive
Insertion Loss
≤0.15dB
Return Loss
≥30dB
Attenuation at 850nm
3.0 dB/km
Attenuation at 1300nm
1.0 dB/km
Minimum Bend Radius
7.5mm
Cable Diameter
2.0mm
Cable Jacket
Riser (OFNR)/LSZH
Jacket Color
Orange
Polarity
A(Tx) to B(Rx)
Operating Temperature
-20 to 70°C
Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.
Features
Four Connectors Support Custom-tailored Installations
Various connectors can easily meet your diverse cabling requirements.
Matching SFP/SFP+/XFP transceivers and LC adapters.
Matching GBIC/X2/XENPAK transceivers and SC adapters.
For datacom, FTTH, campuses, corporate networks etc.
For datacom, measurement equipment, lasers etc.
Two Jacket Materials Used in Diverse Cabling Zone
It's important to know the differences between PVC and LSZH jackets.
The Riser (OFNR) cables are suited for riser applications and cabling between floors.
The LSZH cables are suited for horizontal structural cabling areas.
Custom Products Tailored to Your Needs
Diverse Custom Options
Choose suitable options based on your applications.
Strict Quality Control
Ensure high quality products with state of testing facility.
Technical Support
Get support from professional engineer team.
Specifications
LC/SC/FC/ST 50/125 OM2 Duplex Multimode Elite Bend Insensitive Fiber Optic Patch Cable
0.15dB ultra low IL bend insensitive fiber optic cable is less attenuation when bent or twisted compared with traditional bend insensitive fiber cables and this will make the installation and maintenance of the fiber optic cables more efficient. It also can save more space for your high density cabling in data centers and other enterprise networks.
Specifications
Connector Type
LC/SC/FC/ST
Polish Type
UPC to UPC
Fiber Mode
OM2 50/125μm
Wavelength
850/1300nm
Fiber Count
Duplex
Fiber Grade
Bend Insensitive
Insertion Loss
≤0.15dB
Return Loss
≥30dB
Attenuation at 850nm
3.0 dB/km
Attenuation at 1300nm
1.0 dB/km
Minimum Bend Radius
7.5mm
Cable Diameter
2.0mm
Cable Jacket
Riser (OFNR)/LSZH
Jacket Color
Orange
Polarity
A(Tx) to B(Rx)
Operating Temperature
-20 to 70°C
Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.
Features
Four Connectors Support Custom-tailored Installations
Various connectors can easily meet your diverse cabling requirements.
Matching SFP/SFP+/XFP transceivers and LC adapters.
Matching GBIC/X2/XENPAK transceivers and SC adapters.
For datacom, FTTH, campuses, corporate networks etc.
For datacom, measurement equipment, lasers etc.
Two Jacket Materials Used in Diverse Cabling Zone
It's important to know the differences between PVC and LSZH jackets.
The Riser (OFNR) cables are suited for riser applications and cabling between floors.
The LSZH cables are suited for horizontal structural cabling areas.
Custom Products Tailored to Your Needs
Diverse Custom Options
Choose suitable options based on your applications.
Strict Quality Control
Ensure high quality products with state of testing facility.
Technical Support
Get support from professional engineer team.
Questions & Answers
Customer Reviews
Resources
US$7.60
Available for back order