Click to open expanded view
Customized SFP 4G Fibre Channel CWDM 80km DOM Duplex LC SMF Optical Transceiver Module
#52765
#52765
US$239.00
FS P/N: CWDM-SFP4G-ZXImport Fees Included
FS P/N: CWDM-SFP4G-ZX
22 Sold
12 Reviews
1 Question
Wavelengths:
1270nm
Compatible Brands:
Aruba
Device Number:
Operating Temperature:
0 to 70°C (32 to 158°F)
Available for back order, Get It By May 24, 2024
See more warehouse availability
Deliver to New York, 10010
Free Shipping via Fedex International Priority
Solution Design
5-Year Warranty
Specifications
Q&A
Reviews
Resources
4G Fiber Channel CWDM SFP Transceiver Module (SMF, 1270nm~1610nm, 80km, LC)
Specifications
Part Number
CWDM-SFP4G-ZX
Vendor Name
FS
Form Factor
SFP
Data Rate
4.25Gbps
Wavelength
1270nm~1610nm
Max Cable Distance
80km
Connector
LC duplex
Optical Components
DFB CWDM
Media
SMF
DOM Support
Yes
TX Power
0~5dBm
Receiver Sensitivity
<-24dBm
Commercial Temperature Range
0 to 70°C (32 to 158°F)
Extended Temperature Range
-5 to 85°C (23 to 185°F)
Industrial Temperature Range
-40 to 85°C (-40 to 185°F)
Protocols
MSA Compliant
Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.
Please Note: Installing a third party transceiver does not void your network equipment warranty. Network equipment manufacturers all have guidelines stating that warranty support on their products will not be affected.
Specifications
4G Fiber Channel CWDM SFP Transceiver Module (SMF, 1270nm~1610nm, 80km, LC)
Specifications
Part Number
CWDM-SFP4G-ZX
Vendor Name
FS
Form Factor
SFP
Data Rate
4.25Gbps
Wavelength
1270nm~1610nm
Max Cable Distance
80km
Connector
LC duplex
Optical Components
DFB CWDM
Media
SMF
DOM Support
Yes
TX Power
0~5dBm
Receiver Sensitivity
<-24dBm
Commercial Temperature Range
0 to 70°C (32 to 158°F)
Extended Temperature Range
-5 to 85°C (23 to 185°F)
Industrial Temperature Range
-40 to 85°C (-40 to 185°F)
Protocols
MSA Compliant
Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.
Please Note: Installing a third party transceiver does not void your network equipment warranty. Network equipment manufacturers all have guidelines stating that warranty support on their products will not be affected.
Questions & Answers
Customer Reviews
Resources
US$239.00
Available for back order