FS United States FREE SHIPPING on Orders Over US$79
United States / $ USD

United States

FREE SHIPPING on Orders Over US$79
This picture is about FS12SM-LCA-BP-1.5M-PVC.
This picture is about FS12SM-LCA-BP-1.5M-PVC.
This picture is about FS12SM-LCA-BP-1.5M-PVC.
This picture is about FS12SM-LCA-BP-1.5M-PVC.
This picture is about FS12SM-LCA-BP-1.5M-PVC.
This picture is about FS12SM-LCA-BP-1.5M-PVC.
This picture is about FS12SM-LCA-BP-1.5M-PVC.
This picture is about FS12SM-LCA-BP-1.5M-PVC.
This picture is about FS12SM-LCA-BP-1.5M-PVC.
This picture is about FS12SM-LCA-BP-1.5M-PVC.

1.5m (5ft) LC APC 12 Fibers OS2 Single Mode Bunch PVC (OFNR) 0.9mm Fiber Optic Pigtail

#42312
#42312

G.657.A1 Tight Buffer Color-coding Fiber Fusion Splicing

US$16.00
FS P/N: FS12SM-LCA-BP-1.5M-PVC
FS P/N: FS12SM-LCA-BP-1.5M-PVC
4.1K Sold
6 Reviews
12 Questions
Length:
10 in U.S. Warehouse, Get it by May 13, 2024
82 in Global Warehouse, Get it by May 20, 2024
40 in Transit, Get it by May 27, 2024
See more warehouse availability
Deliver to New York, 10010
Free Shipping via UPS Ground® on orders over US$79.00
Test Support
1-Year Warranty
30-Day Returns
30-Day Exchange
Specifications
Features
Q&A
Reviews
Resources

12 Fibers LC/APC Single-Mode Bunch Fiber Optic Pigtail, PVC Outer Jacket

Fiber optic pigtails provide a fast way to make communication devices in the field. They are designed, manufactured and tested according to protocol and performance dictated by the industrial standards, which will meet your most stringent mechanical and performance specifications.

Specifications
Connector A
LC
Connector B
Unterminated
Fiber Mode
9/125 μm
Fiber Count
12
Fiber Grade
G.657.A1
Minimum Bend Radius
10mm
Polish Type
APC
Cable Diameter
0.9 mm
Cable Jacket
PVC
Jacket Color
Yellow
Wavelength
1310 nm/1550 nm
Durability
500 Times
Insertion Loss
≤0.3 dB
Interchangeability
≤0.2 dB
Return Loss
≥60 dB
Vibration
≤0.2 dB
Operating Temperature
-40~75°C
Storage Temperature
-45~85°C
Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.

Features

High-precision Components Guarantee Reliable Transmission

The pigtail combines premium zirconia ferrules and rugged composite hardware to provide the optical performance, durability, and repeatability necessary for today's network applications.

FBT Connector

Tough and corrosion-resistant, not easily deformed

Heat Shrink Tube

Well protected the joint against rupture

Nano-Zirconia Ceramic Ferrules

Guarantees stable and fast network transmission

Perfect for High Density Splicing Applications
G.657.A1 Low Loss Fiber & 10mm Min. Bend Radius, provide improved flexibility for limited space setups.
Specifications

12 Fibers LC/APC Single-Mode Bunch Fiber Optic Pigtail, PVC Outer Jacket

Fiber optic pigtails provide a fast way to make communication devices in the field. They are designed, manufactured and tested according to protocol and performance dictated by the industrial standards, which will meet your most stringent mechanical and performance specifications.

Specifications
Connector A
LC
Connector B
Unterminated
Fiber Mode
9/125 μm
Fiber Count
12
Fiber Grade
G.657.A1
Minimum Bend Radius
10mm
Polish Type
APC
Cable Diameter
0.9 mm
Cable Jacket
PVC
Jacket Color
Yellow
Wavelength
1310 nm/1550 nm
Durability
500 Times
Insertion Loss
≤0.3 dB
Interchangeability
≤0.2 dB
Return Loss
≥60 dB
Vibration
≤0.2 dB
Operating Temperature
-40~75°C
Storage Temperature
-45~85°C
Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.
Features
High-precision Components Guarantee Reliable Transmission

The pigtail combines premium zirconia ferrules and rugged composite hardware to provide the optical performance, durability, and repeatability necessary for today's network applications.

FBT Connector

Tough and corrosion-resistant, not easily deformed

Heat Shrink Tube

Well protected the joint against rupture

Nano-Zirconia Ceramic Ferrules

Guarantees stable and fast network transmission

Perfect for High Density Splicing Applications
G.657.A1 Low Loss Fiber & 10mm Min. Bend Radius, provide improved flexibility for limited space setups.

Questions & Answers

Customer Reviews

Resources

US$16.00

10 in U.S. Warehouse
82 in Global Warehouse