FS United States FREE SHIPPING on Orders Over US$79
United States / $ USD

United States

FREE SHIPPING on Orders Over US$79
This picture is about FOTR-203.
This picture is about FOTR-203.
This picture is about FOTR-203.
This picture is about FOTR-203.
This picture is about FOTR-203.
This picture is about FOTR-203.
This picture is about FOTR-203.
This picture is about FOTR-203.
This picture is about FOTR-203.
This picture is about FOTR-203.
This picture is about FOTR-203.
This picture is about FOTR-203.
This picture is about FOTR-203.
This picture is about FOTR-203.
This picture is about FOTR-203.
This picture is about FOTR-203.

FOTR-203 Handheld OTDR (1310±20nm/1550±20nm, 32/30dB) with FC/SC Connector

#34154
#34154

FC SC 32/30dB

US$1,329.00
FS P/N: FOTR-203
Import Fees Included
FS P/N: FOTR-203
237 Sold
7 Reviews
14 Questions
Power Plug Type:
European Standard Plug
OTDR Connector:
SC
Additional Function:
None by Default
Pre-order, Ship by 31 May, 2024
See more warehouse availability
Deliver to New York, 10010
Free Shipping via UPS Ground®
Solution Design
1-Year Warranty
Specifications
Features
Q&A
Reviews
Resources

FOTR-203 Handheld Optical Time Domain Reflectometer

The FOTR-203 Handheld OTDR is designed to meet a wide variety of requirements for the optical fiber measurement in short and medium distance. It has outstanding performance at the event dead zone and dynamic range. The built-in VFL can guarantee the fault detection for all range optical fibers.

Specifications
Part Number
FOTR-203
Dynamic Range
32/30dB
Wavelength
1310±20nm/1550±20nm
Test Range
120km
Fiber Type
Single Mode
Optical Connector Type
FC/UPC(SC/UPC Optional)
Pulse Width
5ns~20us
Attenuation Blind Area
<8.0m
Event Blind Area
<1.5m
Interface
USB
Relative Humidity
<90%
Operating Temperature
0~+50°C
Storage Temperature
-20~+70°C
Dimensions
197x107x67mm
Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.

Features

FOTR-203 Handheld OTDR

Fast test & intelligent trace analysis

Advanced anti-reflective TFT LCD

Online optical signal detection

Unique Button Design

The simple and clear button design allows users to quickly operate.

Convenience of VFL Function

VFL function can be very convenient for maintenance staff to improve work efficiency.

TF Card & USB Communication

All waveforms measured by OTDR are stored in the TF card.And using mini USB cable can store data to PC.

The Friendly User Interface

The OTDR of FS.COM can show details of the event list in a clear and big screen. Coordinated with the distinctive designed keyboard operation, displaying of event trace in a clear and brief way for trace zooming in or zooming out.

Configuration List

The standard package is a carrying bag with a host, USB cable, power adapter, instructions and a small bag of clean cotton swabs.

Application

The OTDR is widely used in the maintenance and construction of the optical fiber cable, and can be used for the measurement of fiber length, transmission attenuation, joint attenuation and fault location.

Specifications

FOTR-203 Handheld Optical Time Domain Reflectometer

The FOTR-203 Handheld OTDR is designed to meet a wide variety of requirements for the optical fiber measurement in short and medium distance. It has outstanding performance at the event dead zone and dynamic range. The built-in VFL can guarantee the fault detection for all range optical fibers.

Specifications
Part Number
FOTR-203
Dynamic Range
32/30dB
Wavelength
1310±20nm/1550±20nm
Test Range
120km
Fiber Type
Single Mode
Optical Connector Type
FC/UPC(SC/UPC Optional)
Pulse Width
5ns~20us
Attenuation Blind Area
<8.0m
Event Blind Area
<1.5m
Interface
USB
Relative Humidity
<90%
Operating Temperature
0~+50°C
Storage Temperature
-20~+70°C
Dimensions
197x107x67mm
Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.
Features
FOTR-203 Handheld OTDR

Fast test & intelligent trace analysis

Advanced anti-reflective TFT LCD

Online optical signal detection

Unique Button Design

The simple and clear button design allows users to quickly operate.

Convenience of VFL Function

VFL function can be very convenient for maintenance staff to improve work efficiency.

TF Card & USB Communication

All waveforms measured by OTDR are stored in the TF card.And using mini USB cable can store data to PC.

The Friendly User Interface

The OTDR of FS.COM can show details of the event list in a clear and big screen. Coordinated with the distinctive designed keyboard operation, displaying of event trace in a clear and brief way for trace zooming in or zooming out.

Configuration List

The standard package is a carrying bag with a host, USB cable, power adapter, instructions and a small bag of clean cotton swabs.

Application

The OTDR is widely used in the maintenance and construction of the optical fiber cable, and can be used for the measurement of fiber length, transmission attenuation, joint attenuation and fault location.

Questions & Answers

Customer Reviews

Resources

US$1,329.00

Pre-order