FS United States FREE SHIPPING on Orders Over US$79
United States / $ USD

United States

FREE SHIPPING on Orders Over US$79
This picture is about 1.
This picture is about 5.
This picture is about 4.
This picture is about 1.
This picture is about 2.
This picture is about 7.
This picture is about 1.
This picture is about 5.
This picture is about 4.
This picture is about 1.
This picture is about 2.
This picture is about 7.

Pro'sKit® LCD Network Cable Tester & Probe Kit

#210065
#210065

Hunting Cable Alignment Test PoE Test

US$129.00
FS P/N: MT-7076
Import Fees Included
FS P/N: MT-7076
31 Sold
0 Review
0 Question
Pre-order, Ship by Jun 17, 2024
See more warehouse availability
Deliver to New York, 10010
Free Shipping via Fedex International Priority
Test Support
1-Year Warranty
Specifications
Features
Q&A
Reviews
Resources

Pro'sKit® LCD Network Cable Tester & Probe Kit

MT-7076 is a new anti-interference line-finding scheme using digital signal receiving and decoding technology, anti-interference degree is higher, more accurate, eliminates false positives. At the same time, it has the functions of analog line finding, anti-interference line finding, network cable connection testing, network cable length testing, PoE testing, Port Flash and switch details testing, network cable plug connectors testing, etc. LCD display screen. The kit is widely applicable to telecommunications network line engineering and routine maintenance work; computer network line engineering; and other metal wire line engineering and maintenance work.

Specifications
Display
LCD 53x29mm(128x64 Dots)
Language
Chinese/English
For Connectors
RJ45x3, RJ11x1
For Cable Type
Cat5/Cat5e/Cat6/Cat7
Cable Map Max Range
300m
For Cable Length
2.5~200m
Measurement Accuracy
≤20m, ±1.6m, 20m~100m, ±2.4m, 100m~200m, ±3.2m
Port Flash Frequency
1Time/3sec
Port Flash Link Test
10M/100M/1000M, FDX/HDX, Auto-Nego/Non-Auto Nego
PoE Standard
IEEE 802.3af/at
PoE Testing Span Mode
Midspan/Endspan
QC Testing
Connector RJ45 8pin, ≥10cm
Back Light
15sec/30sec/60sec/on/off
Auto OFF
15min/30min/60min/off
Battery
3.7V 1400mAh Li-ion
NCV
AC 70V-1000V 50/60Hz
Low Battery
Power Light Flashing
Earphone Jack
Φ3.2mm
Transmitter Dimension (HxWxD)
4.92''x2.76''x1.26''(125x70x32mm)
Receiver Dimension (HxWxD)
7.80''x1.97''x1.10''(198x50x28mm)
Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.

Features

Pro'sKit Tools Solutions

MT-7076 has the functions of line finding, network cable connection testing, etc. It is a new anti-interference line finding scheme using digital signal receiving and decoding technology.

Dual Mode Hunting

Anti-interference signal and normal signal can be switched at will. The cable can be quickly located according to the strength of the signal at the receiver.

Far from the target network cable

Close to the target network cable

Confirm target network cable

Alignment Testing

Judge wrong connection, short circuit and open circuit for RJ11/RJ45 cables.

PoE Testing

The tester can display the PoE power supply mode, standard type, PoE voltage, voltage positive and negative electrode, etc.

Port Flashing & Switch Details Testing

You can locate the interface of the cable on the switch through the sparkling LED indicator. Meanwhile, the network switch working performance can be tested.

RJ45 Connectors Crimp Testing

It is used to test whether the RJ45 plug is properly connected to the cable when you crimp a plug. You only need to insert one end of the cable.

Specifications

Pro'sKit® LCD Network Cable Tester & Probe Kit

MT-7076 is a new anti-interference line-finding scheme using digital signal receiving and decoding technology, anti-interference degree is higher, more accurate, eliminates false positives. At the same time, it has the functions of analog line finding, anti-interference line finding, network cable connection testing, network cable length testing, PoE testing, Port Flash and switch details testing, network cable plug connectors testing, etc. LCD display screen. The kit is widely applicable to telecommunications network line engineering and routine maintenance work; computer network line engineering; and other metal wire line engineering and maintenance work.

Specifications
Display
LCD 53x29mm(128x64 Dots)
Language
Chinese/English
For Connectors
RJ45x3, RJ11x1
For Cable Type
Cat5/Cat5e/Cat6/Cat7
Cable Map Max Range
300m
For Cable Length
2.5~200m
Measurement Accuracy
≤20m, ±1.6m, 20m~100m, ±2.4m, 100m~200m, ±3.2m
Port Flash Frequency
1Time/3sec
Port Flash Link Test
10M/100M/1000M, FDX/HDX, Auto-Nego/Non-Auto Nego
PoE Standard
IEEE 802.3af/at
PoE Testing Span Mode
Midspan/Endspan
QC Testing
Connector RJ45 8pin, ≥10cm
Back Light
15sec/30sec/60sec/on/off
Auto OFF
15min/30min/60min/off
Battery
3.7V 1400mAh Li-ion
NCV
AC 70V-1000V 50/60Hz
Low Battery
Power Light Flashing
Earphone Jack
Φ3.2mm
Transmitter Dimension (HxWxD)
4.92''x2.76''x1.26''(125x70x32mm)
Receiver Dimension (HxWxD)
7.80''x1.97''x1.10''(198x50x28mm)
Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.
Features
Pro'sKit Tools Solutions

MT-7076 has the functions of line finding, network cable connection testing, etc. It is a new anti-interference line finding scheme using digital signal receiving and decoding technology.

Dual Mode Hunting

Anti-interference signal and normal signal can be switched at will. The cable can be quickly located according to the strength of the signal at the receiver.

Far from the target network cable

Close to the target network cable

Confirm target network cable

Alignment Testing

Judge wrong connection, short circuit and open circuit for RJ11/RJ45 cables.

PoE Testing

The tester can display the PoE power supply mode, standard type, PoE voltage, voltage positive and negative electrode, etc.

Port Flashing & Switch Details Testing

You can locate the interface of the cable on the switch through the sparkling LED indicator. Meanwhile, the network switch working performance can be tested.

RJ45 Connectors Crimp Testing

It is used to test whether the RJ45 plug is properly connected to the cable when you crimp a plug. You only need to insert one end of the cable.

Questions & Answers

Customer Reviews

Resources

US$129.00

Pre-order