IWB-E-CAM, pluggable camera microphone module for IWB-5365-E, IWB-5375-E, IWB-5386-E, with 4K, built-in 8 mics, 180°pickup and USB Type C plug-and-play connection, etc. and give you an excellent meeting experience.
Click to open expanded view
IWB-E-CAM,Pluggable 4K Camera Microphone Module for IWB-5365-E, IWB-5375-E, and IWB-5386-E
#184482
#184482
US$149.00
FS P/N: IWB-E-CAMFS P/N: IWB-E-CAM
1 Sold
0 Review
1 Question
Pre-order, Ship by 16 Oct, 2024
See more Warehouse
Deliver to New York, 10010
Free Shipping via Fedex International Priority
Project Inquiry
2-Year Warranty
30-Day Returns
30-Day Exchange
IWB-E-CAM, Pluggable Microphone Module for 4K Camera with 8 Microphones and 180° Pickup
Specifications
Camera Resolution
4K@30fps
Pickup Angle
180°
Sensor Pixel Size (um)
1.45*1.45
Pickup Distance (m)
8
FOV
Diagonal 112.7°
Pickup Capability
Supports Echo Cancellation, Auto Gain, And Noise Suppression
Distortion
≤2%
Microphone
Omni-directional 8-array
Product Dimensions (W*H*D)(mm)
359*50*46
Net Weight
0.43(kg)
Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.
Features
Superior 4K Quality for Your Meeting
Equipped with a high-quality 4K camera and brings clear and accurate pictures to ensure the meeting goes smoothly.
Communicate with Exceptional Clarity
IWB-E-CAM with 8 omnidirectional mics to clearly capture audio up to 8m away, so conversations always sound natural and clear.
8 Mic Arrays
180° Voice Pickup
Pickup Distance up to 8M
Natural Sound Audio
Combined with IWB-5365-E, IWB-5375-E, IWB-5386-E to provide a perfect video collaboration experience for meetings, the echo cancellation, auto gain and noise suppression technologies make calls sound natural.
Echo Cancellation
Noise Reduction
Voice Enhancement
Plug-and-Play USB Type-C Connectivity
Efficient transmission speed with USB Type-C interface. Equipped with magnetic alignment holes for convenient installation, avoiding cumbersome cables.
Questions & Answers
Ask a question
Customer Reviews
Write a review
Not yet rated. Be the first to write a review
Resources
Recently Viewed