FS United States FREE SHIPPING on Orders Over US$79
United States / $ USD

United States (English / $USD)

FREE SHIPPING on Orders Over US$79
This picture is about 1PK-067DS-CL.
This picture is about 1PK-067DS-CL.
This picture is about 1PK-067DS-CL.
This picture is about 1PK-067DS-CL.
This picture is about 1PK-067DS-CL.
This picture is about 1PK-067DS-CL.
This picture is about 1PK-067DS-CL.
This picture is about 1PK-067DS-CL.
This picture is about 1PK-067DS-CL.
This picture is about 1PK-067DS-CL.

Pro'sKit® Side Cutting Plier 1PK-067DS-CL

#175398
#175398

55Cr-Ni Steel 2.0 to 3.2mm Stripping Diameter

US$11.00
FS P/N: 1PK-067DS-CL
FS P/N: 1PK-067DS-CL
24 Sold
5 Reviews
4 Questions
3 In U.S. Warehouse, Get It By Apr 30, 2024
33 In Global Warehouse, Get It By May 10, 2024
See more warehouse availability
Deliver to New York, 10010
Free Shipping via UPS Ground® on orders over US$79.00
Test Support
Specifications
Features
Q&A
Reviews
Resources

Pro'sKit® Side Cutting Plier 1PK-067DS-CL

The 6.6'' side cutting pliers feature hardened steel cutting head for flush cutting and dual color cushioned handles. 1PK-067DS-CL applies to hard steel ø2.0mm, soft steel ø2.4mm, copper ø3.2mm.

Specifications
Product Model
1PK-067DS-CL
Materials
55Cr-Ni
Body HRC
45°±3°
Cutting Edge HRC
60°±5°
Overall Length
168mm (6.61'')
Cutting Capability
Hard Steel Ø2.0mm, Soft Steel Ø2.4mm, Copper Ø3.2mm
Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.

Features

6.5'' Dual Color Side Cutting Plier

55Cr-Ni steel, non-slip and ergonomic handles and high leverage design deliver excellent performance and facilitate quick and easy installations.

Forged hardened 55Cr-Ni steel for higher power and longer life

High leverage design for force-saving and more cutting power

Dual color, ergonomic non-slip TPR handles for user comfort

High Sharp Cutting Edge

Designed for cutting hard steel 2.0mm, soft steel 2.4mm, copper 3.2mm. Its rugged riveted construction is for smooth precise action.

Specifications

Pro'sKit® Side Cutting Plier 1PK-067DS-CL

The 6.6'' side cutting pliers feature hardened steel cutting head for flush cutting and dual color cushioned handles. 1PK-067DS-CL applies to hard steel ø2.0mm, soft steel ø2.4mm, copper ø3.2mm.

Specifications
Product Model
1PK-067DS-CL
Materials
55Cr-Ni
Body HRC
45°±3°
Cutting Edge HRC
60°±5°
Overall Length
168mm (6.61'')
Cutting Capability
Hard Steel Ø2.0mm, Soft Steel Ø2.4mm, Copper Ø3.2mm
Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.
Features
6.5'' Dual Color Side Cutting Plier

55Cr-Ni steel, non-slip and ergonomic handles and high leverage design deliver excellent performance and facilitate quick and easy installations.

Forged hardened 55Cr-Ni steel for higher power and longer life

High leverage design for force-saving and more cutting power

Dual color, ergonomic non-slip TPR handles for user comfort

High Sharp Cutting Edge

Designed for cutting hard steel 2.0mm, soft steel 2.4mm, copper 3.2mm. Its rugged riveted construction is for smooth precise action.

Questions & Answers

Customer Reviews

Resources

US$11.00

3 In U.S. Warehouse
33 In Global Warehouse