FS United States FREE SHIPPING on Orders Over US$79
United States / $ USD

United States

FREE SHIPPING on Orders Over US$79
This picture is about N1FWHCL.
This picture is about N1FWHCL.
This picture is about N1FWHCL.
This picture is about N1FWHCL.
This picture is about N1FWHCL.
This picture is about N1FWHCL.
This picture is about N1FWHCL.
This picture is about N1FWHCL.
This picture is about N1FWHCL.
This picture is about N1FWHCL.

Single Gang Keystone Faceplate, Computer and Telephone Identification Icons, 1 Port, White, 4.49'' x 2.76''

#159522
#159522

ABS RJ45/Fiber Keystone Jacks

US$0.85
FS P/N: N1FWHCL
Import Fees Included
FS P/N: N1FWHCL
376 Sold
1 Review
2 Questions
1204 In Global Warehouse, Get It By May 10, 2024
See more warehouse availability
Deliver to New York, 10010
Free Shipping via Fedex International Priority on orders over US$79.00
Test Support
1-Year Warranty
30-Day Returns
30-Day Exchange
Specifications
Features
Q&A
Reviews
Resources

Single Gang Keystone Faceplate, Computer and Telephone Identification Icons, 1 Port, White, 4.49''x 2.76''

The faceplate is single gang and mounts to FS's single gang back box FBCWH, and it is compatible with FS's RJ45 Keystone Modules and Fiber Keystone Jacks. It includes snap-in, color-coded port identification icons (computer and telephone marks) for easy identification.

The faceplate is designed to support the distribution of voice, data, and other communication needs to the work area for commercial or residential applications. The classic white color blends elegantly into your home or office decor, providing professional appearance while keeping the wiring organized.

Specifications
Product Type
Faceplate
Vendor
FS
Total Number of Ports
1
Color
White
Module Type
Keystone
Identification Type
Computer and Telephone Identification Icons
Outlet Orientation
Flat
Mount Orientation
Vertical
Material
ABS
Gang Opening Type
Single Gang
Operation Temperature
-25 to 70°C (-13 to 158°F)
Dimensions (HxW)
4.49''x2.76'' (114x70mm)
Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.

Features

Faceplate With Keystone Jack Ports

The faceplates are available in 5 port versions and snap-in, color-coded computer and telephone icons for easy identification.

Flush Mount Housing
This durable faceplate with an ivory gloss finish blends elegantly into any home or office decor.
High-strength ABS Material
User-friendly Angle
Easy to Install
Ideal for In-wall Wiring Installations

This single-gang wall plate provides a convenient method for your wiring applications, includingCat5e, Cat6, Cat6a, fiber optic, audio and video connection.

Specifications

Single Gang Keystone Faceplate, Computer and Telephone Identification Icons, 1 Port, White, 4.49''x 2.76''

The faceplate is single gang and mounts to FS's single gang back box FBCWH, and it is compatible with FS's RJ45 Keystone Modules and Fiber Keystone Jacks. It includes snap-in, color-coded port identification icons (computer and telephone marks) for easy identification.

The faceplate is designed to support the distribution of voice, data, and other communication needs to the work area for commercial or residential applications. The classic white color blends elegantly into your home or office decor, providing professional appearance while keeping the wiring organized.

Specifications
Product Type
Faceplate
Vendor
FS
Total Number of Ports
1
Color
White
Module Type
Keystone
Identification Type
Computer and Telephone Identification Icons
Outlet Orientation
Flat
Mount Orientation
Vertical
Material
ABS
Gang Opening Type
Single Gang
Operation Temperature
-25 to 70°C (-13 to 158°F)
Dimensions (HxW)
4.49''x2.76'' (114x70mm)
Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.
Features
Faceplate With Keystone Jack Ports

The faceplates are available in 5 port versions and snap-in, color-coded computer and telephone icons for easy identification.

Flush Mount Housing
This durable faceplate with an ivory gloss finish blends elegantly into any home or office decor.
High-strength ABS Material
User-friendly Angle
Easy to Install
Ideal for In-wall Wiring Installations

This single-gang wall plate provides a convenient method for your wiring applications, includingCat5e, Cat6, Cat6a, fiber optic, audio and video connection.

Questions & Answers

Customer Reviews

Resources

US$0.85

1204 In Global Warehouse