The Fusion Splice MPO Fiber Optic Connector is a multimode 50/125μm OM3/OM4/OM5 fiber connector, intended for use with bare tape. Field termination can be done on several common splice machine brands. The connector is non-pinned ("Female"), standard IL, and is aqua.
Click to open expanded view
MPO (Female) OM3 Pre-polished Fiber Optic Connectors, Fusion Splice
#155753
#155753
US$9.80
FS P/N: FS-FAOC-MPO-OM3-PImport Fees Included
FS P/N: FS-FAOC-MPO-OM3-P
395 Sold
0 Review
0 Question
Pre-order, Ship by May 27, 2024
See more warehouse availability
Deliver to New York, 10010
Free Shipping via Fedex International Priority on orders over US$79.00
Test Support
1-Year Warranty
Specifications
Q&A
Reviews
MPO (Female) OM3 Pre-polished Fiber Optic Connectors, Fusion Splice Fiber Optic Connectors, Fusion Splice
Specifications
Polish Type
Pre-Polished
Fiber Type
OM3/OM4
Connection Type
MPO(Female)
Color
Aqua
Number of Fibers
12
Temperature
Installation 38 to 42°C, Operating 0 to 60°C
Maximum Connector Insertion Loss
0.75dB
Minimum Connector Return Loss
20dB
Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.
Specifications
MPO (Female) OM3 Pre-polished Fiber Optic Connectors, Fusion Splice Fiber Optic Connectors, Fusion Splice
The Fusion Splice MPO Fiber Optic Connector is a multimode 50/125μm OM3/OM4/OM5 fiber connector, intended for use with bare tape. Field termination can be done on several common splice machine brands. The connector is non-pinned ("Female"), standard IL, and is aqua.
Specifications
Polish Type
Pre-Polished
Fiber Type
OM3/OM4
Connection Type
MPO(Female)
Color
Aqua
Number of Fibers
12
Temperature
Installation 38 to 42°C, Operating 0 to 60°C
Maximum Connector Insertion Loss
0.75dB
Minimum Connector Return Loss
20dB
Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.
Questions & Answers
Customer Reviews
US$9.80
Pre-order