The Fusion Splice MPO Fiber Optic Connector is a singlemode 9/125μm OS1/OS2 fiber connector, intended for use with bare tape. Field termination can be done on several common splice machine brands. The connector is non-pinned ("Female"), standard IL, and green.
Click to open expanded view
MPO (Female)Single Mode Pre-polished Fiber Optic Connectors, Fusion Splice
#155752
#155752
US$13.00
FS P/N: FS-FAOC-MPO-SM-PImport Fees Included
FS P/N: FS-FAOC-MPO-SM-P
94 Sold
0 Review
1 Question
Pre-order, Ship by May 27, 2024
See more warehouse availability
Deliver to New York, 10010
Free Shipping via Fedex International Priority on orders over US$79.00
Test Support
1-Year Warranty
Specifications
Q&A
Reviews
MPO (Female) Singlemode 3mm Pre-polished Fiber Optic Connectors, Fusion Splice
Specifications
Polish Type
Pre-Polished
Fiber Type
OS1/OS2
Connection Type
MPO(Female)
Color
Green
Number of Fibers
12
Temperature
Installation 0 to 42°C ,Operating 0 to 60°C
Maximum Connector Insertion Loss
0.75dB
Minimum Connector Return Loss
60dB
Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.
Specifications
MPO (Female) Singlemode 3mm Pre-polished Fiber Optic Connectors, Fusion Splice
The Fusion Splice MPO Fiber Optic Connector is a singlemode 9/125μm OS1/OS2 fiber connector, intended for use with bare tape. Field termination can be done on several common splice machine brands. The connector is non-pinned ("Female"), standard IL, and green.
Specifications
Polish Type
Pre-Polished
Fiber Type
OS1/OS2
Connection Type
MPO(Female)
Color
Green
Number of Fibers
12
Temperature
Installation 0 to 42°C ,Operating 0 to 60°C
Maximum Connector Insertion Loss
0.75dB
Minimum Connector Return Loss
60dB
Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.
Questions & Answers
Customer Reviews
US$13.00
Pre-order