FS United States FREE SHIPPING on Orders Over US$79
United States / $ USD

United States (English / $USD)

FREE SHIPPING on Orders Over US$79
This picture is about FSXSM-XF-ARM-XX-X.
This picture is about FSXSM-XF-ARM-XX-X.
This picture is about FSXSM-XF-ARM-XX-X.
This picture is about FSXSM-XF-ARM-XX-X.
This picture is about FSXSM-XF-ARM-XX-X.
This picture is about FSXSM-XF-ARM-XX-X.
This picture is about FSXSM-XF-ARM-XX-X.
This picture is about FSXSM-XF-ARM-XX-X.
This picture is about FSXSM-XF-ARM-XX-X.
This picture is about FSXSM-XF-ARM-XX-X.
This picture is about FSXSM-XF-ARM-XX-X.
This picture is about FSXSM-XF-ARM-XX-X.
This picture is about FSXSM-XF-ARM-XX-X.
This picture is about FSXSM-XF-ARM-XX-X.
This picture is about FSXSM-XF-ARM-XX-X.
This picture is about FSXSM-XF-ARM-XX-X.
This picture is about FSXSM-XF-ARM-XX-X.
This picture is about FSXSM-XF-ARM-XX-X.
This picture is about FSXSM-XF-ARM-XX-X.
This picture is about FSXSM-XF-ARM-XX-X.
This picture is about FSXSM-XF-ARM-XX-X.
This picture is about FSXSM-XF-ARM-XX-X.
This picture is about FSXSM-XF-ARM-XX-X.
This picture is about FSXSM-XF-ARM-XX-X.

Customized Simplex OS2 Single Mode LC/SC/FC/ST/LSH Armored 3.0mm Fiber Optic Pigtail

#14262
#14262

G.657.A1 Fiber Tight Buffer Helical Steel Armor Fiber Fusion Splicing

US$2.60
FS P/N: FSXSM-XF-ARM-XX-X
Import Fees Included
FS P/N: FSXSM-XF-ARM-XX-X
6.4K Sold
10 Reviews
18 Questions
Choose Length:
1m (3ft)
2m (7ft)
3m (10ft)
5m (16ft)
10m (33ft)
15m (49ft)
20m (66ft)
ft
1m (3ft)
2m (7ft)
3m (10ft)
5m (16ft)
10m (33ft)
15m (49ft)
20m (66ft)
ft
Connector:
LC UPC
Cable Jacket:
PVC
Available for back order, Get It By May 24, 2024
See more warehouse availability
Deliver to New York, 10010
Free Shipping via Fedex International Priority on orders over US$79.00
Solution Design
1-Year Warranty
Specifications
Features
Q&A
Reviews
Resources

LC/SC/FC/ST/LSH Armored Pigtail

Fiber Optic Armored Pigtails are with stainless steel tube inside the outer jacket to protect the central unit of the cable, so they will not get damaged even they are stepped by an adult and bit by rodents.
Various cable lengths, jacket materials and connectors are available. (Please note: E2000 is an LSH connector with a dust-proof cover.)

Specifications
Connector A
LC/SC/FC/ST/LSH
Connector B
Unterminated
Polish Type
UPC/APC
Fiber Count
Simplex
Fiber Mode
OS2 9/125 μm
Cable Jacket
PVC/LSZH
Fiber Grade
G.657.A1
Minimum Bend Radius
30D (mm)
Cable Diameter
3.00mm
Cable Color
Blue
Attenuation at 1310nm
0.35 dB/Km
Attenuation at 1550nm
0.25 dB/Km
Insertion Loss (dB)
≤ 0.30
Return Loss (dB)
UPC≥50, APC≥60 (LC/SC/ST/FC)
UPC≥55, APC≥75 (LSH)
Compressive Strength
≥3000N/100mm
Tensile Strength
≥200N (Long Term), ≥400N (Short Term)
Operating Temperature
-20°C to +80 °C
Storage Temperature
-40°C to +80 °C
Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.

Features

A Variety of Applications for Different Equipments

Widely used in CATV, FTTH/FTTX, CCTV deployment, telecommunication networks, premise installations, data processing networks, LAN/WAN network, and more.

Optical Distribution Frame

Fiber Terminal Box

FHD® Fiber Enclosure

Armored Fiber Optic Pigtail - Designed for the Harshest Environments

Low insertion loss and high return loss, stable transmission.

Light weight and flexible with about a 30D (mm) dynamic minimum bend radius, easy to install.

Stainless steel tube provides good protection against physical damage.

Two Important Methods for Fiber Optic Pigtail Splicing
Fiber optic pigtail assemblies are utilised in terminating fiber optic cables via fusion or mechanical splicing.
Mechanical Splicing
Fusion Splicing
Optional Connectors

Various connectors are available, LC/SC/FC/ST/LSH, UPC/APC polish, to suit the needs of different applications.

Packing & Labeling

This easy to take and well-protected fiber optical cable package has been labeled and marked by FS.COM as default. Customized label or package solution are available on request.

Specifications

LC/SC/FC/ST/LSH Armored Pigtail

Fiber Optic Armored Pigtails are with stainless steel tube inside the outer jacket to protect the central unit of the cable, so they will not get damaged even they are stepped by an adult and bit by rodents.
Various cable lengths, jacket materials and connectors are available. (Please note: E2000 is an LSH connector with a dust-proof cover.)

Specifications
Connector A
LC/SC/FC/ST/LSH
Connector B
Unterminated
Polish Type
UPC/APC
Fiber Count
Simplex
Fiber Mode
OS2 9/125 μm
Cable Jacket
PVC/LSZH
Fiber Grade
G.657.A1
Minimum Bend Radius
30D (mm)
Cable Diameter
3.00mm
Cable Color
Blue
Attenuation at 1310nm
0.35 dB/Km
Attenuation at 1550nm
0.25 dB/Km
Insertion Loss (dB)
≤ 0.30
Return Loss (dB)
UPC≥50, APC≥60 (LC/SC/ST/FC)
UPC≥55, APC≥75 (LSH)
Compressive Strength
≥3000N/100mm
Tensile Strength
≥200N (Long Term), ≥400N (Short Term)
Operating Temperature
-20°C to +80 °C
Storage Temperature
-40°C to +80 °C
Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.
Features
A Variety of Applications for Different Equipments

Widely used in CATV, FTTH/FTTX, CCTV deployment, telecommunication networks, premise installations, data processing networks, LAN/WAN network, and more.

Optical Distribution Frame

Fiber Terminal Box

FHD® Fiber Enclosure

Armored Fiber Optic Pigtail - Designed for the Harshest Environments

Low insertion loss and high return loss, stable transmission.

Light weight and flexible with about a 30D (mm) dynamic minimum bend radius, easy to install.

Stainless steel tube provides good protection against physical damage.

Two Important Methods for Fiber Optic Pigtail Splicing
Fiber optic pigtail assemblies are utilised in terminating fiber optic cables via fusion or mechanical splicing.
Mechanical Splicing
Fusion Splicing
Optional Connectors

Various connectors are available, LC/SC/FC/ST/LSH, UPC/APC polish, to suit the needs of different applications.

Packing & Labeling

This easy to take and well-protected fiber optical cable package has been labeled and marked by FS.COM as default. Customized label or package solution are available on request.

Questions & Answers

Customer Reviews

Resources

US$2.60

Available for back order