Dimension EasyGet Wifi wireless fiber endface microscope, based on manual inspection, through software upgrade endface to achieve automatic detection function, provides a true wireless fiber endface automatic detection solution. Through Wifi and real-time transmission of video, automatic analysis, storage of data and reports among various smart terminal devices.
Click to open expanded view
EasyGet Wifi Wireless Fiber Endface Microscope for LC/SC/FC Connectors
#135098
#135098
US$899.00
FS P/N: EASYGET WIFIFS P/N: EASYGET WIFI
260 Sold
5 Reviews
6 Questions
26 In U.S. Warehouse, Get It By May 1, 2024
7 In Global Warehouse, Get It By May 16, 2024
10 Back in stock, Recently Get It By Jun 12, 2024
See more warehouse availability
Deliver to New York, 10010
Free Shipping via UPS Ground®
Test Support
1-Year Warranty
30-Day Returns
30-Day Exchange
Specifications
Features
Q&A
Reviews
Resources
EasyGet Fiber Endface Microscope with Wifi Wireless for LC / SC/ FC Connectors
Specifications
Model Number
EASYGET WIFI
Camera Type
Five million CMOS
Power Supply
Lithium battery
Battery Life
5 hours
Optical Magnification
10X
Resolution
0.42μm
Default Tips
LC/SC/FC/UPC 1.25mm and 2.5mm
Field of View
512μm×384μm
Display
Other terminals
Signal Output
WiFi, USB Type C
Operating Temperature
-10℃~+50℃
Storage Temperature
-20℃~+50℃
Size
212mm×45mm×32mm
Weight
0.188kg
Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.
Features
One-click Inspection for Easy Operation
Get started quickly with no special skills need, click the camera button to get the result easily.
One-click Inspection
Auto focusing, click the camera button to analyze.
Intuitive Software Interface
Real-time viewing and auto-save images.
LED Lighting
Easily used even in low-light or dark environments.
Worry-free Configuration for Field Technicians
Lightweight and portable design makes field work easier, multiple adapter options and durable battery ensure long-term efficient work.
Multiple Adapter Options
Default adapter interfaces includes LC/SC/FC/UPC 1.25mm and 2.5mm.
Built-in Battery
Duration up to 5 hours, universal TypeC charging.
Humanized Body Design
Lightweight and portable, easy to use.
Wide OS Compatibility, Easy Data Transfer
Transfer real-time videos or images via Wi-Fi or USB port to intelligent terminals.
Specifications
EasyGet Fiber Endface Microscope with Wifi Wireless for LC / SC/ FC Connectors
Dimension EasyGet Wifi wireless fiber endface microscope, based on manual inspection, through software upgrade endface to achieve automatic detection function, provides a true wireless fiber endface automatic detection solution. Through Wifi and real-time transmission of video, automatic analysis, storage of data and reports among various smart terminal devices.
Specifications
Model Number
EASYGET WIFI
Camera Type
Five million CMOS
Power Supply
Lithium battery
Battery Life
5 hours
Optical Magnification
10X
Resolution
0.42μm
Default Tips
LC/SC/FC/UPC 1.25mm and 2.5mm
Field of View
512μm×384μm
Display
Other terminals
Signal Output
WiFi, USB Type C
Operating Temperature
-10℃~+50℃
Storage Temperature
-20℃~+50℃
Size
212mm×45mm×32mm
Weight
0.188kg
Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.
Features
One-click Inspection for Easy Operation
Get started quickly with no special skills need, click the camera button to get the result easily.
One-click Inspection
Auto focusing, click the camera button to analyze.
Intuitive Software Interface
Real-time viewing and auto-save images.
LED Lighting
Easily used even in low-light or dark environments.
Worry-free Configuration for Field Technicians
Lightweight and portable design makes field work easier, multiple adapter options and durable battery ensure long-term efficient work.
Multiple Adapter Options
Default adapter interfaces includes LC/SC/FC/UPC 1.25mm and 2.5mm.
Built-in Battery
Duration up to 5 hours, universal TypeC charging.
Humanized Body Design
Lightweight and portable, easy to use.
Wide OS Compatibility, Easy Data Transfer
Transfer real-time videos or images via Wi-Fi or USB port to intelligent terminals.
Questions & Answers
Customer Reviews
Resources
US$899.00
26 In U.S. Warehouse
7 In Global Warehouse