FS United States FREE SHIPPING on Orders Over US$79
United States / $ USD

United States

FREE SHIPPING on Orders Over US$79
This picture is about FHOM-103-1.
This picture is about FHOM-103-1.
This picture is about FHOM-103-1.
This picture is about FHOM-103-1.
This picture is about FHOM-103-1.
This picture is about FHOM-103-1.
This picture is about FHOM-103-1.
This picture is about FHOM-103-1.
This picture is about FHOM-103-1.
This picture is about FHOM-103-1.
This picture is about FHOM-103-1.
This picture is about FHOM-103-1.
This picture is about FHOM-103-1.
This picture is about FHOM-103-1.
This picture is about FHOM-103-1.
This picture is about FHOM-103-1.

FHOM-103-1 Handheld Optical Multimeter Built-in 1mW Visual Fault Locator with Data Export Function

#131746
#131746

850-1625nm FC SMF&MMF VFL Data export

US$359.00
FS P/N: FHOM-103-1
Import Fees Included
FS P/N: FHOM-103-1
72 Sold
6 Reviews
5 Questions
Power Plug Type:
European Standard Plug
2 in Global Warehouse, Get it by May 13, 2024
3 in Transit, Get it by Jun 7, 2024
See more warehouse availability
Deliver to New York, 10010
Free Shipping via Fedex International Priority
Solution Design
1-Year Warranty
Specifications
Features
Q&A
Reviews
Resources

Multi-Functional Optical Power Multimeter

FHOM-103-1 handheld Optical Multimeter is a 3-in-1 optical multimeter with a data export function that integrates the functions of an intelligent optical power meter module, laser light source, and fault locator in one device. It can perform closed-loop tests by using both modules and can also work individually, what's more, it can be used to measure the optical fiber link light power loss and provide the reference for laser source and variable attenuator.FHOM-103-1 provides a choice of greater convenience and more advantages for users.

Specifications
OPM Calibrated Wavelengths
850/1300/1310/1490/1550/1625nm
OPM Measurement Range
-50dBm to +26dBm
OPM Accuracy
singlemode ±0.2dB, multimode ±0.6dB
OPM Resolution
0.01dB
OLS Wavelengths
1310/1550nm
OLS Output Power
> -6.0dBm
OLS Modulation
270/1K/2KHz
OLS Connector
FC/PC
VFL Glint
2Hz
VFL Connector
2.5mm universal
VFL Wavelength
650nm
VFL Power
1mW
Operating Temperature
-10℃ to +50℃, 90%RH
Storage Temperature
-20℃ to +60℃, 90%RH
Dimensions
168mm*95mm*38mm
Weight
330g
Power Supply
3x AA Batteries (Not included)
Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.

Features

FHOM-103-1 Optical Multimeter

Wide dynamic range-max to 78 dB, can reach a longer distance

Combine power meter, laser source and fault locator in one device, achieve 3-in-1 function

Stable output light and frequency detection make test more efficient

High Precision

0.01dB resolution, as precise as a Swiss clock.

USB Communication Port

Collocated with a computer and transfer datas via this interface.

Shatter-Resistant Sleeve

Protect the optical multimeter from falling, shocking and wearing.

Portable Design, Sturdy Body

This FHOM-103-1 optical multimeter eliminates the inconvenience of carrying 3 instruments to the test site, and the body is strong and durable with a new rubber sleeve protection.

Universal Optical Connectors

Equipped with 2.5mm FC, SC, ST adapters, it can be used directly with the optical power meter port, allowing it to be directly connected to FC, SC, ST connectors.

FHOM-103-1 Optical Multimeter Application
FHOM-103-1 Optical Multimeters are portable, handheld testers that can be carried in the field without being cumbersome or adding to your already heavy load of tools and equipment.
LAN
Telecommunication network system
CATV System
Specifications

Multi-Functional Optical Power Multimeter

FHOM-103-1 handheld Optical Multimeter is a 3-in-1 optical multimeter with a data export function that integrates the functions of an intelligent optical power meter module, laser light source, and fault locator in one device. It can perform closed-loop tests by using both modules and can also work individually, what's more, it can be used to measure the optical fiber link light power loss and provide the reference for laser source and variable attenuator.FHOM-103-1 provides a choice of greater convenience and more advantages for users.

Specifications
OPM Calibrated Wavelengths
850/1300/1310/1490/1550/1625nm
OPM Measurement Range
-50dBm to +26dBm
OPM Accuracy
singlemode ±0.2dB, multimode ±0.6dB
OPM Resolution
0.01dB
OLS Wavelengths
1310/1550nm
OLS Output Power
> -6.0dBm
OLS Modulation
270/1K/2KHz
OLS Connector
FC/PC
VFL Glint
2Hz
VFL Connector
2.5mm universal
VFL Wavelength
650nm
VFL Power
1mW
Operating Temperature
-10℃ to +50℃, 90%RH
Storage Temperature
-20℃ to +60℃, 90%RH
Dimensions
168mm*95mm*38mm
Weight
330g
Power Supply
3x AA Batteries (Not included)
Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.
Features
FHOM-103-1 Optical Multimeter

Wide dynamic range-max to 78 dB, can reach a longer distance

Combine power meter, laser source and fault locator in one device, achieve 3-in-1 function

Stable output light and frequency detection make test more efficient

High Precision

0.01dB resolution, as precise as a Swiss clock.

USB Communication Port

Collocated with a computer and transfer datas via this interface.

Shatter-Resistant Sleeve

Protect the optical multimeter from falling, shocking and wearing.

Portable Design, Sturdy Body

This FHOM-103-1 optical multimeter eliminates the inconvenience of carrying 3 instruments to the test site, and the body is strong and durable with a new rubber sleeve protection.

Universal Optical Connectors

Equipped with 2.5mm FC, SC, ST adapters, it can be used directly with the optical power meter port, allowing it to be directly connected to FC, SC, ST connectors.

FHOM-103-1 Optical Multimeter Application
FHOM-103-1 Optical Multimeters are portable, handheld testers that can be carried in the field without being cumbersome or adding to your already heavy load of tools and equipment.
LAN
Telecommunication network system
CATV System

Questions & Answers

Customer Reviews

Resources

US$359.00

2 in Global Warehouse