FS United States FREE SHIPPING on Orders Over US$79
United States / $ USD

United States

FREE SHIPPING on Orders Over US$79
This picture is about XFP-PC02.
00:41
This picture is about XFP-PC02.
This picture is about XFP-PC02.
This picture is about XFP-PC02.
This picture is about XFP-PC02.
This picture is about XFP-PC02.
This picture is about XFP-PC02.
This picture is about XFP-PC02.
This picture is about XFP-PC02.
This picture is about XFP-PC02.
This picture is about XFP-PC02.
This picture is about XFP-PC02.
This picture is about XFP-PC02.
This picture is about XFP-PC02.
This picture is about XFP-PC02.
This picture is about XFP-PC02.

2m (7ft) Juniper Networks 10G XFP to XFP Passive Direct Attach Copper Twinax Cable

#107560
#107560

23mm / 30AWG / Twinax

US$63.00
FS P/N: XFP-PC02
Import Fees Included
FS P/N: XFP-PC02
0 Sold
4 Reviews
5 Questions
1 in Global Warehouse, Get it by May 13, 2024
See more warehouse availability
Deliver to New York, 10010
Free Shipping via Fedex International Priority on orders over US$79.00
Test Support
5-Year Warranty
30-Day Returns
30-Day Exchange
Specifications
Videos
Q&A
Reviews
Resources

Juniper Networks XFP-PC02 Compatible 10G XFP-XFP DAC Twinax Cable (2-meter, Passive,XFP+ to XFP+, 30AWG)

The 10G SFP+ Passive Direct Attach Copper Twinax Cable is designed for use in 10GBASE Ethernet. This cable is compliant with IEEE 802.3, SFF-8431, and SFP+ MSA. With these features, this easy to install, high speed, cost-effective direct attach copper twinax cable is suitable for short-distance connectivity within a rack or between adjacent racks in data centers.

Note: Dual-compatibility customization currently does not support HPE compatibility.

Specifications
Part Number
XFP-PC02
Vendor Name
FS
Connector Type
XFP to XFP
Max Data Rate
10Gbps
Minimum Bend Radius
23mm
Wire AWG
30AWG
Cable Length
2m (6.56ft)
Jacket Material
PVC (OFNR)
Temperature
0 to 70°C (32 to 158°F)
Protocols
1x InfiniBand QDR, DDR, SDR, 10G Gigabit Ethernet, Fibre Channel

Quality Testing Program

Take a look at our test program to get the reliable and high-performance optical transceivers.

Quality Testing Program

Optical Transceivers Testing Learn more
Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.
Please Note: Installing a third party transceiver does not void your network equipment warranty. Network equipment manufacturers all have guidelines stating that warranty support on their products will not be affected.
Specifications

Juniper Networks XFP-PC02 Compatible 10G XFP-XFP DAC Twinax Cable (2-meter, Passive,XFP+ to XFP+, 30AWG)

The 10G SFP+ Passive Direct Attach Copper Twinax Cable is designed for use in 10GBASE Ethernet. This cable is compliant with IEEE 802.3, SFF-8431, and SFP+ MSA. With these features, this easy to install, high speed, cost-effective direct attach copper twinax cable is suitable for short-distance connectivity within a rack or between adjacent racks in data centers.

Note: Dual-compatibility customization currently does not support HPE compatibility.

Specifications
Part Number
XFP-PC02
Vendor Name
FS
Connector Type
XFP to XFP
Max Data Rate
10Gbps
Minimum Bend Radius
23mm
Wire AWG
30AWG
Cable Length
2m (6.56ft)
Jacket Material
PVC (OFNR)
Temperature
0 to 70°C (32 to 158°F)
Protocols
1x InfiniBand QDR, DDR, SDR, 10G Gigabit Ethernet, Fibre Channel

Quality Testing Program

Take a look at our test program to get the reliable and high-performance optical transceivers.

Quality Testing Program

Optical Transceivers Testing Learn more
Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.
Please Note: Installing a third party transceiver does not void your network equipment warranty. Network equipment manufacturers all have guidelines stating that warranty support on their products will not be affected.

Questions & Answers

Customer Reviews

Resources

US$63.00

1 in Global Warehouse