FS Germany Free delivery on orders over EUR 79 (Excl. VAT)
Germany / € EUR

Germany

Free delivery on orders over EUR 79 (Excl. VAT)
This picture is about GPON-ONU-34-20BI.
This picture is about GPON-ONU-34-20BI.
This picture is about GPON-ONU-34-20BI.
This picture is about GPON-ONU-34-20BI.
This picture is about GPON-ONU-34-20BI.
This picture is about GPON-ONU-34-20BI.
This picture is about GPON-ONU-34-20BI.
This picture is about GPON-ONU-34-20BI.
This picture is about GPON-ONU-34-20BI.
This picture is about GPON-ONU-34-20BI.

GPON ONU Stick with MAC SFP 1310nm-TX/1490nm-RX 1.244G-TX/2.488G-RX Class B+ 20km DOM Simplex SC/APC SMF Optical Transceiver Module (Industrial)

Hot #133619
Hot #133619

Maxlinear MAC DFB <2W 1.25G/2.5G

59,00 € (Excl. VAT)
FS P/N: GPON-ONU-34-20BI
70,21 € (Incl. VAT)
FS P/N: GPON-ONU-34-20BI
3.1K Sold
22 Reviews
99 Questions
109 in DE Warehouse, Get it by May 7, 2024
27 in Global Warehouse, Get it by May 17, 2024
See more warehouse availability
Deliver to Berlin, 10082
Free Shipping via TNT Express® on orders over 79,00 €
Test Support
5-Year Warranty
30-Day Returns
30-Day Exchange
Specifications
Connectivity Solutions
Features
Q&A
Reviews
Resources

1.244G-Tx/2.488G-Rx GPON ONU Stick with MAC Class B+ Transceiver Module (SMF, 1310nm-Tx/1490nm-Rx, 20km, SC/APC, Industrial, DDM)

The 1.244G-Tx/2.488G-Rx ONU Stick with MAC transceiver module is specifically designed for Gigabit Passive Optical Network (GPON) system. It integrates bidirectional data transmission over one single-mode optical fiber. The GPON ONU Stick with MAC module provides an asymmetric 1.244 Gbps upstream and 2.488 Gbps downstream rate to the CPE without requiring a separate power supply, reaching a link up to 20km via an SC/APC connector. It integrates the PON MAC function, supports complex ONT management systems including alarm, provides IGMP function, and manages from OLT via OMCI. It is fully compliant with SFP MSA, SFF-8472 RoHS standards and ITU-T G.988 protocol. The GPON ONU Stick with MAC transceiver is ideal for FTTx, business services, wireless backhaul, Ethernet switches and other CPE applications.

Specifications
Part Number
GPON-ONU-34-20BI
Vendor Name
FS
Form Factor
SFP
Max Transmission Distance
20km
Wavelength
1310nm-TX/1490nm-RX
Data Rate
1.244G-Tx/2.488G-Rx
Connector
SC/APC
Media
SMF
Transmitter Type
1310 DFB
Receiver Type
APD
TX Power
0.5~5dBm
Rx Power
-8~-28dBm
Class
B+
Max Link Budget
28dB
Receiver Overload
>-8dBm
Receiver Sensitivity
>-28dBm
Power Consumption
<2W
Extinction Ratio
>10dB
Application
GPON, FTTx and Wireless Backhaul
Protocols
IEC-60825, SFF-8472, SFP MSA, ITU-T G.988 and RoHS
Operating Tempeature
-40~85°C (-40~185°F)
DDM/DOM
Support

Quality Testing Program

Take a look at our test program to get the reliable and high-performance optical transceivers.

Quality Testing Program

Optical Transceivers Testing Learn more
Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.
Please Note: Installing a third party transceiver does not void your network equipment warranty. Network equipment manufacturers all have guidelines stating that warranty support on their products will not be affected.

Connectivity Solutions

Bandwidth Upgrade
See more
Bandwidth Upgrade
View products
Upgrade of VoIP Voice Gateway
View products
Weak Current Intelligent Field
View products

Features

SFP Form-factor ONU for Flexible & Cost-effective Fiber Access
Replace the external ONU by plugging into the SFP slots of your devices. A separate power supply and extra cabling are not necessary.
Save Space
Plug into the Device Directly
No Power
Fully Passive Unit
-40~85°C I-Temp Range
Withstanding Harsh Environment
Point-to-multipoint, Flexible Networking

In this P2MP optical signals transmission mode, different wavelengths are used to send and receive signals between OLT and ONU.

Form Factor
GPON SFP
SFP+
SFP+
Data Rate
1.25G/2.5G
10G
10G
Wavelength
1310nmTX/1490nmRX
1270nm-TX/1577nm-RX
1270nm-TX/1577nm-RX
MAC
yes
yes
Connector
SC/APC Simplex
SC/UPC Simplex
SC/APC Simplex
TX Power
0.5~5dBm
4~9dBm
4~9dBm
Receiver Sensitivity
-28dBm
<-28dBm
<-28dBm
Power Consumption
<2W
<2W
< 2.1W
Class
B+
N2
N1
Protocols
IEC-60825, SFF-8472, SFP MSA, ITU-T G.988, RoHS
SFP+ MSA, SFF 8431, SFF 8432, SFF 8472, RoHS, WEEE
ITU-T G.9807.1、SFP+ MSA、ITU-T G.988
Application
GPON, FTTx and Wireless Backhaul
XGS-PON
XGS-PON
Specifications

1.244G-Tx/2.488G-Rx GPON ONU Stick with MAC Class B+ Transceiver Module (SMF, 1310nm-Tx/1490nm-Rx, 20km, SC/APC, Industrial, DDM)

The 1.244G-Tx/2.488G-Rx ONU Stick with MAC transceiver module is specifically designed for Gigabit Passive Optical Network (GPON) system. It integrates bidirectional data transmission over one single-mode optical fiber. The GPON ONU Stick with MAC module provides an asymmetric 1.244 Gbps upstream and 2.488 Gbps downstream rate to the CPE without requiring a separate power supply, reaching a link up to 20km via an SC/APC connector. It integrates the PON MAC function, supports complex ONT management systems including alarm, provides IGMP function, and manages from OLT via OMCI. It is fully compliant with SFP MSA, SFF-8472 RoHS standards and ITU-T G.988 protocol. The GPON ONU Stick with MAC transceiver is ideal for FTTx, business services, wireless backhaul, Ethernet switches and other CPE applications.

Specifications
Part Number
GPON-ONU-34-20BI
Vendor Name
FS
Form Factor
SFP
Max Transmission Distance
20km
Wavelength
1310nm-TX/1490nm-RX
Data Rate
1.244G-Tx/2.488G-Rx
Connector
SC/APC
Media
SMF
Transmitter Type
1310 DFB
Receiver Type
APD
TX Power
0.5~5dBm
Rx Power
-8~-28dBm
Class
B+
Max Link Budget
28dB
Receiver Overload
>-8dBm
Receiver Sensitivity
>-28dBm
Power Consumption
<2W
Extinction Ratio
>10dB
Application
GPON, FTTx and Wireless Backhaul
Protocols
IEC-60825, SFF-8472, SFP MSA, ITU-T G.988 and RoHS
Operating Tempeature
-40~85°C (-40~185°F)
DDM/DOM
Support

Quality Testing Program

Take a look at our test program to get the reliable and high-performance optical transceivers.

Quality Testing Program

Optical Transceivers Testing Learn more
Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.
Please Note: Installing a third party transceiver does not void your network equipment warranty. Network equipment manufacturers all have guidelines stating that warranty support on their products will not be affected.
Connectivity Solutions
Bandwidth Upgrade
See more
Bandwidth Upgrade
View products
Upgrade of VoIP Voice Gateway
View products
Weak Current Intelligent Field
View products
Features
SFP Form-factor ONU for Flexible & Cost-effective Fiber Access
Replace the external ONU by plugging into the SFP slots of your devices. A separate power supply and extra cabling are not necessary.
Save Space
Plug into the Device Directly
No Power
Fully Passive Unit
-40~85°C I-Temp Range
Withstanding Harsh Environment
Point-to-multipoint, Flexible Networking

In this P2MP optical signals transmission mode, different wavelengths are used to send and receive signals between OLT and ONU.

Form Factor
GPON SFP
SFP+
SFP+
Data Rate
1.25G/2.5G
10G
10G
Wavelength
1310nmTX/1490nmRX
1270nm-TX/1577nm-RX
1270nm-TX/1577nm-RX
MAC
yes
yes
Connector
SC/APC Simplex
SC/UPC Simplex
SC/APC Simplex
TX Power
0.5~5dBm
4~9dBm
4~9dBm
Receiver Sensitivity
-28dBm
<-28dBm
<-28dBm
Power Consumption
<2W
<2W
< 2.1W
Class
B+
N2
N1
Protocols
IEC-60825, SFF-8472, SFP MSA, ITU-T G.988, RoHS
SFP+ MSA, SFF 8431, SFF 8432, SFF 8472, RoHS, WEEE
ITU-T G.9807.1、SFP+ MSA、ITU-T G.988
Application
GPON, FTTx and Wireless Backhaul
XGS-PON
XGS-PON

Questions & Answers

Customer Reviews

Resources

59,00 € (Excl. VAT)

70,21 € (Incl. VAT)

109 in DE Warehouse
27 in Global Warehouse