United States
FREE SHIPPING on Orders Over US$79
M6500 Series
6 Results
Sort by:
Sort by: Popularity
M6500-CH2U, 2 Slots, 2U Chassis, Left to Right Airflow
Hot

M6500-CH2U, 2 Slots, 2U Chassis, Left to Right Airflow

WEB | 1+1 AC Power | 1x Fan Module
US$659.00
CFP2-DCO 100G/200G Tunable Digital  Coherent 80km Module, C15 Wavelength
C13C14C16C17C18C19C20C21C22C23C24C25C26C27C28C29C30C31C32C33C34C35C36C37C38C39C40C41C42C43C44C45C46C47C48C49C50C51C52C53C54C55C56C57C58C59C60H13H14H15H16H17H18H19H20H21H22H23H24H25H26H27H28H29H30H31H32H33H34H35H36H37H38H39H40H41H42H43H44H45H46H47H48H49H50H51H52H53H54H55H56H57H58H59H60+NaN

CFP2-DCO 100G/200G Tunable Digital Coherent 80km Module, C15 Wavelength

Transmission | QPSK/8-QAM/16-QAM | FEC | 4-5W | CH13-CH60
US$11,699.00
M6500 Series
Product Type
Filter
6 Results
Sort by:
Sort by: Popularity