United States
FREE SHIPPING on Orders Over US$79
Home
25G Enterprise Switches
25G Enterprise Switches
15 Results
Sort by:
Sort by: Popularity
S5860-48MG-U, 48 x 5Gb RJ45, 4 x 25Gb SFP28, 2 x 40Gb QSFP+, L3 Managed PoE++ Switch

S5860-48MG-U, 48 x 5Gb RJ45, 4 x 25Gb SFP28, 2 x 40Gb QSFP+, L3 Managed PoE++ Switch

Broadcom | 1600W | Stacking | Airware Cloud | Hot-Swap
US$4,429.00
S5860-24XB-U, 24 x 10Gb RJ45, 4 x 10Gb SFP+, L3 Managed PoE++ Switch

S5860-24XB-U, 24 x 10Gb RJ45, 4 x 10Gb SFP+, L3 Managed PoE++ Switch

Broadcom | 740W | Stacking | Airware Cloud | Hot-Swap
US$3,799.00
S5850-48B8C, 48 x 25Gb SFP28, 8 x 100Gb QSFP28, L3 Managed Switch

S5850-48B8C, 48 x 25Gb SFP28, 8 x 100Gb QSFP28, L3 Managed Switch

MLAG | VXLAN | PTP | MPLS | Front-to-Back Airflow
US$4,939.00
SC9405, 5-Slot 4U Ethernet L3 Managed Enterprise Chassis Switch Unloaded

SC9405, 5-Slot 4U Ethernet L3 Managed Enterprise Chassis Switch Unloaded

Stacking | Airware Cloud | MPLS | Max 144 10G Ports
US$589.00
Home
25G Enterprise Switches
25G Enterprise Switches
Port Count
PoE
Primary Ports
Filter
15 Results
Sort by:
Sort by: Popularity
S5860-48MG-U, 48 x 5Gb RJ45, 4 x 25Gb SFP28, 2 x 40Gb QSFP+, L3 Managed PoE++ Switch

S5860-48MG-U, 48 x 5Gb RJ45, 4 x 25Gb SFP28, 2 x 40Gb QSFP+, L3 Managed PoE++ Switch

Broadcom | 1600W | Stacking | Airware Cloud | Hot-Swap
US$4,429.00
S5860-24XB-U, 24 x 10Gb RJ45, 4 x 10Gb SFP+, L3 Managed PoE++ Switch

S5860-24XB-U, 24 x 10Gb RJ45, 4 x 10Gb SFP+, L3 Managed PoE++ Switch

Broadcom | 740W | Stacking | Airware Cloud | Hot-Swap
US$3,799.00
S5850-48B8C, 48 x 25Gb SFP28, 8 x 100Gb QSFP28, L3 Managed Switch

S5850-48B8C, 48 x 25Gb SFP28, 8 x 100Gb QSFP28, L3 Managed Switch

MLAG | VXLAN | PTP | MPLS | Front-to-Back Airflow
US$4,939.00
SC9405, 5-Slot 4U Ethernet L3 Managed Enterprise Chassis Switch Unloaded

SC9405, 5-Slot 4U Ethernet L3 Managed Enterprise Chassis Switch Unloaded

Stacking | Airware Cloud | MPLS | Max 144 10G Ports
US$589.00