N8550-24CD8D is a spine switch in a compact 1U form factor with 24 200Gb QSFP56 and 8 400Gb QSFP-DD, which is capable for high-density availability and uplink options. Built with a reliable Broadcom chipset, hot-swappable redundancies, and equipped with EVPN-VXLAN and MLAG features through software, it can provide 8.0Tbps switching capacity and 5350 Mpps forwarding rate for data center networks, or an aggregation/core switch in enterprise networks.
Click to open expanded view
N8550-24CD8D, 24-Port Ethernet L3 Data Center Switch, 24 x 200Gb QSFP56, with 8 x 400Gb QSFP-DD Uplinks, PicOS®, Broadcom Chip
N8550-24CD8D, 24-Port L3 Data Center Switch, 24 x 200Gb QSFP56, with 8 x 400Gb QSFP-DD Uplinks, PicOS®, Broadcom Chip
Software Spotlights
Support AmpCon™ Management Platform for centralized ZTP
Support Test Automation with PicOS-V
Support SNMP, RMON (1, 2, 4, 9)
Support Syslog management
Support Netconf configuration and automation tools
Support sFLOW
Support Zero Touch Provisioning (ZTP)
Support port mirror (SPAN)
Support Encapsulated Remote SPAN (ERSPAN)
Support Openflow, CrossFlow
Support MLAG, EVPN-VXLAN
Support STP, RSTP/MSTP/PVST
Support VLAN-IEEE802.1Q VLAN trunk
Support routed interface
Support Link Aggregation and LACP (Link Aggregation Control Protocol)
Support LLDP (802.1AB Link Layer Discovery Protocol)
Support VLAN registration (GVRP/MVRP)
Support PFC/ECN
Support static routing
Support RIP, RIPng
Support OSPFv2, OSPFv3
Support BGP4/BGP4+
Support Equal-Cost Multipath Routing (ECMP)
Support PBR (Policy-Based Routing)
Support Virtual Router Redundancy Protocol (VRRP)
Support DHCP snooping/Relay
Support IGMP v1/v2/v3
Support PIM SM/SSM
Support BFD
Switch Speeds | 24x200G, 8x400G | 32x400G | 64x400G | 32x100G, 2x10G |
Switch Chip | BCM56780 Trident4 | BCM56980 Tomahawk3 | BCM56990 Tomahawk4 | BCM56870 Trident III |
Switching Capacity | 8.0 Tbps | 12.8 Tbps | 25.6 Tbps | 6.4 Tbps full duplex |
Forwarding Rate | 5350 Mpps | 5210 Mpps | 10300 Mpps | 4700 Mpps |
Packet Buffer | — | 64MB | — | 32MB integrated packet buffer |
Airflow | Front-to-Back | Front-to-Back | Front-to-Back | Back-to-Front |
C***n
United States