FS Singapore FREE NEXT DAY DELIVERY on Orders Over SGD99
Singapore / S$ SGD

Singapore

FREE NEXT DAY DELIVERY on Orders Over SGD99
This picture is about 1.
This picture is about 2.
This picture is about 3.
This picture is about 5.
This picture is about 4.
This picture is about 0.
This picture is about 1.
This picture is about 2.
This picture is about 3.
This picture is about 5.
This picture is about 4.
This picture is about 0.

IES5120-28TS-P, 28-Port Gigabit Ethernet L2+ Managed Industrial PoE++ Switch, 8 x 10/100/1000BASE-T PoE++, 16 x 10/100/1000BASE-T PoE+ Ports @360W, with 4 x 1/10Gb SFP+, -40 to 75°C Operating Temperature

#201301
#201301

Marvell 360W MRP RRPP Rack Mount Fanless

SGD1,170.00 (Excl. GST)
FS P/N: IES5120-28TS-P
SGD1,275.30 (Incl. GST)
FS P/N: IES5120-28TS-P
3 Sold
0 Review
0 Question
47 in Global Warehouse, Get it by 20 May 2024
See more warehouse availability
Free Shipping via Fedex International Priority
Test Support
5-Year Warranty
30-Day Returns
30-Day Exchange
Specifications
Connectivity Solutions
Features
Q&A
Reviews
Resources

IES5120-28TS-P, 24-Port Gigabit Ethernet L2+ Managed Industrial PoE++ Switch, 8 x 10/100/1000BASE-T PoE++ Ports, 16 x 10/100/1000BASE-T PoE+ Ports @360W, with 4 x 1G/10G SFP+

The IES5120-28TS-P features 8x 10/100/1000BASE-T PoE++, 16 x 10/100/1000BASE-T PoE+ and 4 x 1G/10G SFP+ ports, which is designed especially for a broad spectrum of industrial and extended enterprise connectivity needs. Equipped with an IP40-rated metal enclosure, it can operate within a wide temperature range of -40 to 75°C (-40 to 167°F). This switch is ideal for harsh environments, such as traffic control cabinets, factory floors, and outdoor places where the temperature is extremely low or high. All Gigabit PoE ports support a power budget of up to 360W for PoE+/PoE++, it is ideal for connecting PoE-powered end devices such as IP cameras, phones, wireless access points, sensors, and more. This layer 2 industrial managed switch supports enhanced L2+ functions such as 802.1Q VLAN and port-based VLAN, QoS, IGMP snooping, LACP link aggregation, etc. can meet the requirements of many scenarios in industrial environments

Specifications
Ports
8 x 10/100/1000BASE-T PoE++ RJ45 | 16 x 10/100/1000BASE-T PoE+ RJ45 | 4 x 1/10Gb SFP+
MAC Address
16K
Switching Capacity
128Gbps
Input Voltage
53-57 VDC (Maximum Range 48-57V)
Forwarding Rate
95.232Mpps
Power Budget(Dual Power)
360W
Flash Memory
256MB
Max. Power Consumption
415.0W (360W with PoE)
Jumbo Frame
10000
PoE Standard
IEEE 802.3af/at/bt
Storage Temperature
-40 to 85°C (-40 to 185°F)
Operating Temperature
-40 to 75°C (-40 to 167°F)
Enclosure
IP40 Rated Metal Enclosure
Operating Humidity
5-95%(non‐condensing)
Fan Number
Fanless
Weight
≤4kg
Dimensions (HxWxD)
1.72''x17.32''x10.24'' (43.6x440x260mm)
Installation
Rackmount
Please Note: Power cord is not included with this product, please purchase seperately.

Software Spotlights

Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.

Connectivity Solutions

Industrial Ring Redundancy Solution
Industrial Ring Redundancy Solution (MRP/RRPP)
Industrial Ring Redundancy Solution
View products
Industrial Ring Redundancy Solution (MRP/RRPP)
View products

Features

Full Gigabit Ethernet Interfaces
IES5120-28TS-P is available 8 x 10/100/1000BASE-T PoE++, 16 x 10/100/1000BASE-T PoE+ and 4 x 1/10G SFP+ ports to provide secure access for high-speed applications in the industrial space.
128Gbps
Switching Capacity
18-57VDC
Wide Voltage Input
95.232Mpps
Forwarding Rate
IP40 Aluminum Metal Housing Suitable for Industrial Environments
IES5120-28TS-P is equipped with rugged IP40 metal enclosure to withstand a high degree of vibration and shock while operating in industrial environments from -40 to 75°C.
IP40 Enclosure
Shock and Vibration Resistant
-40 – 75° C Temperature
PTP (Precision Time Protocol) Provides Sub-microsecond Accuracy

PTP enables switches to deliver synchronization with a higher level of accuracy than NTP, it is ideal for telecom and Carrier Ethernet applications.

Specifications

IES5120-28TS-P, 24-Port Gigabit Ethernet L2+ Managed Industrial PoE++ Switch, 8 x 10/100/1000BASE-T PoE++ Ports, 16 x 10/100/1000BASE-T PoE+ Ports @360W, with 4 x 1G/10G SFP+

The IES5120-28TS-P features 8x 10/100/1000BASE-T PoE++, 16 x 10/100/1000BASE-T PoE+ and 4 x 1G/10G SFP+ ports, which is designed especially for a broad spectrum of industrial and extended enterprise connectivity needs. Equipped with an IP40-rated metal enclosure, it can operate within a wide temperature range of -40 to 75°C (-40 to 167°F). This switch is ideal for harsh environments, such as traffic control cabinets, factory floors, and outdoor places where the temperature is extremely low or high. All Gigabit PoE ports support a power budget of up to 360W for PoE+/PoE++, it is ideal for connecting PoE-powered end devices such as IP cameras, phones, wireless access points, sensors, and more. This layer 2 industrial managed switch supports enhanced L2+ functions such as 802.1Q VLAN and port-based VLAN, QoS, IGMP snooping, LACP link aggregation, etc. can meet the requirements of many scenarios in industrial environments

Specifications
Ports
8 x 10/100/1000BASE-T PoE++ RJ45 | 16 x 10/100/1000BASE-T PoE+ RJ45 | 4 x 1/10Gb SFP+
MAC Address
16K
Switching Capacity
128Gbps
Input Voltage
53-57 VDC (Maximum Range 48-57V)
Forwarding Rate
95.232Mpps
Power Budget(Dual Power)
360W
Flash Memory
256MB
Max. Power Consumption
415.0W (360W with PoE)
Jumbo Frame
10000
PoE Standard
IEEE 802.3af/at/bt
Storage Temperature
-40 to 85°C (-40 to 185°F)
Operating Temperature
-40 to 75°C (-40 to 167°F)
Enclosure
IP40 Rated Metal Enclosure
Operating Humidity
5-95%(non‐condensing)
Fan Number
Fanless
Weight
≤4kg
Dimensions (HxWxD)
1.72''x17.32''x10.24'' (43.6x440x260mm)
Installation
Rackmount
Please Note: Power cord is not included with this product, please purchase seperately.

Software Spotlights

Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.
Connectivity Solutions
Industrial Ring Redundancy Solution
Industrial Ring Redundancy Solution (MRP/RRPP)
Industrial Ring Redundancy Solution
View products
Industrial Ring Redundancy Solution (MRP/RRPP)
View products
Features
Full Gigabit Ethernet Interfaces
IES5120-28TS-P is available 8 x 10/100/1000BASE-T PoE++, 16 x 10/100/1000BASE-T PoE+ and 4 x 1/10G SFP+ ports to provide secure access for high-speed applications in the industrial space.
128Gbps
Switching Capacity
18-57VDC
Wide Voltage Input
95.232Mpps
Forwarding Rate
IP40 Aluminum Metal Housing Suitable for Industrial Environments
IES5120-28TS-P is equipped with rugged IP40 metal enclosure to withstand a high degree of vibration and shock while operating in industrial environments from -40 to 75°C.
IP40 Enclosure
Shock and Vibration Resistant
-40 – 75° C Temperature
PTP (Precision Time Protocol) Provides Sub-microsecond Accuracy

PTP enables switches to deliver synchronization with a higher level of accuracy than NTP, it is ideal for telecom and Carrier Ethernet applications.

Questions & Answers

Customer Reviews

Resources

SGD1,170.00 (Excl. GST)

SGD1,275.30 (Incl. GST)

47 in Global Warehouse