FS Singapore FREE NEXT DAY DELIVERY on Orders Over SGD99
Singapore / S$ SGD

Singapore

FREE NEXT DAY DELIVERY on Orders Over SGD99
This picture is about 1.
This picture is about 6.
This picture is about 9.
This picture is about 2.
This picture is about 8.
This picture is about 3.
This picture is about 4.
This picture is about 7.
This picture is about 1.
This picture is about 6.
This picture is about 9.
This picture is about 2.
This picture is about 8.
This picture is about 3.
This picture is about 4.
This picture is about 7.

IES3220-4T2F, 6-Port Gigabit Ethernet L2+ Managed Industrial Switch, 4 x 10/100/1000MBASE-T, with 2 x 1Gb SFP, -40 to 75°C Operating Temperature

#201287
#201287

Marvell MRP RRPP DIN-rail Fanless DC Power

SGD341.00 (Excl. GST)
FS P/N: IES3220-4T2F
SGD371.69 (Incl. GST)
FS P/N: IES3220-4T2F
5 Sold
0 Review
0 Question
192 in Global Warehouse, Get it by 20 May 2024
See more warehouse availability
Free Shipping via Fedex International Priority
Test Support
5-Year Warranty
30-Day Returns
30-Day Exchange
Specifications
Connectivity Solutions
Features
Q&A
Reviews
Resources

IES3220-4T2F, 6-Port Gigabit Ethernet L2+ managed Industrial Switch, 4 x 10/100/1000MBASE-T, with 2 x 1Gb SFP, -40 to 75°C Operating Temperature

The IES3220-4T2F features 4x 10/100/1000BASE-T copper ports, 2x 100/1000BASE-X SFP ports, which is designed especially for a broad spectrum of industrial and extended enterprise connectivity needs. Equipped with an IP41 rated metal enclosure, it can operate within a wide temperature range of -40 to 75°C (-40 to 167°F). This switch is ideal for harsh environments, and can be widely used in energy, transportation, industrial production, environmental protection, and industrial industry. This layer 2 industrial managed switch supports enhanced L2+ functions such as 802.1Q VLAN and port-based VLAN, QoS, QinQ, LACP link aggregation, etc., which can meet the requirements of many scenarios in industrial environments.

Specifications
Ports
4x 10/100/1000BASE-T RJ45 | 2x 100/1000/2500BASE-X SFP
MAC Address
16K
Switching Capacity
12Gbps
Input Voltage
24-48VDC
Forwarding Rate
8.93Mpps
Max. Power Consumption
11W
Flash Memory
256MB
Operating Temperature
-40 to 75°C (-40 to 167°F)
Jumbo Frame
10000
Storage Temperature
-40 to 85°C (-40 to 185°F)
Packet Buffer
1.5Mbit
Operating Humidity
5-95%(non‐condensing)
Dimensions (HxWxD)
5.91''x1.73''x5.19'' (150x44x130mm)
Weight
≤1.0kg
Fan Number
Fanless
Management
WEB GUI/SSH/Telnet/SNMP
Enclosure
IP41 Rated Metal Enclosure
Installation
DIN-rail Mount
Please Note: Power cord is not included with this product, please purchase seperately.

Software Spotlights

Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.

Connectivity Solutions

Industrial Ring Redundancy Solution (MRP/RRPP)
Industrial Ring Redundancy Solution
View products
Industrial Ring Redundancy Solution (MRP/RRPP)
View products

Features

IP41 Aluminum Metal Housing Suitable for Industrial Environments

IES3220-4T2F is equipped with rugged IP41 metal enclosure to withstand a high degree of vibration and shock while operating in industrial environments from -40 to 75°C.

Compact Ethernet Industrial Switches Designed for Tight Spaces

The small switch supports DIN-rail mount, making efficient use of cabinet space for simple, flexible, and secure deployments

PTP (Precision Time Protocol) Provides Sub-microsecond Accuracy

PTP enables switches to deliver synchronization with a higher level of accuracy than NTP, it is ideal for telecom and Carrier Ethernet applications.

ERPS (Ethernet Ring Protection Switching) Enables Failover Protection in Sub-30ms
ERPS implements loop blocking and link recovery faster than STP on the main device, and caneffectively add redundan cy and up-time protection to any network.
Block the RPL owner to avoid sending data endlessly in a loop
Unblock RPL owner to ensure non-stop traffic forwarding
Support IPv4/IPv6 Dual-Stack to Run IPv4 and IPv6 in Parallel
Dual-stack allows the current hybrid environment encompassing both IPv4 and IPv6, as well as the future migration to IPv6.
Specifications

IES3220-4T2F, 6-Port Gigabit Ethernet L2+ managed Industrial Switch, 4 x 10/100/1000MBASE-T, with 2 x 1Gb SFP, -40 to 75°C Operating Temperature

The IES3220-4T2F features 4x 10/100/1000BASE-T copper ports, 2x 100/1000BASE-X SFP ports, which is designed especially for a broad spectrum of industrial and extended enterprise connectivity needs. Equipped with an IP41 rated metal enclosure, it can operate within a wide temperature range of -40 to 75°C (-40 to 167°F). This switch is ideal for harsh environments, and can be widely used in energy, transportation, industrial production, environmental protection, and industrial industry. This layer 2 industrial managed switch supports enhanced L2+ functions such as 802.1Q VLAN and port-based VLAN, QoS, QinQ, LACP link aggregation, etc., which can meet the requirements of many scenarios in industrial environments.

Specifications
Ports
4x 10/100/1000BASE-T RJ45 | 2x 100/1000/2500BASE-X SFP
MAC Address
16K
Switching Capacity
12Gbps
Input Voltage
24-48VDC
Forwarding Rate
8.93Mpps
Max. Power Consumption
11W
Flash Memory
256MB
Operating Temperature
-40 to 75°C (-40 to 167°F)
Jumbo Frame
10000
Storage Temperature
-40 to 85°C (-40 to 185°F)
Packet Buffer
1.5Mbit
Operating Humidity
5-95%(non‐condensing)
Dimensions (HxWxD)
5.91''x1.73''x5.19'' (150x44x130mm)
Weight
≤1.0kg
Fan Number
Fanless
Management
WEB GUI/SSH/Telnet/SNMP
Enclosure
IP41 Rated Metal Enclosure
Installation
DIN-rail Mount
Please Note: Power cord is not included with this product, please purchase seperately.

Software Spotlights

Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.
Connectivity Solutions
Industrial Ring Redundancy Solution (MRP/RRPP)
Industrial Ring Redundancy Solution
View products
Industrial Ring Redundancy Solution (MRP/RRPP)
View products
Features
IP41 Aluminum Metal Housing Suitable for Industrial Environments

IES3220-4T2F is equipped with rugged IP41 metal enclosure to withstand a high degree of vibration and shock while operating in industrial environments from -40 to 75°C.

Compact Ethernet Industrial Switches Designed for Tight Spaces

The small switch supports DIN-rail mount, making efficient use of cabinet space for simple, flexible, and secure deployments

PTP (Precision Time Protocol) Provides Sub-microsecond Accuracy

PTP enables switches to deliver synchronization with a higher level of accuracy than NTP, it is ideal for telecom and Carrier Ethernet applications.

ERPS (Ethernet Ring Protection Switching) Enables Failover Protection in Sub-30ms
ERPS implements loop blocking and link recovery faster than STP on the main device, and caneffectively add redundan cy and up-time protection to any network.
Block the RPL owner to avoid sending data endlessly in a loop
Unblock RPL owner to ensure non-stop traffic forwarding
Support IPv4/IPv6 Dual-Stack to Run IPv4 and IPv6 in Parallel
Dual-stack allows the current hybrid environment encompassing both IPv4 and IPv6, as well as the future migration to IPv6.

Questions & Answers

Customer Reviews

Resources

SGD341.00 (Excl. GST)

SGD371.69 (Incl. GST)

192 in Global Warehouse