FS Singapore FREE NEXT DAY DELIVERY on Orders Over SGD99
Singapore / S$ SGD

Singapore

FREE NEXT DAY DELIVERY on Orders Over SGD99
This picture is about AD-STU-STU-MMF-SX-FS.
This picture is about AD-STU-STU-MMF-SX-FS.
This picture is about AD-STU-STU-MMF-SX-FS.
This picture is about AD-STU-STU-MMF-SX-FS.
This picture is about AD-STU-STU-MMF-SX-FS.
This picture is about AD-STU-STU-MMF-SX-FS.
This picture is about AD-STU-STU-MMF-SX-FS.
This picture is about AD-STU-STU-MMF-SX-FS.

ST/UPC to ST/UPC Simplex Multimode Metal Fiber Optic Adapter/Coupler without Flange (10pcs/pack)

#183375
#183375

Ni-Plated Copper Zirconia Sleeve ≤0.2dB

SGD21.00 (Excl. GST)
FS P/N: AD-STU-STU-MMF-SX-FS
SGD22.89 (Incl. GST)
FS P/N: AD-STU-STU-MMF-SX-FS
160 Sold
0 Review
0 Question
13 in Global Warehouse, Get it by 13 May 2024
See more warehouse availability
Free Shipping via Fedex International Priority on orders over SGD99.00
Test Support
1-Year Warranty
30-Day Returns
30-Day Exchange
Specifications
Features
Q&A
Reviews
Resources

ST/UPC to ST/UPC Simplex Multimode Metal Fiber Optic Adapter, Female to Female, 0.2dB Insertion Loss

A fiber optic adapter, sometimes also called a coupler, is a small device designed to terminate or link the fiber optic cables or fiber optic connectors between two fiber optic lines.

By linking two connectors precisely, fiber optic adapters allow the light sources to be transmitted at most and lower the loss as much as possible. At the same time, fiber optic adapters have the merits of low insertion loss, good interchangeability and reproducibility. FS supplies a wide range of mating sleeves and hybrid adapters, including special male to female hybrid fiber optic adapters.

Specifications
Connector Type
ST UPC to ST UPC
Body Style
Simplex
Fiber Mode
Multimode
Insertion Loss
≤0.2dB
Durability
1000 times
Mounting Type
Reduced Flanged
Alignment Sleeve Material
Ceramic
Package Quantity
10pcs
Flammability Rate
UL 94V-0
Working Temperature
-25 to 70°C (-13 to 158℉)
Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.

Features

Extending Fiber Connection with Adapters

With high-precision components and tool-less design, the adapters allow two devices to communicate from a distance through a direct connection with the fiber optic line.

Protective Dust Cap

Prevent the adapter from dust and keep it clean.

Refined Ceramic Sleeve

Ensure the maximum connection between fiber jumpers.

One-piece Design

Make the adapter no risk of separation and rupture.

Nickel-plated Copper Protects the Metal from Corrosion

The adapter is made of nickel-plated copper, which can resist corrosion. Through machining, its structure is more sturdy with high hardness and precision.

Application for Optical Fiber Connection
The adapter can widely used in server rack, patch panel, optical distribution
frame (ODF), CATV, optical fiber broadband access network, etc.
Optical Distribution Frame
FTTH Network Connection
CATV/CCTV Connection
Local Area Network
Specifications

ST/UPC to ST/UPC Simplex Multimode Metal Fiber Optic Adapter, Female to Female, 0.2dB Insertion Loss

A fiber optic adapter, sometimes also called a coupler, is a small device designed to terminate or link the fiber optic cables or fiber optic connectors between two fiber optic lines.

By linking two connectors precisely, fiber optic adapters allow the light sources to be transmitted at most and lower the loss as much as possible. At the same time, fiber optic adapters have the merits of low insertion loss, good interchangeability and reproducibility. FS supplies a wide range of mating sleeves and hybrid adapters, including special male to female hybrid fiber optic adapters.

Specifications
Connector Type
ST UPC to ST UPC
Body Style
Simplex
Fiber Mode
Multimode
Insertion Loss
≤0.2dB
Durability
1000 times
Mounting Type
Reduced Flanged
Alignment Sleeve Material
Ceramic
Package Quantity
10pcs
Flammability Rate
UL 94V-0
Working Temperature
-25 to 70°C (-13 to 158℉)
Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.
Features
Extending Fiber Connection with Adapters

With high-precision components and tool-less design, the adapters allow two devices to communicate from a distance through a direct connection with the fiber optic line.

Protective Dust Cap

Prevent the adapter from dust and keep it clean.

Refined Ceramic Sleeve

Ensure the maximum connection between fiber jumpers.

One-piece Design

Make the adapter no risk of separation and rupture.

Nickel-plated Copper Protects the Metal from Corrosion

The adapter is made of nickel-plated copper, which can resist corrosion. Through machining, its structure is more sturdy with high hardness and precision.

Application for Optical Fiber Connection
The adapter can widely used in server rack, patch panel, optical distribution
frame (ODF), CATV, optical fiber broadband access network, etc.
Optical Distribution Frame
FTTH Network Connection
CATV/CCTV Connection
Local Area Network

Questions & Answers

Customer Reviews

Resources

SGD21.00 (Excl. GST)

SGD22.89 (Incl. GST)

13 in Global Warehouse