FS Singapore FREE NEXT DAY DELIVERY on Orders Over SGD99
Singapore / S$ SGD

Singapore

FREE NEXT DAY DELIVERY on Orders Over SGD99
This picture is about Z201.
This picture is about Z201.
This picture is about Z201.
This picture is about Z201.
This picture is about Z201.
This picture is about Z201.
This picture is about Z201.
This picture is about Z201.
This picture is about Z201.
This picture is about Z201.

Thermal Transfer Wax/Resin Ribbon, 1"Core Ink Out, 1 Roll 4.33" x 984.25' (110mm x 300m), Black

#181886
#181886

1"Core Ink Out Abrasion Resistance

SGD25.07 (Incl. GST)
FS P/N: Z201
55 Sold
0 Review
0 Question
22 in Global Warehouse, Get it by 27 May 2024
See more warehouse availability
Free Shipping via Fedex International Priority on orders over SGD99.00
Test Support
1-Year Warranty
30-Day Returns
30-Day Exchange
Specifications
Features
Q&A
Reviews
Resources

Thermal Transfer Wax/Resin Ribbon, 110mm x 300m, Black

The thermal transfer wax/resin ribbon has enhanced abrasion resistance and outstanding back coat technology. Clear rotated bar codes, sharp text, and graphics, high-density printing, extends print head life. Applications include shipping labels, inventory, retail tags, tickets, storage labels, warning labels, shelf labeling, and poly bags. Recommended label stocks: copperplate labels, writing paper, clothing tags, etc.

Specifications
Thickness (μm)
7.0 ± 0.5
Package
1PC/Pack
Weight
‎0.33kg
Dimensions (WxL)
4.33" x 984.25' (110mm x 300m)
Material
Wax, Resin, Carbon Black
Color
Black
Operating Temperature
0 to 40°C (32 to 104°F)
Printer Compatibility
Postek TX/I/GX/G/E/Ei/C168 Series
Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.

Features

Designed for Various Label Printers & Labels

The wax/resin ribbon is suitable for FS lables&Postek printer TX/I/GX/G/C168 series.

Anti-static Back Coat Protects Print Head

Outstanding anti-static back coat technology extends print head life.

Specifications

Thermal Transfer Wax/Resin Ribbon, 110mm x 300m, Black

The thermal transfer wax/resin ribbon has enhanced abrasion resistance and outstanding back coat technology. Clear rotated bar codes, sharp text, and graphics, high-density printing, extends print head life. Applications include shipping labels, inventory, retail tags, tickets, storage labels, warning labels, shelf labeling, and poly bags. Recommended label stocks: copperplate labels, writing paper, clothing tags, etc.

Specifications
Thickness (μm)
7.0 ± 0.5
Package
1PC/Pack
Weight
‎0.33kg
Dimensions (WxL)
4.33" x 984.25' (110mm x 300m)
Material
Wax, Resin, Carbon Black
Color
Black
Operating Temperature
0 to 40°C (32 to 104°F)
Printer Compatibility
Postek TX/I/GX/G/E/Ei/C168 Series
Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.
Features
Designed for Various Label Printers & Labels

The wax/resin ribbon is suitable for FS lables&Postek printer TX/I/GX/G/C168 series.

Anti-static Back Coat Protects Print Head

Outstanding anti-static back coat technology extends print head life.

Questions & Answers

Customer Reviews

Resources

SGD23.00 (Excl. GST)

SGD25.07 (Incl. GST)

22 in Global Warehouse