Singapore
FREE NEXT DAY DELIVERY on Orders Over SGD99
Home
Sticks & Wipes
Sticks & Wipes
4 Results
Sort by:
Sort by: Popularity
Fiber Optic Cleaning Sticks 2.5mm, Lint-free (100pcs/Pack)
LC/MU Clean Swabs+NaN

Fiber Optic Cleaning Sticks 2.5mm, Lint-free (100pcs/Pack)

Compact | Disposable | Anti-static
SGD7.00 (Excl. GST)
SGD7.63 (Incl. GST)
8 oz. Transparent Pump Leak Proof Alcohol Bottle

8 oz. Transparent Pump Leak Proof Alcohol Bottle

Three-hole Press | Lockable Design
SGD4.70 (Excl. GST)
SGD5.12 (Incl. GST)
Dust-free Anti-static Fiber Cleaning Wipes 280/Box

Dust-free Anti-static Fiber Cleaning Wipes 280/Box

Anti-static | Disposable | 100% Wood Pulp
SGD4.30 (Excl. GST)
SGD4.69 (Incl. GST)
NEOCLEAN-S 1.25mm Fiber Optic Cleaning Sticks (200pcs/Pack)
SC/FC/ST/LSH Cleaning Sticks+NaN

NEOCLEAN-S 1.25mm Fiber Optic Cleaning Sticks (200pcs/Pack)

Flexible Stick | Disposable | Anti-static
SGD156.00 (Excl. GST)
SGD170.04 (Incl. GST)
Home
Sticks & Wipes
Sticks & Wipes
4 Results
Sort by:
Sort by: Popularity
Fiber Optic Cleaning Sticks 2.5mm, Lint-free (100pcs/Pack)

Fiber Optic Cleaning Sticks 2.5mm, Lint-free (100pcs/Pack)

Compact | Disposable | Anti-static
SGD7.00 (Excl. GST)
SGD7.63 (Incl. GST)
8 oz. Transparent Pump Leak Proof Alcohol Bottle

8 oz. Transparent Pump Leak Proof Alcohol Bottle

Three-hole Press | Lockable Design
SGD4.70 (Excl. GST)
SGD5.12 (Incl. GST)
Dust-free Anti-static Fiber Cleaning Wipes 280/Box

Dust-free Anti-static Fiber Cleaning Wipes 280/Box

Anti-static | Disposable | 100% Wood Pulp
SGD4.30 (Excl. GST)
SGD4.69 (Incl. GST)
NEOCLEAN-S 1.25mm Fiber Optic Cleaning Sticks (200pcs/Pack)

NEOCLEAN-S 1.25mm Fiber Optic Cleaning Sticks (200pcs/Pack)

Flexible Stick | Disposable | Anti-static
SGD156.00 (Excl. GST)
SGD170.04 (Incl. GST)