Singapore (English / S$ SGD)
Contact Us
Singapore
FREE DELIVERY on Orders Over SGD99
Video Recorders
12 Results
Sort by:
Sort by: Popularity
NVR101-8C, 8 Channel Network Video Recorder

NVR101-8C, 8 Channel Network Video Recorder

4K / 1U / H.265 / No HDD
SGD99.00 (Excl. GST)
SGD107.91 (Incl. GST)
NVR102-16C-16P, 16 Channel Network Video Recorder

NVR102-16C-16P, 16 Channel Network Video Recorder

16-Port PoE / 4K / 1U / H.265
SGD356.00 (Excl. GST)
SGD388.04 (Incl. GST)
NVR102-8C-8P, 8 Channel Network Video Recorder

NVR102-8C-8P, 8 Channel Network Video Recorder

8-Port PoE / 4K / 1U / H.265
SGD284.00 (Excl. GST)
SGD309.56 (Incl. GST)
NVR101-8C-8P, 8 Channel Network Video Recorder

NVR101-8C-8P, 8 Channel Network Video Recorder

8-Port PoE / 4K / 1U / H.265
SGD213.00 (Excl. GST)
SGD232.17 (Incl. GST)
NVR402-6T-DW-K, 2MP 4 Channel Dome Camera WiFi Kit

NVR402-6T-DW-K, 2MP 4 Channel Dome Camera WiFi Kit

Smart IR | Waterproof
SGD413.00 (Excl. GST)
SGD450.17 (Incl. GST)
NVR204-32C-16P-V2, 32-Channel Network Video Recorder, NO HDD

NVR204-32C-16P-V2, 32-Channel Network Video Recorder, NO HDD

16-Port PoE | 4K | 1.5U | H.265
SGD670.00 (Excl. GST)
SGD730.30 (Incl. GST)
NVR102-16C, 16 Channel Network Video Recorder

NVR102-16C, 16 Channel Network Video Recorder

4K / 1U / H.265 / No HDD
SGD213.00 (Excl. GST)
SGD232.17 (Incl. GST)
NVR102-9C, 9 Channel Network Video Recorder

NVR102-9C, 9 Channel Network Video Recorder

4K / 1U / H.265 / No HDD
SGD198.00 (Excl. GST)
SGD215.82 (Incl. GST)
NVR308-64C, 64-Channel Network Video Recorder, NO HDD

NVR308-64C, 64-Channel Network Video Recorder, NO HDD

12MP | 1.5U | H.265
SGD727.00 (Excl. GST)
SGD792.43 (Incl. GST)
NVR204-32C, 32-Channel Network Video Recorder, NO HDD

NVR204-32C, 32-Channel Network Video Recorder, NO HDD

12MP | 1U | RAID | H.265
SGD413.00 (Excl. GST)
SGD450.17 (Incl. GST)
NVR716-128C, 128-Channel Network Video Recorder, NO HDD

NVR716-128C, 128-Channel Network Video Recorder, NO HDD

12MP | 3U | RAID | H.265
SGD8,568.00 (Excl. GST)
SGD9,339.12 (Incl. GST)
NVR724-256C, 256-Channel Network Video Recorder, NO HDD

NVR724-256C, 256-Channel Network Video Recorder, NO HDD

12MP | 4U | RAID 1&5 | H.265
SGD23,018.00 (Excl. GST)
SGD25,089.62 (Incl. GST)
Video Recorders
IP Channel Number
PoE Interface
HDD Interface
Filter
12 Results
Sort by:
Sort by: Popularity
NVR101-8C, 8 Channel Network Video Recorder

NVR101-8C, 8 Channel Network Video Recorder

4K / 1U / H.265 / No HDD
SGD99.00 (Excl. GST)
SGD107.91 (Incl. GST)
NVR102-16C-16P, 16 Channel Network Video Recorder

NVR102-16C-16P, 16 Channel Network Video Recorder

16-Port PoE / 4K / 1U / H.265
SGD356.00 (Excl. GST)
SGD388.04 (Incl. GST)
NVR102-8C-8P, 8 Channel Network Video Recorder

NVR102-8C-8P, 8 Channel Network Video Recorder

8-Port PoE / 4K / 1U / H.265
SGD284.00 (Excl. GST)
SGD309.56 (Incl. GST)
NVR101-8C-8P, 8 Channel Network Video Recorder

NVR101-8C-8P, 8 Channel Network Video Recorder

8-Port PoE / 4K / 1U / H.265
SGD213.00 (Excl. GST)
SGD232.17 (Incl. GST)
NVR402-6T-DW-K, 2MP 4 Channel Dome Camera WiFi Kit

NVR402-6T-DW-K, 2MP 4 Channel Dome Camera WiFi Kit

Smart IR | Waterproof
SGD413.00 (Excl. GST)
SGD450.17 (Incl. GST)
NVR204-32C-16P-V2, 32-Channel Network Video Recorder, NO HDD

NVR204-32C-16P-V2, 32-Channel Network Video Recorder, NO HDD

16-Port PoE | 4K | 1.5U | H.265
SGD670.00 (Excl. GST)
SGD730.30 (Incl. GST)
NVR102-16C, 16 Channel Network Video Recorder

NVR102-16C, 16 Channel Network Video Recorder

4K / 1U / H.265 / No HDD
SGD213.00 (Excl. GST)
SGD232.17 (Incl. GST)
NVR102-9C, 9 Channel Network Video Recorder

NVR102-9C, 9 Channel Network Video Recorder

4K / 1U / H.265 / No HDD
SGD198.00 (Excl. GST)
SGD215.82 (Incl. GST)
NVR308-64C, 64-Channel Network Video Recorder, NO HDD

NVR308-64C, 64-Channel Network Video Recorder, NO HDD

12MP | 1.5U | H.265
SGD727.00 (Excl. GST)
SGD792.43 (Incl. GST)
NVR204-32C, 32-Channel Network Video Recorder, NO HDD

NVR204-32C, 32-Channel Network Video Recorder, NO HDD

12MP | 1U | RAID | H.265
SGD413.00 (Excl. GST)
SGD450.17 (Incl. GST)
NVR716-128C, 128-Channel Network Video Recorder, NO HDD

NVR716-128C, 128-Channel Network Video Recorder, NO HDD

12MP | 3U | RAID | H.265
SGD8,568.00 (Excl. GST)
SGD9,339.12 (Incl. GST)
NVR724-256C, 256-Channel Network Video Recorder, NO HDD

NVR724-256C, 256-Channel Network Video Recorder, NO HDD

12MP | 4U | RAID 1&5 | H.265
SGD23,018.00 (Excl. GST)
SGD25,089.62 (Incl. GST)