Singapore
FREE NEXT DAY DELIVERY on Orders Over SGD99
Armored Cables
26 Results
Sort by:
Sort by: Popularity
OS2 SC to SC APC Simplex Armored OFCR Fiber Patch Cable, 1m (3ft)
Hot
2m (7ft)3m (10ft)5m (16ft)10m (33ft)15m (49ft)20m (66ft)30m (98ft)+NaN

OS2 SC to SC APC Simplex Armored OFCR Fiber Patch Cable, 1m (3ft)

G.657.A1 Fiber | Indoor | Rodents Resistance
SGD6.10 (Excl. GST)
SGD6.65 (Incl. GST)
OS2 LC to LC UPC Duplex Armored OFCR Fiber Patch Cable, 1m (3ft)
Hot
2m (7ft)3m (10ft)5m (16ft)10m (33ft)30m (98ft)+NaN

OS2 LC to LC UPC Duplex Armored OFCR Fiber Patch Cable, 1m (3ft)

G.657.A1 Fiber | Indoor | Rodents Resistance
SGD11.00 (Excl. GST)
SGD11.99 (Incl. GST)
Customized OS2 LC/SC/FC/ST/LSH Simplex Armored Fiber Patch Cable,
Hot

Customized OS2 LC/SC/FC/ST/LSH Simplex Armored Fiber Patch Cable,

G.657.A1 Fiber | Indoor | Rodents Resistance
SGD6.20 (Excl. GST)
SGD6.76 (Incl. GST)
Customized OS2 LC/SC/FC/ST/LSH Duplex Armored Fiber Patch Cable,
Hot

Customized OS2 LC/SC/FC/ST/LSH Duplex Armored Fiber Patch Cable,

G.657.A1 Fiber | Indoor | Rodents Resistance
SGD12.00 (Excl. GST)
SGD13.08 (Incl. GST)
Customized OM3 LC/SC/FC/ST/LSH Duplex Armored Fiber Patch Cable,
Hot

Customized OM3 LC/SC/FC/ST/LSH Duplex Armored Fiber Patch Cable,

BIF | Indoor | Rodents Resistance
SGD12.00 (Excl. GST)
SGD13.08 (Incl. GST)
Customized OM4 LC/SC/FC/ST/LSH Duplex Armored Fiber Patch Cable,
Hot

Customized OM4 LC/SC/FC/ST/LSH Duplex Armored Fiber Patch Cable,

BIF | Indoor | Rodents Resistance
SGD13.00 (Excl. GST)
SGD14.17 (Incl. GST)
Customized OM1/OM2 LC/SC/FC/ST/LSH Duplex Armored Fiber Patch Cable
Hot

Customized OM1/OM2 LC/SC/FC/ST/LSH Duplex Armored Fiber Patch Cable

G.651 Fiber/BIF | Indoor | Rodents Resistance
SGD12.00 (Excl. GST)
SGD13.08 (Incl. GST)
OM3 LC to LC UPC Duplex Armored OFCR Fiber Patch Cable, 2m (7ft)
1m (3ft)3m (10ft)5m (16ft)10m (33ft)30m (98ft)+NaN

OM3 LC to LC UPC Duplex Armored OFCR Fiber Patch Cable, 2m (7ft)

BIF | Indoor | Rodents Resistance
SGD16.00 (Excl. GST)
SGD17.44 (Incl. GST)
OM4 LC to LC UPC Duplex Armored OFCR Fiber Patch Cable, 1m (3ft)
2m (7ft)3m (10ft)5m (16ft)10m (33ft)15m (49ft)20m (66ft)+NaN

OM4 LC to LC UPC Duplex Armored OFCR Fiber Patch Cable, 1m (3ft)

BIF | Indoor | Rodents Resistance
SGD13.00 (Excl. GST)
SGD14.17 (Incl. GST)
OS2 LC to LC UPC Simplex Armored OFCR Fiber Patch Cable, 2m (7ft)
10m (33ft)+NaN

OS2 LC to LC UPC Simplex Armored OFCR Fiber Patch Cable, 2m (7ft)

G.657.A1 Fiber | Indoor | Rodents Resistance
SGD6.90 (Excl. GST)
SGD7.52 (Incl. GST)
OS2 LC UPC to SC APC Simplex Armored OFCR Fiber Patch Cable, 2m (7ft)
+NaN

OS2 LC UPC to SC APC Simplex Armored OFCR Fiber Patch Cable, 2m (7ft)

G.657.A1 Fiber | Indoor | Rodents Resistance
SGD6.90 (Excl. GST)
SGD7.52 (Incl. GST)
OS2 SC UPC to SC APC Simplex Armored OFCR Fiber Patch Cable, 2m (7ft)
5m (16ft)+NaN

OS2 SC UPC to SC APC Simplex Armored OFCR Fiber Patch Cable, 2m (7ft)

G.657.A1 Fiber | Indoor | Rodents Resistance
SGD6.90 (Excl. GST)
SGD7.52 (Incl. GST)
Armored Cables
Fiber Type
Cable Jacket
Fiber Count
Filter
26 Results
Sort by:
Sort by: Popularity
OS2 SC to SC APC Simplex Armored OFCR Fiber Patch Cable, 1m (3ft)
Hot

OS2 SC to SC APC Simplex Armored OFCR Fiber Patch Cable, 1m (3ft)

G.657.A1 Fiber | Indoor | Rodents Resistance
SGD6.10 (Excl. GST)
SGD6.65 (Incl. GST)
OS2 LC to LC UPC Duplex Armored OFCR Fiber Patch Cable, 1m (3ft)
Hot

OS2 LC to LC UPC Duplex Armored OFCR Fiber Patch Cable, 1m (3ft)

G.657.A1 Fiber | Indoor | Rodents Resistance
SGD11.00 (Excl. GST)
SGD11.99 (Incl. GST)
Customized OS2 LC/SC/FC/ST/LSH Simplex Armored Fiber Patch Cable,
Hot

Customized OS2 LC/SC/FC/ST/LSH Simplex Armored Fiber Patch Cable,

G.657.A1 Fiber | Indoor | Rodents Resistance
SGD6.20 (Excl. GST)
SGD6.76 (Incl. GST)
Customized OS2 LC/SC/FC/ST/LSH Duplex Armored Fiber Patch Cable,
Hot

Customized OS2 LC/SC/FC/ST/LSH Duplex Armored Fiber Patch Cable,

G.657.A1 Fiber | Indoor | Rodents Resistance
SGD12.00 (Excl. GST)
SGD13.08 (Incl. GST)
Customized OM3 LC/SC/FC/ST/LSH Duplex Armored Fiber Patch Cable,
Hot

Customized OM3 LC/SC/FC/ST/LSH Duplex Armored Fiber Patch Cable,

BIF | Indoor | Rodents Resistance
SGD12.00 (Excl. GST)
SGD13.08 (Incl. GST)
Customized OM4 LC/SC/FC/ST/LSH Duplex Armored Fiber Patch Cable,
Hot

Customized OM4 LC/SC/FC/ST/LSH Duplex Armored Fiber Patch Cable,

BIF | Indoor | Rodents Resistance
SGD13.00 (Excl. GST)
SGD14.17 (Incl. GST)
Customized OM1/OM2 LC/SC/FC/ST/LSH Duplex Armored Fiber Patch Cable
Hot

Customized OM1/OM2 LC/SC/FC/ST/LSH Duplex Armored Fiber Patch Cable

G.651 Fiber/BIF | Indoor | Rodents Resistance
SGD12.00 (Excl. GST)
SGD13.08 (Incl. GST)
OM3 LC to LC UPC Duplex Armored OFCR Fiber Patch Cable, 2m (7ft)

OM3 LC to LC UPC Duplex Armored OFCR Fiber Patch Cable, 2m (7ft)

BIF | Indoor | Rodents Resistance
SGD16.00 (Excl. GST)
SGD17.44 (Incl. GST)
OM4 LC to LC UPC Duplex Armored OFCR Fiber Patch Cable, 1m (3ft)

OM4 LC to LC UPC Duplex Armored OFCR Fiber Patch Cable, 1m (3ft)

BIF | Indoor | Rodents Resistance
SGD13.00 (Excl. GST)
SGD14.17 (Incl. GST)
OS2 LC to LC UPC Simplex Armored OFCR Fiber Patch Cable, 2m (7ft)

OS2 LC to LC UPC Simplex Armored OFCR Fiber Patch Cable, 2m (7ft)

G.657.A1 Fiber | Indoor | Rodents Resistance
SGD6.90 (Excl. GST)
SGD7.52 (Incl. GST)
OS2 LC UPC to SC APC Simplex Armored OFCR Fiber Patch Cable, 2m (7ft)

OS2 LC UPC to SC APC Simplex Armored OFCR Fiber Patch Cable, 2m (7ft)

G.657.A1 Fiber | Indoor | Rodents Resistance
SGD6.90 (Excl. GST)
SGD7.52 (Incl. GST)
OS2 SC UPC to SC APC Simplex Armored OFCR Fiber Patch Cable, 2m (7ft)

OS2 SC UPC to SC APC Simplex Armored OFCR Fiber Patch Cable, 2m (7ft)

G.657.A1 Fiber | Indoor | Rodents Resistance
SGD6.90 (Excl. GST)
SGD7.52 (Incl. GST)