Singapore
FREE NEXT DAY DELIVERY on Orders Over SGD99
PoE+ Switches
Categories
49 Results
Sort by:
Sort by: Popularity
S3150-8T2FP, 8 x 1Gb RJ45, 2 x 1Gb SFP, L2+ Managed PoE+ Switch
Hot

S3150-8T2FP, 8 x 1Gb RJ45, 2 x 1Gb SFP, L2+ Managed PoE+ Switch

Realtek | 130W | Voice VLAN | LACP
SGD327.00 (Excl. GST)
SGD356.43 (Incl. GST)
S3400-24T4FP, 24 x 1Gb RJ45,4 x 1Gb Combo, L2+ Managed PoE+ Switch
Hot

S3400-24T4FP, 24 x 1Gb RJ45,4 x 1Gb Combo, L2+ Managed PoE+ Switch

Realtek | 370W | Voice VLAN | LACP
SGD627.00 (Excl. GST)
SGD683.43 (Incl. GST)
S3400-48T4SP, 48 x 1Gb RJ45, 4 x 10Gb SFP+, L2+ Managed PoE+ Switch
Hot

S3400-48T4SP, 48 x 1Gb RJ45, 4 x 10Gb SFP+, L2+ Managed PoE+ Switch

370W | Voice VLAN | LACP
SGD1,269.00 (Excl. GST)
SGD1,383.21 (Incl. GST)
S3410-48TS-P, 48 x 1Gb RJ45, 2 x 10Gb SFP+, 2 x 1Gb RJ45/SFP, L2+ Managed PoE+ Switch
Hot

S3410-48TS-P, 48 x 1Gb RJ45, 2 x 10Gb SFP+, 2 x 1Gb RJ45/SFP, L2+ Managed PoE+ Switch

Broadcom | 740W | Stacking | Airware Cloud | Hot-swap PSUs
SGD1,969.00 (Excl. GST)
SGD2,146.21 (Incl. GST)
S3410-24TS-P, 24 x 1Gb RJ45, 2 x 10Gb SFP+, 2 x 1Gb RJ45/SFP, L2+ Managed PoE+ Switch
Hot

S3410-24TS-P, 24 x 1Gb RJ45, 2 x 10Gb SFP+, 2 x 1Gb RJ45/SFP, L2+ Managed PoE+ Switch

Broadcom | 740W | Stacking | Airware Cloud | Hot-swap PSUs
SGD1,512.00 (Excl. GST)
SGD1,648.08 (Incl. GST)
IES3110-8TFP-R, 8 x 1Gb RJ45, 2 x 1Gb SFP, L2+ Managed Industrial PoE+ Switch
Hot

IES3110-8TFP-R, 8 x 1Gb RJ45, 2 x 1Gb SFP, L2+ Managed Industrial PoE+ Switch

240W | PTP | ERPS | DIN-rail/Wall Mount | Fanless
SGD241.00 (Excl. GST)
SGD262.69 (Incl. GST)
S5810-48TS-P, 48 x 1Gb RJ45, 4 x 10Gb SFP+, L3 Managed PoE+ Switch
Hot

S5810-48TS-P, 48 x 1Gb RJ45, 4 x 10Gb SFP+, L3 Managed PoE+ Switch

Broadcom | 740W | Stacking | Airware Cloud | MPLS
SGD2,655.00 (Excl. GST)
SGD2,893.95 (Incl. GST)
S1900-16TP, 16 x 1Gb RJ45, L2 Unmanaged PoE+ Switch
Hot

S1900-16TP, 16 x 1Gb RJ45, L2 Unmanaged PoE+ Switch

Marvell | 135W | Auto MDI/MDIX | Desktop/Rackmount
SGD198.00 (Excl. GST)
SGD215.82 (Incl. GST)
S2805S-8TF-P, 8 x 1Gb RJ45, 2 x 1Gb SFP, L2 Smart Managed PoE+ Switch
Hot

S2805S-8TF-P, 8 x 1Gb RJ45, 2 x 1Gb SFP, L2 Smart Managed PoE+ Switch

Realtek | 140W | LACP | DHCP | Desktop/Wall/Rackmount
SGD170.00 (Excl. GST)
SGD185.30 (Incl. GST)
IES3100-8TF-P, 8 x 1Gb RJ45, 2 x 1/2.5Gb SFP, L2+ Managed Industrial PoE+ Switch
Hot

IES3100-8TF-P, 8 x 1Gb RJ45, 2 x 1/2.5Gb SFP, L2+ Managed Industrial PoE+ Switch

240W | PTP | ERPS | DIN-rail Mount | Fanless
SGD441.00 (Excl. GST)
SGD480.69 (Incl. GST)
S1900-8TP, 8 x 1Gb RJ45, L2 Unmanaged PoE+ Switch
Hot

S1900-8TP, 8 x 1Gb RJ45, L2 Unmanaged PoE+ Switch

Realtek | 140W | Auto MDI/MDIX | Desktop/Rackmount
SGD127.00 (Excl. GST)
SGD138.43 (Incl. GST)
S5500-48T6SP-R, 48 x 1Gb RJ45, 6 x 10Gb SFP+, L3 Managed PoE+ Switch
Hot

S5500-48T6SP-R, 48 x 1Gb RJ45, 6 x 10Gb SFP+, L3 Managed PoE+ Switch

Realtek | 740W | Stacking
SGD2,226.00 (Excl. GST)
SGD2,426.34 (Incl. GST)
PoE+ Switches
Categories
Protocols
Architecture
Filter
49 Results
Sort by:
Sort by: Popularity
S3150-8T2FP, 8 x 1Gb RJ45, 2 x 1Gb SFP, L2+ Managed PoE+ Switch
Hot

S3150-8T2FP, 8 x 1Gb RJ45, 2 x 1Gb SFP, L2+ Managed PoE+ Switch

Realtek | 130W | Voice VLAN | LACP
SGD327.00 (Excl. GST)
SGD356.43 (Incl. GST)
S3400-24T4FP, 24 x 1Gb RJ45,4 x 1Gb Combo, L2+ Managed PoE+ Switch
Hot

S3400-24T4FP, 24 x 1Gb RJ45,4 x 1Gb Combo, L2+ Managed PoE+ Switch

Realtek | 370W | Voice VLAN | LACP
SGD627.00 (Excl. GST)
SGD683.43 (Incl. GST)
S3400-48T4SP, 48 x 1Gb RJ45, 4 x 10Gb SFP+, L2+ Managed PoE+ Switch
Hot

S3400-48T4SP, 48 x 1Gb RJ45, 4 x 10Gb SFP+, L2+ Managed PoE+ Switch

370W | Voice VLAN | LACP
SGD1,269.00 (Excl. GST)
SGD1,383.21 (Incl. GST)
S3410-48TS-P, 48 x 1Gb RJ45, 2 x 10Gb SFP+, 2 x 1Gb RJ45/SFP, L2+ Managed PoE+ Switch
Hot

S3410-48TS-P, 48 x 1Gb RJ45, 2 x 10Gb SFP+, 2 x 1Gb RJ45/SFP, L2+ Managed PoE+ Switch

Broadcom | 740W | Stacking | Airware Cloud | Hot-swap PSUs
SGD1,969.00 (Excl. GST)
SGD2,146.21 (Incl. GST)
S3410-24TS-P, 24 x 1Gb RJ45, 2 x 10Gb SFP+, 2 x 1Gb RJ45/SFP, L2+ Managed PoE+ Switch
Hot

S3410-24TS-P, 24 x 1Gb RJ45, 2 x 10Gb SFP+, 2 x 1Gb RJ45/SFP, L2+ Managed PoE+ Switch

Broadcom | 740W | Stacking | Airware Cloud | Hot-swap PSUs
SGD1,512.00 (Excl. GST)
SGD1,648.08 (Incl. GST)
IES3110-8TFP-R, 8 x 1Gb RJ45, 2 x 1Gb SFP, L2+ Managed Industrial PoE+ Switch
Hot

IES3110-8TFP-R, 8 x 1Gb RJ45, 2 x 1Gb SFP, L2+ Managed Industrial PoE+ Switch

240W | PTP | ERPS | DIN-rail/Wall Mount | Fanless
SGD241.00 (Excl. GST)
SGD262.69 (Incl. GST)
S5810-48TS-P, 48 x 1Gb RJ45, 4 x 10Gb SFP+, L3 Managed PoE+ Switch
Hot

S5810-48TS-P, 48 x 1Gb RJ45, 4 x 10Gb SFP+, L3 Managed PoE+ Switch

Broadcom | 740W | Stacking | Airware Cloud | MPLS
SGD2,655.00 (Excl. GST)
SGD2,893.95 (Incl. GST)
S1900-16TP, 16 x 1Gb RJ45, L2 Unmanaged PoE+ Switch
Hot

S1900-16TP, 16 x 1Gb RJ45, L2 Unmanaged PoE+ Switch

Marvell | 135W | Auto MDI/MDIX | Desktop/Rackmount
SGD198.00 (Excl. GST)
SGD215.82 (Incl. GST)
S2805S-8TF-P, 8 x 1Gb RJ45, 2 x 1Gb SFP, L2 Smart Managed PoE+ Switch
Hot

S2805S-8TF-P, 8 x 1Gb RJ45, 2 x 1Gb SFP, L2 Smart Managed PoE+ Switch

Realtek | 140W | LACP | DHCP | Desktop/Wall/Rackmount
SGD170.00 (Excl. GST)
SGD185.30 (Incl. GST)
IES3100-8TF-P, 8 x 1Gb RJ45, 2 x 1/2.5Gb SFP, L2+ Managed Industrial PoE+ Switch
Hot

IES3100-8TF-P, 8 x 1Gb RJ45, 2 x 1/2.5Gb SFP, L2+ Managed Industrial PoE+ Switch

240W | PTP | ERPS | DIN-rail Mount | Fanless
SGD441.00 (Excl. GST)
SGD480.69 (Incl. GST)
S1900-8TP, 8 x 1Gb RJ45, L2 Unmanaged PoE+ Switch
Hot

S1900-8TP, 8 x 1Gb RJ45, L2 Unmanaged PoE+ Switch

Realtek | 140W | Auto MDI/MDIX | Desktop/Rackmount
SGD127.00 (Excl. GST)
SGD138.43 (Incl. GST)
S5500-48T6SP-R, 48 x 1Gb RJ45, 6 x 10Gb SFP+, L3 Managed PoE+ Switch
Hot

S5500-48T6SP-R, 48 x 1Gb RJ45, 6 x 10Gb SFP+, L3 Managed PoE+ Switch

Realtek | 740W | Stacking
SGD2,226.00 (Excl. GST)
SGD2,426.34 (Incl. GST)