Singapore
FREE NEXT DAY DELIVERY on Orders Over SGD99
40G DAC/AOC
8 Results
Sort by:
Sort by: Popularity
40G QSFP+ Passive Direct Attach Cable, 1m (3ft)
Hot
0.5m (2ft)1.5m (5ft)2m (7ft)3m (10ft)5m (16ft)7m (23ft)+NaN

40G QSFP+ Passive Direct Attach Cable, 1m (3ft)

≤0.5W | 35mm | 30AWG | Twinax
SGD40.00 (Excl. GST)
SGD43.60 (Incl. GST)
40G QSFP+ Active Optical Cable, 1m (3ft)
Hot
2m (7ft)3m (10ft)5m (16ft)7m (23ft)10m (33ft)15m (49ft)20m (66ft)25m (82ft)30m (98ft)50m (164ft)75m (246ft)100m (328ft)+NaN

40G QSFP+ Active Optical Cable, 1m (3ft)

≤1W | 7.5mm | Fiber
SGD120.00 (Excl. GST)
SGD130.80 (Incl. GST)
40G QSFP+ to 4 x 10G SFP+ Passive Breakout DAC, 1m (3ft)
Hot
0.5m (2ft)2m (7ft)3m (10ft)4m (13ft)5m (16ft)7m (23ft)+NaN

40G QSFP+ to 4 x 10G SFP+ Passive Breakout DAC, 1m (3ft)

≤0.5W | 21mm | 30AWG | Twinax
SGD61.00 (Excl. GST)
SGD66.49 (Incl. GST)
40G QSFP+ to 4 Duplex LC Breakout AOC, 5m (16ft)
Hot
10m (33ft)15m (49ft)20m (66ft)30m (98ft)+NaN

40G QSFP+ to 4 Duplex LC Breakout AOC, 5m (16ft)

≤1.5W | 3mm | Fiber
SGD136.00 (Excl. GST)
SGD148.24 (Incl. GST)
40G QSFP+ to 4x10G SFP+ Breakout AOC, 1m (3ft)
2m (7ft)3m (10ft)5m (16ft)7m (23ft)10m (33ft)15m (49ft)20m (66ft)25m (82ft)30m (98ft)+NaN

40G QSFP+ to 4x10G SFP+ Breakout AOC, 1m (3ft)

≤1W | 7.5mm | Fiber
SGD141.00 (Excl. GST)
SGD153.69 (Incl. GST)
40G QSFP+ Active Direct Attach Cable, 7m (23ft)
10m (33ft)+NaN

40G QSFP+ Active Direct Attach Cable, 7m (23ft)

≤1.5W | 37.5mm | 28AWG | Twinax
SGD298.00 (Excl. GST)
SGD324.82 (Incl. GST)
40G QSFP+ to 4x10G SFP+ Active Breakout DAC, 1m (3ft)
3m (10ft)5m (16ft)7m (23ft)9m (29ft)+NaN

40G QSFP+ to 4x10G SFP+ Active Breakout DAC, 1m (3ft)

≤1.8W | 33mm | 30AWG | Twinax
SGD171.00 (Excl. GST)
SGD186.39 (Incl. GST)
40G QSFP+ to 1x10G SFP+ Passive Direct Attach Copper Cable, 1m (3ft)
2m (7ft)3m (10ft)5m (16ft)7m (23ft)+NaN

40G QSFP+ to 1x10G SFP+ Passive Direct Attach Copper Cable, 1m (3ft)

≤0.1W | 28mm | 30AWG | Twinax
SGD33.00 (Excl. GST)
SGD35.97 (Incl. GST)
40G DAC/AOC
Cable Length
Form Factor
Compatible
Filter
8 Results
Sort by:
Sort by: Popularity
40G QSFP+ Passive Direct Attach Cable, 1m (3ft)
Hot

40G QSFP+ Passive Direct Attach Cable, 1m (3ft)

≤0.5W | 35mm | 30AWG | Twinax
SGD40.00 (Excl. GST)
SGD43.60 (Incl. GST)
40G QSFP+ Active Optical Cable, 1m (3ft)
Hot

40G QSFP+ Active Optical Cable, 1m (3ft)

≤1W | 7.5mm | Fiber
SGD120.00 (Excl. GST)
SGD130.80 (Incl. GST)
40G QSFP+ to 4 x 10G SFP+ Passive Breakout DAC, 1m (3ft)
Hot

40G QSFP+ to 4 x 10G SFP+ Passive Breakout DAC, 1m (3ft)

≤0.5W | 21mm | 30AWG | Twinax
SGD61.00 (Excl. GST)
SGD66.49 (Incl. GST)
40G QSFP+ to 4 Duplex LC Breakout AOC, 5m (16ft)
Hot

40G QSFP+ to 4 Duplex LC Breakout AOC, 5m (16ft)

≤1.5W | 3mm | Fiber
SGD136.00 (Excl. GST)
SGD148.24 (Incl. GST)
40G QSFP+ to 4x10G SFP+ Breakout AOC, 1m (3ft)

40G QSFP+ to 4x10G SFP+ Breakout AOC, 1m (3ft)

≤1W | 7.5mm | Fiber
SGD141.00 (Excl. GST)
SGD153.69 (Incl. GST)
40G QSFP+ Active Direct Attach Cable, 7m (23ft)

40G QSFP+ Active Direct Attach Cable, 7m (23ft)

≤1.5W | 37.5mm | 28AWG | Twinax
SGD298.00 (Excl. GST)
SGD324.82 (Incl. GST)
40G QSFP+ to 4x10G SFP+ Active Breakout DAC, 1m (3ft)

40G QSFP+ to 4x10G SFP+ Active Breakout DAC, 1m (3ft)

≤1.8W | 33mm | 30AWG | Twinax
SGD171.00 (Excl. GST)
SGD186.39 (Incl. GST)
40G QSFP+ to 1x10G SFP+ Passive Direct Attach Copper Cable, 1m (3ft)

40G QSFP+ to 1x10G SFP+ Passive Direct Attach Copper Cable, 1m (3ft)

≤0.1W | 28mm | 30AWG | Twinax
SGD33.00 (Excl. GST)
SGD35.97 (Incl. GST)