Singapore
FREE NEXT DAY DELIVERY on Orders Over SGD99
200/400/800G Modules
Categories
118 Results
Sort by:
Sort by: Popularity
QSFP-DD 400GBASE-SR8 850nm 100m Module, Cisco
Hot
JuniperAristaDellGenericFS+NaN

QSFP-DD 400GBASE-SR8 850nm 100m Module, Cisco

Inphi DSP | II-VI VCSEL | ≤ 10W | MTP-16 | MMF
SGD427.00 (Excl. GST)
SGD465.43 (Incl. GST)
QSFP-DD 400GBASE-FR4 1310nm 2km Module, Cisco
Hot
GenericAristaJuniperDellFS+NaN

QSFP-DD 400GBASE-FR4 1310nm 2km Module, Cisco

Inphi 7nm DSP | EML | ≤ 10W | Duplex LC | SMF
SGD1,070.00 (Excl. GST)
SGD1,166.30 (Incl. GST)
QSFP-DD 400GBASE-DR4 1310nm 500m SiPh Module, Cisco
Hot
GenericJuniperAristaDellFS+NaN

QSFP-DD 400GBASE-DR4 1310nm 500m SiPh Module, Cisco

Broadcom 7nm DSP | Broadcom DFB | SiPh-Based | ≤ 10W | MTP-12 | SMF | 4x 100G-DR
SGD998.00 (Excl. GST)
SGD1,087.82 (Incl. GST)
400G QSFP112 Passive Direct Attach Copper Cable (DAC), 1.5m (5ft)
Hot
1m (3ft)+NaN

400G QSFP112 Passive Direct Attach Copper Cable (DAC), 1.5m (5ft)

≤0.1W | 46mm | Twinax | PAM4
SGD256.00 (Excl. GST)
SGD279.04 (Incl. GST)
200G QSFP-DD to 2x 100G QSFP28 Passive Breakout DAC, 1m (3ft)
Hot
0.5m (2ft)2m (7ft)3m (10ft)+NaN

200G QSFP-DD to 2x 100G QSFP28 Passive Breakout DAC, 1m (3ft)

≤0.5W | 35mm | Twinax | NRZ
SGD241.00 (Excl. GST)
SGD262.69 (Incl. GST)
QSFP-DD 400GBASE-SR4.2 850nm 100m Module, Cisco
Hot
AristaDellGenericFS+NaN

QSFP-DD 400GBASE-SR4.2 850nm 100m Module, Cisco

Inphi DSP | II-VI VCSEL | ≤12W | MTP-12 | MMF
SGD1,826.00 (Excl. GST)
SGD1,990.34 (Incl. GST)
200G QSFP56 to 2x 100G QSFP56 Active Breakout ACC, 3m (10ft)
Hot
5m (16ft)7m (23ft)+NaN

200G QSFP56 to 2x 100G QSFP56 Active Breakout ACC, 3m (10ft)

≤1.5W | 27.5mm | Twinax | PAM4
SGD286.00 (Excl. GST)
SGD311.74 (Incl. GST)
QSFP112 400GBASE-DR4 1310nm 500m Module, Generic
Hot
+NaN

QSFP112 400GBASE-DR4 1310nm 500m Module, Generic

Macom | Broadcom EML | ≤ 10W | MTP-12 | SMF
SGD1,569.00 (Excl. GST)
SGD1,710.21 (Incl. GST)
QSFP-DD 400G DR4 PAM4 1310nm 500m Module, Generic
Hot
CiscoJuniperAristaDellFS+NaN

QSFP-DD 400G DR4 PAM4 1310nm 500m Module, Generic

Inphi 7nm DSP | EML | ≤ 10W | MTP-12 | SMF | 4x 100G-DR
SGD855.00 (Excl. GST)
SGD931.95 (Incl. GST)
QSFP-DD 200GBASE-2SR4 850nm 100m Module, Dell
Hot
CiscoGeneric+NaN

QSFP-DD 200GBASE-2SR4 850nm 100m Module, Dell

Macom | Sony VCSEL | ≤4.5W | 2× 100G-SR4 | MTP-24 | MMF
SGD755.00 (Excl. GST)
SGD822.95 (Incl. GST)
QSFP-DD 400GBASE-LR4 1310nm 10km Module, Juniper
Hot
CiscoGenericAristaDellFS+NaN

QSFP-DD 400GBASE-LR4 1310nm 10km Module, Juniper

Inphi 7nm DSP | EML | ≤ 10W | Duplex LC | SMF
SGD1,712.00 (Excl. GST)
SGD1,866.08 (Incl. GST)
200G QSFP56 to 2x 100G QSFP56 Passive Breakout DAC, 1m (3ft)
Hot
0.5m (2ft)1.5m (5ft)2m (7ft)2.5m (8ft)3m (10ft)+NaN

200G QSFP56 to 2x 100G QSFP56 Passive Breakout DAC, 1m (3ft)

≤0.5W | 26mm | Twinax | PAM4
SGD114.00 (Excl. GST)
SGD124.26 (Incl. GST)
200/400/800G Modules
Categories
Distance
Form Factor
Filter
118 Results
Sort by:
Sort by: Popularity
QSFP-DD 400GBASE-SR8 850nm 100m Module, Cisco
Hot

QSFP-DD 400GBASE-SR8 850nm 100m Module, Cisco

Inphi DSP | II-VI VCSEL | ≤ 10W | MTP-16 | MMF
SGD427.00 (Excl. GST)
SGD465.43 (Incl. GST)
QSFP-DD 400GBASE-FR4 1310nm 2km Module, Cisco
Hot

QSFP-DD 400GBASE-FR4 1310nm 2km Module, Cisco

Inphi 7nm DSP | EML | ≤ 10W | Duplex LC | SMF
SGD1,070.00 (Excl. GST)
SGD1,166.30 (Incl. GST)
QSFP-DD 400GBASE-DR4 1310nm 500m SiPh Module, Cisco
Hot

QSFP-DD 400GBASE-DR4 1310nm 500m SiPh Module, Cisco

Broadcom 7nm DSP | Broadcom DFB | SiPh-Based | ≤ 10W | MTP-12 | SMF | 4x 100G-DR
SGD998.00 (Excl. GST)
SGD1,087.82 (Incl. GST)
400G QSFP112 Passive Direct Attach Copper Cable (DAC), 1.5m (5ft)
Hot

400G QSFP112 Passive Direct Attach Copper Cable (DAC), 1.5m (5ft)

≤0.1W | 46mm | Twinax | PAM4
SGD256.00 (Excl. GST)
SGD279.04 (Incl. GST)
200G QSFP-DD to 2x 100G QSFP28 Passive Breakout DAC, 1m (3ft)
Hot

200G QSFP-DD to 2x 100G QSFP28 Passive Breakout DAC, 1m (3ft)

≤0.5W | 35mm | Twinax | NRZ
SGD241.00 (Excl. GST)
SGD262.69 (Incl. GST)
QSFP-DD 400GBASE-SR4.2 850nm 100m Module, Cisco
Hot

QSFP-DD 400GBASE-SR4.2 850nm 100m Module, Cisco

Inphi DSP | II-VI VCSEL | ≤12W | MTP-12 | MMF
SGD1,826.00 (Excl. GST)
SGD1,990.34 (Incl. GST)
200G QSFP56 to 2x 100G QSFP56 Active Breakout ACC, 3m (10ft)
Hot

200G QSFP56 to 2x 100G QSFP56 Active Breakout ACC, 3m (10ft)

≤1.5W | 27.5mm | Twinax | PAM4
SGD286.00 (Excl. GST)
SGD311.74 (Incl. GST)
QSFP112 400GBASE-DR4 1310nm 500m Module, Generic
Hot

QSFP112 400GBASE-DR4 1310nm 500m Module, Generic

Macom | Broadcom EML | ≤ 10W | MTP-12 | SMF
SGD1,569.00 (Excl. GST)
SGD1,710.21 (Incl. GST)
QSFP-DD 400G DR4 PAM4 1310nm 500m Module, Generic
Hot

QSFP-DD 400G DR4 PAM4 1310nm 500m Module, Generic

Inphi 7nm DSP | EML | ≤ 10W | MTP-12 | SMF | 4x 100G-DR
SGD855.00 (Excl. GST)
SGD931.95 (Incl. GST)
QSFP-DD 200GBASE-2SR4 850nm 100m Module, Dell
Hot

QSFP-DD 200GBASE-2SR4 850nm 100m Module, Dell

Macom | Sony VCSEL | ≤4.5W | 2× 100G-SR4 | MTP-24 | MMF
SGD755.00 (Excl. GST)
SGD822.95 (Incl. GST)
QSFP-DD 400GBASE-LR4 1310nm 10km Module, Juniper
Hot

QSFP-DD 400GBASE-LR4 1310nm 10km Module, Juniper

Inphi 7nm DSP | EML | ≤ 10W | Duplex LC | SMF
SGD1,712.00 (Excl. GST)
SGD1,866.08 (Incl. GST)
200G QSFP56 to 2x 100G QSFP56 Passive Breakout DAC, 1m (3ft)
Hot

200G QSFP56 to 2x 100G QSFP56 Passive Breakout DAC, 1m (3ft)

≤0.5W | 26mm | Twinax | PAM4
SGD114.00 (Excl. GST)
SGD124.26 (Incl. GST)