FS United States FREE SHIPPING on Orders Over US$79
United States / $ USD

United States (English / $USD)

FREE SHIPPING on Orders Over US$79
Back to Product
4.8
3 stars 0
2 stars 0
1 star 0

A***o

Canada

November 26, 2021
5.0
This is the best outdoor camera I have found at a low price. It has a very sturdy metal shell, which can resist crit and weather, so heavy rain or snow is not a problem. The video quality is very good. And the area illuminated by infrared LEDs at night is much larger than I thought.
Verified Purchase
Helpful 0
Comment 0

A***d

Canada

November 23, 2021
5.0
This camera is easy to install and works well. I bought it and installed it in the backyard, and then I can easily watch or operate monitoring on my mobile phone. I can clearly see what happened during the day and night.
Verified Purchase
Helpful 0
Comment 0

C***y

United States

November 07, 2021
5.0
The image quality is very good during the day, but also ok at night. As far as installation is concerned, the installation instructions are clear at a glance. The software for real-time viewing works well, and I can use my computer or mobile phone to watch it directly. I am very satisfied with the quality of this camera.
Verified Purchase
Helpful 0
Comment 0

T***a

United States

October 22, 2021
4.0
I have the camera hooked up to a Network Video Recorder (not FS brand) and it works great, which is a big plus if you are looking at switching brands. Great to see that FS is ONIVF compliant.
The only Con is the IR light is not the best for a large outdoor area at night, if you are trying to illuminate a large area in dark hours trying to find a model with more than 98ft IR Distance. Luckily, FS has models with 131 ft. and 164 ft. IR distances.
Verified Purchase
Helpful 0
Comment 0

M***n

United States

October 20, 2021
5.0
I installed it at the doorway of my house. The wide angle lens is a huge plus in my situation, I would not have been happy with just a narrow view. Running the 1080p full HD resolution gives a fantastic view. Using the SD card for recording means I don't need a cloud service but I can still view the camera remotely.
Overall I could not be happier with the camera and would recommend it for easy installation and great view.
Verified Purchase
Helpful 0
Comment 0