Click to open expanded view
Customized SFP+ 8G Fibre Channel 1310nm 10km DOM Duplex LC/UPC SMF Optical Transceiver Module
New #225341
New #225341
US$42.00
FS P/N: SFP-10GLR-31Import Fees Included
FS P/N: SFP-10GLR-31
0 Sold
0 Review
0 Question
Compatible Brands:
Cisco
Device Number:
28516 in U.S. Warehouse, Get it by May 7, 2024
174 in Global Warehouse, Get it by May 13, 2024
See more warehouse availability
Deliver to New York, 10010
Free Shipping via Fedex International Priority on orders over US$79.00
Solution Design
5-Year Warranty
Specifications
Connectivity Solutions
Q&A
Reviews
Resources
8G Fibre Channel SFP+ Transceiver Module (SMF, 1310nm, 10km, LC, DOM)
Specifications
Part Number
SFP-10GLR-31
Vendor Name
FS.COM
Form Factor
SFP+
Max Data Rate
8.5Gbps
Wavelength
1310nm
Max Cable Distance
10km
Connector
LC duplex
Optical Components
DFB 1310nm
Media
SMF
DOM Support
Yes
TX Power
-8~0dBm
Receiver Sensitivity
<-15dBm
Commercial Temperature Range
0 to 70°C (32 to 158°F)
Protocols
MSA Compliant
Quality Testing Program
Quality Testing Program
Optical Transceivers Testing Learn more
Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.
Please Note: Installing a third party transceiver does not void your network equipment warranty. Network equipment manufacturers all have guidelines stating that warranty support on their products will not be affected.
Connectivity Solutions
8G Connectivity with Direct Connect Cabling
8G Structured Cabling Connections
8G Connectivity with Direct Connect Cabling
View products 8G Structured Cabling Connections
View products Specifications
8G Fibre Channel SFP+ Transceiver Module (SMF, 1310nm, 10km, LC, DOM)
Specifications
Part Number
SFP-10GLR-31
Vendor Name
FS.COM
Form Factor
SFP+
Max Data Rate
8.5Gbps
Wavelength
1310nm
Max Cable Distance
10km
Connector
LC duplex
Optical Components
DFB 1310nm
Media
SMF
DOM Support
Yes
TX Power
-8~0dBm
Receiver Sensitivity
<-15dBm
Commercial Temperature Range
0 to 70°C (32 to 158°F)
Protocols
MSA Compliant
Quality Testing Program
Quality Testing Program
Optical Transceivers Testing Learn more
Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.
Please Note: Installing a third party transceiver does not void your network equipment warranty. Network equipment manufacturers all have guidelines stating that warranty support on their products will not be affected.
Connectivity Solutions
8G Connectivity with Direct Connect Cabling
8G Structured Cabling Connections
8G Connectivity with Direct Connect Cabling
View products 8G Structured Cabling Connections
View products Questions & Answers
Customer Reviews
Resources
US$42.00
28516 in U.S. Warehouse
174 in Global Warehouse