FS United States FREE SHIPPING on Orders Over US$79
United States / $ USD

United States

FREE SHIPPING on Orders Over US$79
This picture is about GSFP-34-20B-I.
This picture is about GSFP-34-20B-I.
This picture is about GSFP-34-20B-I.
This picture is about GSFP-34-20B-I.
This picture is about GSFP-34-20B-I.
This picture is about GSFP-34-20B-I.
This picture is about GSFP-34-20B-I.
This picture is about GSFP-34-20B-I.
This picture is about GSFP-34-20B-I.
This picture is about GSFP-34-20B-I.

Customized GPON ONU SFP 1310nm-TX/1490nm-RX 1.244G-TX/2.488G-RX Class B+ 20km DOM Simplex SC/APC SMF Optical Transceiver Module (Industrial)

New #221543
New #221543

Semtech DFB ≤1W 1.25G/2.5G SC/APC

US$30.00
FS P/N: GSFP-34-20B-I
Import Fees Included
FS P/N: GSFP-34-20B-I
2 Sold
0 Review
0 Question
Compatible Brands:
CommScope
Device Number:
9 in Transit, Get it by Jun 20, 2024
See more warehouse availability
Deliver to New York, 10010
Free Shipping via Fedex International Priority on orders over US$79.00
Solution Design
5-Year Warranty
Specifications
Connectivity Solutions
Features
Q&A
Reviews
Resources

Customized 1.244G-TX/2.488G-RX GPON ONU Class B+ Transceiver Module (SMF, 1310nm-TX/1490nm-RX, 20km, SC/APC, Industrial, D0M)

The 1.244G-TX/2.488G-RX transceiver module is specifically designed for Gigabit Passive Optical Network (GPON) system. It integrates bidirectional data transmission over one single-mode optical fiber. The GPON ONU Small Form-factor Pluggable (SFP) transceiver provides an asymmetric 2.488Gbps upstream and 1.244Gbps downstream data rate, reaching a link up to 20km via an SC/APC connector. It can operate at temperatures between -40 to 85°C. Digital diagnostic monitoring (DOM) allows access to real-time operating parameters. It is fully compliant with ITU-T G.984.2, IEC-60825 and SFP MSA.

Specifications
Part Number
GSFP-34-20B-I
Vendor Name
FS
Form Factor
SFP
Max Transmission Distance
20km
Wavelengh
1310nm-TX/1490nm-RX
Data Rate
1.244G-TX/2.488G-RX
Connector
SC/APC
Media
SMF
Transmitter Type
DFB
Receiver Type
APD
Tx Power
0.5~5dBm
Rx Power
-27~-8dBm
Class
B+
Max Link Budget
28dB
Receiver Overload
≤-8dBm
Receiver Sensitivity
≥-27dBm
Power Consumption
≤1W
Extinction Ratio
10dB
Application
GPON Access network
Protocols
SFP MSA
ITU-T G.984.2
IEC-60825
Operating Temperature
-40 to 85°C (-40 to 185°F)
DDM/DOM
Support

Quality Testing Program

Take a look at our test program to get the reliable and high-performance optical transceivers.

Quality Testing Program

Optical Transceivers Testing Learn more
Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.
Please Note: Installing a third party transceiver does not void your network equipment warranty. Network equipment manufacturers all have guidelines stating that warranty support on their products will not be affected.

Features

Tailored Excellence with TO-Can Package

Featuring a TO package, the transceiver has great reliability, airtightness, and heat dissipation performance, suitable for industrial environments.

Point-to-multipoint, Flexible Networking

In this P2MP optical signals transmission mode, different wavelengths are used to send and receive signals between OLT and ONU.

Form Factor
SFP
SFP
Class
B+
C+
Data Rate
1.244G-TX/2.488G-RX
1.244G-TX/2.488G-RX
Wavelength
1310nm-TX/1490nm-RX
1310nm-TX/1490nm-RX
Connector
SC/APC Simplex
SC/APC Simplex
Powerbudget
27.5dBm
30.5dBm
Receiver Sensitivity
≥-27dBm
≥-30dBm
Power Consumption
≤1W
≤1W
Application
FTTx, GPON Access network
FTTx, GPON Access network
Specifications

Customized 1.244G-TX/2.488G-RX GPON ONU Class B+ Transceiver Module (SMF, 1310nm-TX/1490nm-RX, 20km, SC/APC, Industrial, D0M)

The 1.244G-TX/2.488G-RX transceiver module is specifically designed for Gigabit Passive Optical Network (GPON) system. It integrates bidirectional data transmission over one single-mode optical fiber. The GPON ONU Small Form-factor Pluggable (SFP) transceiver provides an asymmetric 2.488Gbps upstream and 1.244Gbps downstream data rate, reaching a link up to 20km via an SC/APC connector. It can operate at temperatures between -40 to 85°C. Digital diagnostic monitoring (DOM) allows access to real-time operating parameters. It is fully compliant with ITU-T G.984.2, IEC-60825 and SFP MSA.

Specifications
Part Number
GSFP-34-20B-I
Vendor Name
FS
Form Factor
SFP
Max Transmission Distance
20km
Wavelengh
1310nm-TX/1490nm-RX
Data Rate
1.244G-TX/2.488G-RX
Connector
SC/APC
Media
SMF
Transmitter Type
DFB
Receiver Type
APD
Tx Power
0.5~5dBm
Rx Power
-27~-8dBm
Class
B+
Max Link Budget
28dB
Receiver Overload
≤-8dBm
Receiver Sensitivity
≥-27dBm
Power Consumption
≤1W
Extinction Ratio
10dB
Application
GPON Access network
Protocols
SFP MSA
ITU-T G.984.2
IEC-60825
Operating Temperature
-40 to 85°C (-40 to 185°F)
DDM/DOM
Support

Quality Testing Program

Take a look at our test program to get the reliable and high-performance optical transceivers.

Quality Testing Program

Optical Transceivers Testing Learn more
Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.
Please Note: Installing a third party transceiver does not void your network equipment warranty. Network equipment manufacturers all have guidelines stating that warranty support on their products will not be affected.
Features
Tailored Excellence with TO-Can Package

Featuring a TO package, the transceiver has great reliability, airtightness, and heat dissipation performance, suitable for industrial environments.

Point-to-multipoint, Flexible Networking

In this P2MP optical signals transmission mode, different wavelengths are used to send and receive signals between OLT and ONU.

Form Factor
SFP
SFP
Class
B+
C+
Data Rate
1.244G-TX/2.488G-RX
1.244G-TX/2.488G-RX
Wavelength
1310nm-TX/1490nm-RX
1310nm-TX/1490nm-RX
Connector
SC/APC Simplex
SC/APC Simplex
Powerbudget
27.5dBm
30.5dBm
Receiver Sensitivity
≥-27dBm
≥-30dBm
Power Consumption
≤1W
≤1W
Application
FTTx, GPON Access network
FTTx, GPON Access network

Questions & Answers

Customer Reviews

Resources

US$30.00

9 in Transit