FS United States FREE SHIPPING on Orders Over US$79
United States / $ USD

United States

FREE SHIPPING on Orders Over US$79
This picture is about 205337.
This picture is about 205337.
This picture is about 205337.
This picture is about 205337.
This picture is about 205337.
This picture is about 205337.
This picture is about 205337.
This picture is about 205337.
This picture is about 205337.
This picture is about 205337.

3m (10ft) NVIDIA InfiniBand MFA7U10-H003 Compatible 400G HDR OSFP Flat Top to 2 x 200G QSFP56 Active Optical Breakout Cable for QM9790/9700 Switches and ConnectX-6 HCA

#205337
#205337

IB 400G HDR Breakout AOC ≤4W/8W 30mm 30AWG Fiber

US$1,028.00
FS P/N: OSFP-400G-2QAO03
Import Fees Included
FS P/N: OSFP-400G-2QAO03
113 Sold
2 Reviews
3 Questions
Available for back order, Get It By Aug 5, 2024
See more warehouse availability
Deliver to New York, 10010
Free Shipping via UPS Ground®
Test Support
5-Year Warranty
30-Day Returns
30-Day Exchange
Specifications
Connectivity Solutions
Q&A
Reviews
Resources

NVIDIA InfiniBand MFA7U10-H003 Compatible 400G OSFP to 2x 200G QSFP56 AOC Breakout Cable (3-meter, Active, OSFP to 2x QSFP56, 30AWG)

The NVIDIA InfiniBand MFA7U10-H003 is an 400Gb/s twin-port OSFP to 2x200Gb/s twin-port QSFP56 Active Optical splitter Cable. Using the Octal Small Formfactor Plug (OSFP) and Quad Small Form Factor Pluggable 56 (QSFP56), this configuration contains eight high-speed electrical copper pairs, each operating at data rates of up to 50Gb/s. This cable is compliant with OSFP Rev. 5.0 and IEEE 802.3cd standards.

AOCs enable higher port bandwidth, density and configurability at a low cost, and reduced power requirement in the data centers, used extensively in cloud and supercomputers. Additionally, AOCs are widely employed for connecting NVIDIA GPU-based artificial intelligence systems to InfiniBand networks and InfiniBand storage fabrics.

AOC cables offer the low-cost, high-value proposition and increased reliability over connectorized transceivers. They are lighter, more flexible, allow greater airflow, and support longer distances when compared with DAC cables.

Specifications
NVIDIA InfiniBand Compatible
MFA7U10-H003
Vendor Name
FS
Form Factor
OSFP to 2× QSFP56
Max Data Rate
425Gbps(8x53.125Gb/s)
Minimum Bend Radius
30mm
Cable Length
3m (10ft)
Jacket Material
LSZH
Cable Type
Optical Cable
Receiver Type
PIN
Transmitter Type
VCSEL
Wavelength
850nm
Wire AWG
30AWG
Temperature Range
0 to 70°C (32 to 158°F)
Power Consumption
OSFP 8W/QSFP56 4W
Protocols
OSFP Rev. 5.0, SFF-8679, SFF-8661, SFF-8636, CMIS Rev 4.0, IEEE 802.3cd
Modulation Format
PAM4

InfiniBand Product Family

FS NDR/HDR/EDR/FDR InfiniBand products maximize the performance of the HPC network.

InfiniBand Product Family

Boost HPC with FS InfiniBand Solution Learn More
Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.
Please Note: Installing a third party transceiver does not void your network equipment warranty. Network equipment manufacturers all have guidelines stating that warranty support on their products will not be affected.
Specifications

NVIDIA InfiniBand MFA7U10-H003 Compatible 400G OSFP to 2x 200G QSFP56 AOC Breakout Cable (3-meter, Active, OSFP to 2x QSFP56, 30AWG)

The NVIDIA InfiniBand MFA7U10-H003 is an 400Gb/s twin-port OSFP to 2x200Gb/s twin-port QSFP56 Active Optical splitter Cable. Using the Octal Small Formfactor Plug (OSFP) and Quad Small Form Factor Pluggable 56 (QSFP56), this configuration contains eight high-speed electrical copper pairs, each operating at data rates of up to 50Gb/s. This cable is compliant with OSFP Rev. 5.0 and IEEE 802.3cd standards.

AOCs enable higher port bandwidth, density and configurability at a low cost, and reduced power requirement in the data centers, used extensively in cloud and supercomputers. Additionally, AOCs are widely employed for connecting NVIDIA GPU-based artificial intelligence systems to InfiniBand networks and InfiniBand storage fabrics.

AOC cables offer the low-cost, high-value proposition and increased reliability over connectorized transceivers. They are lighter, more flexible, allow greater airflow, and support longer distances when compared with DAC cables.

Specifications
NVIDIA InfiniBand Compatible
MFA7U10-H003
Vendor Name
FS
Form Factor
OSFP to 2× QSFP56
Max Data Rate
425Gbps(8x53.125Gb/s)
Minimum Bend Radius
30mm
Cable Length
3m (10ft)
Jacket Material
LSZH
Cable Type
Optical Cable
Receiver Type
PIN
Transmitter Type
VCSEL
Wavelength
850nm
Wire AWG
30AWG
Temperature Range
0 to 70°C (32 to 158°F)
Power Consumption
OSFP 8W/QSFP56 4W
Protocols
OSFP Rev. 5.0, SFF-8679, SFF-8661, SFF-8636, CMIS Rev 4.0, IEEE 802.3cd
Modulation Format
PAM4

InfiniBand Product Family

FS NDR/HDR/EDR/FDR InfiniBand products maximize the performance of the HPC network.

InfiniBand Product Family

Boost HPC with FS InfiniBand Solution Learn More
Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.
Please Note: Installing a third party transceiver does not void your network equipment warranty. Network equipment manufacturers all have guidelines stating that warranty support on their products will not be affected.

Questions & Answers

Customer Reviews

Resources

US$1,028.00

Available for back order