FS United States FREE SHIPPING on Orders Over US$79
United States / $ USD
FREE SHIPPING on Orders Over US$79

United States

This picture is about Q-4Q28AO01.
This picture is about Q-4Q28AO01.
This picture is about Q-4Q28AO01.
This picture is about Q-4Q28AO01.
This picture is about Q-4Q28AO01.
This picture is about Q-4Q28AO01.
This picture is about Q-4Q28AO01.
This picture is about Q-4Q28AO01.
This picture is about Q-4Q28AO01.
This picture is about Q-4Q28AO01.

Customized 400G QSFP-DD to 4 x 100G QSFP28 Active Optical Breakout Cable

#204155
#204155

≤12W 30mm Fiber

US$1,609.00
FS P/N: QDD-400G-4Q4xNAOxxx
Import Fees Included
FS P/N: QDD-400G-4Q4xNAOxxx
0 Sold
0 Review
0 Question
Cable Length:
1m (3ft)
Compatible Brands:
Cisco
Device Number:
Pre-order, Ship by 03 Jun, 2024
See more Warehouse
Deliver to New York, 10010
Free Shipping via UPS Ground®
Solution Design
5-Year Warranty
Specifications
Connectivity Solutions
Features
Q&A
Reviews
Resources

400G QSFP-DD to 4x 100G QSFP28 AOC Cable(Customized length, QSFP-DD to 4x QSFP28)

The 400G QSFP-DD to 4x 100G QSFP28 breakout active optical cables are designed for use in 400 Gigabit Ethernet links over OM3 multimode fibers. Thin and lightweight AOC cables simplify cable management, enabling an efficient system airflow, which is critical in high-density racks. It is used extensively in cloud and supercomputers due to its low cost, high-value proposition, and increased reliability.


Note: The FS P/N is changed from QDD-4Q28AOxx to QDD-400G-4Q4xNAOxxx, but the product is the same. Only the FS P/N has been changed.

Specifications
Part Number
QDD-400G-4Q4xNAOxxx
Vendor Name
FS
Form Factor
QSFP-DD to QSFP28
Max Data Rate
400Gbps
Cable Length
Customized
Cable Type
OM3
Wavelength
850nm
Minimum Bend Radius
30mm
Power Consumption
400G <12W
100G <3.5W
Jacket Material
OFNP
DDM/DOM
Supported
Commercial Temperature Range
0 to 70°C (32 to 158°F)
Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.
Please Note: Installing a third party transceiver does not void your network equipment warranty. Network equipment manufacturers all have guidelines stating that warranty support on their products will not be affected.

Connectivity Solutions

400G to 4x 100G
400G to 4x 100G
View products

Features

Enable Seamless Connectivity for Your Network
Dual-compatibility customization provides AOC cables with different compatibility on both sides based on your models, ideal for achieving border-less connectivity.
Custom Compatible Brands
100% Tested in Host Devices
Online Custom Label Service Tailored to Your Needs
Custom labels for easy identification to help ease receiving, stocking and deployment.
Custom Products Tailored to Your Needs
Diverse Custom Options
Choose suitable options based on your applications.
Strict Quality Control
Ensure high quality products with state of testing facility.
Technical Support
Get support from professional engineer team.
Specifications

400G QSFP-DD to 4x 100G QSFP28 AOC Cable(Customized length, QSFP-DD to 4x QSFP28)

The 400G QSFP-DD to 4x 100G QSFP28 breakout active optical cables are designed for use in 400 Gigabit Ethernet links over OM3 multimode fibers. Thin and lightweight AOC cables simplify cable management, enabling an efficient system airflow, which is critical in high-density racks. It is used extensively in cloud and supercomputers due to its low cost, high-value proposition, and increased reliability.


Note: The FS P/N is changed from QDD-4Q28AOxx to QDD-400G-4Q4xNAOxxx, but the product is the same. Only the FS P/N has been changed.

Specifications
Part Number
QDD-400G-4Q4xNAOxxx
Vendor Name
FS
Form Factor
QSFP-DD to QSFP28
Max Data Rate
400Gbps
Cable Length
Customized
Cable Type
OM3
Wavelength
850nm
Minimum Bend Radius
30mm
Power Consumption
400G <12W
100G <3.5W
Jacket Material
OFNP
DDM/DOM
Supported
Commercial Temperature Range
0 to 70°C (32 to 158°F)
Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.
Please Note: Installing a third party transceiver does not void your network equipment warranty. Network equipment manufacturers all have guidelines stating that warranty support on their products will not be affected.
Connectivity Solutions
400G to 4x 100G
400G to 4x 100G
View products
Features
Enable Seamless Connectivity for Your Network
Dual-compatibility customization provides AOC cables with different compatibility on both sides based on your models, ideal for achieving border-less connectivity.
Custom Compatible Brands
100% Tested in Host Devices
Online Custom Label Service Tailored to Your Needs
Custom labels for easy identification to help ease receiving, stocking and deployment.
Custom Products Tailored to Your Needs
Diverse Custom Options
Choose suitable options based on your applications.
Strict Quality Control
Ensure high quality products with state of testing facility.
Technical Support
Get support from professional engineer team.

Questions & Answers

Customer Reviews

Resources

US$1,609.00

Pre-order