FS United States FREE SHIPPING on Orders Over US$79
United States / $ USD

United States

FREE SHIPPING on Orders Over US$79
This picture is about 6.
This picture is about 5.
This picture is about 9.
This picture is about 8.
This picture is about 3.
This picture is about 4.
This picture is about 2.
This picture is about 7.
This picture is about 6.
This picture is about 5.
This picture is about 9.
This picture is about 8.
This picture is about 3.
This picture is about 4.
This picture is about 2.
This picture is about 7.

TSN3220-10S, 10-Port Gigabit Ethernet L2 Managed Industrial Switch, 8 x 10/100/1000BASE-T, with 2 x 1/10Gb SFP+, -40 to 75°C Operating Temperature

New #201293
New #201293

Marvell MRP RRPP DIN-rail Fanless DC Power

US$389.00
FS P/N: TSN3220-10S
Import Fees Included
FS P/N: TSN3220-10S
0 Sold
0 Review
0 Question
2 in Transit, Get it by Jun 21, 2024
See more warehouse availability
Deliver to New York, 10010
Free Shipping via Fedex International Priority
Test Support
5-Year Warranty
30-Day Returns
30-Day Exchange
Specifications
Connectivity Solutions
Features
Q&A
Reviews
Resources

TSN3220-10S, 10-Port Gigabit Ethernet L2 Managed Industrial Switch, 8 x 10/100/1000BASE-T, with 2 x 1/10Gb SFP+, -40 to 75°C Operating Temperature

The TSN3220-10S features 8x 10/100/1000BASE-T copper ports, 2x 1/10Gb SFP+ ports, which is designed especially for a broad spectrum of industrial and extended enterprise connectivity needs. Equipped with an IP41 rated metal enclosure, it can operate within a wide temperature range of -40 to 75°C (-40 to 167°F). This switch is ideal for harsh environments, and can be widely used in energy, transportation, industrial production, environmental protection, and industrial industry. This layer 2 industrial managed switch supports enhanced L2 functions such as 802.1Q VLAN and port-based VLAN, QoS, QinQ, LACP link aggregation, etc., which can meet the requirements of many scenarios in industrial environments.

Specifications
Ports
8x 10/100/1000BASE-T RJ45 | 2x 1/10Gb SFP+
MAC Address
16K
Switching Capacity
56Gbps
Input Voltage
24-48VDC
Forwarding Rate
41.7Mpps
Max. Power Consumption
16W
Flash Memory
512MB
Operating Temperature
-40 to 75°C (-40 to 167°F)
Jumbo Frame
10000
Storage Temperature
-40 to 85°C (-40 to 185°F)
Packet Buffer
1.5Mbit
Operating Humidity
5-95% (non-condensing)
Fan Number
Fanless
Management
WEB GUI/SSH/Telnet/SNMP
Enclosure
IP41 Rated Metal Enclosure
Installation
DIN-rail Mount
Dimensions (HxWxD)
5.91"x1.73"x5.19" (150x44x130mm)
Weight
≤1.0kg
Please Note: Power cord is not included with this product, please purchase seperately.

Software Spotlights

Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.

Features

IP41 Aluminum Metal Housing Suitable for Industrial Environments
TSN3220-10S is equipped with rugged IP41 metal enclosure to withstand a high degree of vibration and shock while operating in industrial environments from -40 to 75°C.
IP41 Enclosure
Shock and Vibration Resistant
-40 – 75° C Temperature
Compact Ethernet Industrial Switches Designed for Tight Spaces

The small switch supports DIN-rail mount, making efficient use of cabinet space for simple, flexible, and secure deployments

PTP (Precision Time Protocol) Provides Sub-microsecond Accuracy

PTP enables switches to deliver synchronization with a higher level of accuracy than NTP, it is ideal for telecom and Carrier Ethernet applications.

ERPS (Ethernet Ring Protection Switching) Enables Failover Protection in Sub-30ms
ERPS implements loop blocking and link recovery faster than STP on the main device, and caneffectively add redundan cy and up-time protection to any network.
Block the RPL owner to avoid sending data endlessly in a loop
Unblock RPL owner to ensure non-stop traffic forwarding
Support IPv4/IPv6 Dual-Stack to Run IPv4 and IPv6 in Parallel
Dual-stack allows the current hybrid environment encompassing both IPv4 and IPv6, as well as the future migration to IPv6.
Specifications

TSN3220-10S, 10-Port Gigabit Ethernet L2 Managed Industrial Switch, 8 x 10/100/1000BASE-T, with 2 x 1/10Gb SFP+, -40 to 75°C Operating Temperature

The TSN3220-10S features 8x 10/100/1000BASE-T copper ports, 2x 1/10Gb SFP+ ports, which is designed especially for a broad spectrum of industrial and extended enterprise connectivity needs. Equipped with an IP41 rated metal enclosure, it can operate within a wide temperature range of -40 to 75°C (-40 to 167°F). This switch is ideal for harsh environments, and can be widely used in energy, transportation, industrial production, environmental protection, and industrial industry. This layer 2 industrial managed switch supports enhanced L2 functions such as 802.1Q VLAN and port-based VLAN, QoS, QinQ, LACP link aggregation, etc., which can meet the requirements of many scenarios in industrial environments.

Specifications
Ports
8x 10/100/1000BASE-T RJ45 | 2x 1/10Gb SFP+
MAC Address
16K
Switching Capacity
56Gbps
Input Voltage
24-48VDC
Forwarding Rate
41.7Mpps
Max. Power Consumption
16W
Flash Memory
512MB
Operating Temperature
-40 to 75°C (-40 to 167°F)
Jumbo Frame
10000
Storage Temperature
-40 to 85°C (-40 to 185°F)
Packet Buffer
1.5Mbit
Operating Humidity
5-95% (non-condensing)
Fan Number
Fanless
Management
WEB GUI/SSH/Telnet/SNMP
Enclosure
IP41 Rated Metal Enclosure
Installation
DIN-rail Mount
Dimensions (HxWxD)
5.91"x1.73"x5.19" (150x44x130mm)
Weight
≤1.0kg
Please Note: Power cord is not included with this product, please purchase seperately.

Software Spotlights

Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.
Features
IP41 Aluminum Metal Housing Suitable for Industrial Environments
TSN3220-10S is equipped with rugged IP41 metal enclosure to withstand a high degree of vibration and shock while operating in industrial environments from -40 to 75°C.
IP41 Enclosure
Shock and Vibration Resistant
-40 – 75° C Temperature
Compact Ethernet Industrial Switches Designed for Tight Spaces

The small switch supports DIN-rail mount, making efficient use of cabinet space for simple, flexible, and secure deployments

PTP (Precision Time Protocol) Provides Sub-microsecond Accuracy

PTP enables switches to deliver synchronization with a higher level of accuracy than NTP, it is ideal for telecom and Carrier Ethernet applications.

ERPS (Ethernet Ring Protection Switching) Enables Failover Protection in Sub-30ms
ERPS implements loop blocking and link recovery faster than STP on the main device, and caneffectively add redundan cy and up-time protection to any network.
Block the RPL owner to avoid sending data endlessly in a loop
Unblock RPL owner to ensure non-stop traffic forwarding
Support IPv4/IPv6 Dual-Stack to Run IPv4 and IPv6 in Parallel
Dual-stack allows the current hybrid environment encompassing both IPv4 and IPv6, as well as the future migration to IPv6.

Questions & Answers

Customer Reviews

Resources

US$389.00

2 in Transit