This robust, outdoor-ready camera is ideal for a variety of surveillance scenarios. The 4MP bullet camera also features people counting, person and vehicle detection and perimeter protection etc. to help keep motion notifications to only the most important events. The camera is rated to IP67/IK0 allowing the camera to deliver high-quality and reliable video in the harshest environments. Pair this security camera with a compatible HD NVR and enhance your security today.
Click to open expanded view
IPC501-FC-4M-B, 4MP Bullet PoE Network Camera with 98ft Color Night Vision, 120dB True WDR, Smart Intrusion Prevention, IP67 & IK10 Rating, 4.0mm Fixed Lens
IPC501-FC-4M-B, 4MP Bullet PoE Network Camera with 98ft Color Night Vision, 120dB True WDR, Smart Intrusion Prevention, IP67 & IK10 Rating
3MP (2304*1296), Max 30fps;
1080P (1920*1080), Max 30fps;
720P (1280*720), Max 30fps
Features
Giving you unprecedented versatility in creating a perfectly tailored security ecosystem for your property.
Turn Night into Day
Never miss a thing!
Presents colored images and captures vivid detail in low light conditions and significantly increases probability of collecting valid human, vehicle, and event evidence through brighter monitoring.
it can minimize shadowing effects and renders images true to life.
People counting function helps analyze visitor trends and peak visitor times to improve business operations.
You can easily switch between cross-line mode, intrusion mode or even setup as easy as motion detection.
The camera is with an IP67 waterproof rating. So you can feel free to install it outdoors, like in your garage, backyard, or anywhere else. It can stand harsh weather conditions, including rain, snow, intense cold and heat.
Max Resolution | 4MP | 5MP | 8MP | 5MP | 2MP | 5MP |
Sensor | 1/1.8 | 1/2.7 | 1/1.8 | 1/2.7 | 1/2.8 | 1/3 |
Focal Length | 4.0mm | 2.8mm | 4.0mm | 4.0mm | 2.8mm | 2.8mm |
Field of View | 103.0°(H) 69.2°(V) 134.6°(D) | 96.1° (H) 55.3° (V) 111.1°(D) | 94.29°(H) 49.73°(V) 115.97°(D) | 80.2°(H) 43.0°(V) 94.7°(D) | 106.7°(H) 57.1°(V) 115.7° (D) | 89.1°(H) 47.3°(V) 94.3° (D) |
IR Range | Up to 98ft (30m) | Up to 131ft (40m) | Up to 98ft (30m) | Up to 98ft (30m) | Up to 98ft (30m) | Up to 98ft (30m) |
WDR | 120dB | 120dB | 120dB | 120dB | DWDR | DWDR |
Built-in Mic | — | N/A | ||||
Built-in Speaker | — | — | — | N/A | — | — |
IP&IK Rating | IP67, IK10 | IP67 | IP67, IK10 | IP67, IK10 | IP67 | IP67 |
Smart Intrusion Prevention | — | — | ||||
Ultra Motion Detection | — | — |
Videos
IPC501-FC-4M-B, 4MP Bullet PoE Network Camera with 98ft Color Night Vision, 120dB True WDR, Smart Intrusion Prevention, IP67 & IK10 Rating
This robust, outdoor-ready camera is ideal for a variety of surveillance scenarios. The 4MP bullet camera also features people counting, person and vehicle detection and perimeter protection etc. to help keep motion notifications to only the most important events. The camera is rated to IP67/IK0 allowing the camera to deliver high-quality and reliable video in the harshest environments. Pair this security camera with a compatible HD NVR and enhance your security today.
3MP (2304*1296), Max 30fps;
1080P (1920*1080), Max 30fps;
720P (1280*720), Max 30fps
Giving you unprecedented versatility in creating a perfectly tailored security ecosystem for your property.
Turn Night into Day
Never miss a thing!
Presents colored images and captures vivid detail in low light conditions and significantly increases probability of collecting valid human, vehicle, and event evidence through brighter monitoring.
it can minimize shadowing effects and renders images true to life.
People counting function helps analyze visitor trends and peak visitor times to improve business operations.
You can easily switch between cross-line mode, intrusion mode or even setup as easy as motion detection.
The camera is with an IP67 waterproof rating. So you can feel free to install it outdoors, like in your garage, backyard, or anywhere else. It can stand harsh weather conditions, including rain, snow, intense cold and heat.
Max Resolution | 4MP | 5MP | 8MP | 5MP | 2MP | 5MP |
Sensor | 1/1.8 | 1/2.7 | 1/1.8 | 1/2.7 | 1/2.8 | 1/3 |
Focal Length | 4.0mm | 2.8mm | 4.0mm | 4.0mm | 2.8mm | 2.8mm |
Field of View | 103.0°(H) 69.2°(V) 134.6°(D) | 96.1° (H) 55.3° (V) 111.1°(D) | 94.29°(H) 49.73°(V) 115.97°(D) | 80.2°(H) 43.0°(V) 94.7°(D) | 106.7°(H) 57.1°(V) 115.7° (D) | 89.1°(H) 47.3°(V) 94.3° (D) |
IR Range | Up to 98ft (30m) | Up to 131ft (40m) | Up to 98ft (30m) | Up to 98ft (30m) | Up to 98ft (30m) | Up to 98ft (30m) |
WDR | 120dB | 120dB | 120dB | 120dB | DWDR | DWDR |
Built-in Mic | — | N/A | ||||
Built-in Speaker | — | — | — | N/A | — | — |
IP&IK Rating | IP67, IK10 | IP67 | IP67, IK10 | IP67, IK10 | IP67 | IP67 |
Smart Intrusion Prevention | — | — | ||||
Ultra Motion Detection | — | — |
Questions & Answers
Customer Reviews
Resources
US$159.00